Threaded Inserts(Application:Cast Iron)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

8 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Slotted, Self-Tapping

      Inserts - Threaded, Helical, Stainless Steel, Coarse

      • New Products
      • Precision Cleaning
      • Electrolytic Polishing + Precision Cleaning
      • Degreasing

      [Clean & Pack] Threaded Insert

        Inserts - Threaded, Helical, Stainless Steel, E-Sert

          Inserts - Threaded, Helical, Metric Fine, E-Sert

            Inserts - Threaded, Helical, Stainless Steel

              Inserts - Threaded, Helical, Inch Coarse, E-Sert

                Inserts - Threaded, Helical, Inch Fine, E-Sert

                Brand

                MISUMI

                MISUMI

                MISUMI

                TSUGAMI

                TSUGAMI

                KS SANGYO

                TSUGAMI

                TSUGAMI

                Product Series

                Inserts - Threaded, Slotted, Self-Tapping

                Inserts - Threaded, Helical, Stainless Steel, Coarse

                [Clean & Pack] Threaded Insert

                Inserts - Threaded, Helical, Stainless Steel, E-Sert【1-100 Pieces Per Package】

                Inserts - Threaded, Helical, Metric Fine, E-Sert

                Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】

                Inserts - Threaded, Helical, Inch Coarse, E-Sert

                Inserts - Threaded, Helical, Inch Fine, E-Sert

                CAD
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                Days to Ship Same Day

                Stock Items Included

                4 Days

                Stock Items Included

                5 Days 5 Days 5 Days 4 Days 5 Days 5 Days
                Specifications
                • Rapid Design
                • Rapid Design
                            Insert StyleSelf-TappingStandardStandardStandardStandardStandardStandardStandard
                            ApplicationCast IronCast IronCast IronCast IronCast IronCast IronCast IronCast Iron
                            MaterialSteel / 303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel
                            Screw TypeMetric CoarseMetric FineMetric FineMetric CoarseMetric FineMetric CoarseUnified CoarseUnified Fine
                            Thread Diameter (Inserted) - Metric3 ~ 122 ~ 182 ~ 182 ~ 2410 ~ 163 ~ 6--
                            Thread Diameter (Inserted) - Inch------#8#10
                            Length (After Insertion) L (D = Screw Shaft Dia. M)-1D / 1.5D / 2D1D / 1.5D / 2D / 3D1D / 1.5D / 2D / 2.5D / 3D / 0.5D1D / 1.5D / 2D / 2.5D / 3D1D / 1.5D / 2D1D-
                            NotchNoYesYesYesYesYesYesYes
                            ShapeSlottedStandardStandard--Standard--
                            Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackBox/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)
                            Cleaning Method--Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning-----
                            Features/Applications--------
                            RoHS ComplianceRoHS Compliant (10 Substances) / Not RoHS Compliant-------

                            Loading...

                            1. 1

                            Related Categories to Threaded Inserts