Threaded Inserts(Application:Cast Iron)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Inserts - Threaded, Slotted, Self-Tapping
MISUMI
Slotted tapping inserts with both external and internal threads. Used to reinforce relatively-low mechanical thread strength and makes pre-tapping unnecessary.
Clean processed version also available, please click Here.- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Threaded, Helical, Stainless Steel, Coarse
MISUMI
Stainless steel Inserts are corrosion-resistant and it is more corrosion resistant than other types of steel.
• Operating Environment: Manufacturing Equipment
• Application: Light Metal
• Material: 304 Stainless Steel
• Screw Type: Metric (fine) Thread
Clean processed version also available, please click Here.- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-
- New Products
![[Clean & Pack] Threaded Insert](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_b$)
[Clean & Pack] Threaded Insert
MISUMI
M2 to M18 thread sizes are available depending on coarse or fine thread options.
- Volume Discount is available
- Degreasing
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】
KS SANGYO
Insert screw that can be inserted and removed easily and smoothly.
Features
· Ready-to-use screw insert, compatible with the tools you have at hand.
· The sampling notch makes it unnecessary to forcibly pull out to avoid damaging the base material.
Applications
· For reinforcement of materials such as aluminum and plastic where female threads have low strength.
· Weight reduction is possible since it can be inserted into the base material of materials prone to female screw breakage.
· For countermeasures against vibration and reinforcement of spots where strong vibration is present, such as with industrial machinery and the engines of vehicles or motorcycles.
· Repairs and reforms broken, worn out, and crushed female threads.Configure Now
Ships as soon as 4 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
| ||||
| Brand | MISUMI | MISUMI | MISUMI | KS SANGYO |
| Product Series | Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】 | |||
| CAD |
|
|
| |
| Days to Ship |
Same Day Stock Items Included |
4 Days Stock Items Included | 5 Days | 4 Days |
| Specifications |
|
| ||
| Insert Style | Self-Tapping | Standard | Standard | Standard |
| Application | Cast Iron | Cast Iron | Cast Iron | Cast Iron |
| Material | Steel / 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel |
| Screw Type | Metric Coarse | Metric Fine | Metric Fine | Metric Coarse |
| Thread Diameter (Inserted) - Metric | 3 ~ 12 | 2 ~ 18 | 2 ~ 18 | 3 ~ 6 |
| Thread Diameter (Inserted) - Inch | - | - | - | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | - | 1D / 1.5D / 2D | 1D / 1.5D / 2D / 3D | 1D / 1.5D / 2D |
| Notch | No | Yes | Yes | Yes |
| Shape | Slotted | Standard | Standard | Standard |
| Sale Unit | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Box/Pack |
| Cleaning Method | - | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | - |
| Features/Applications | - | - | - | - |
| RoHS Compliance | RoHS Compliant (10 Substances) / Not RoHS Compliant | - | - | - |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Aluminum
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
-
Metric / Inch
- metric
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
-
- KS SANGYO (1)
- Sunco (0)
- Recoil (0)
- Hirosugi-Keiki (0)
- NBK (0)
- AMPG (0)
- JAPAN DRIVE-IT (0)
- Tokai (0)
- KKV (0)
- Kipp (0)
CAD
-
- 2D
- 3D


![[Clean & Pack] Threaded Insert](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_b$)



![[Clean & Pack] Threaded Insert](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_c$)