Threaded Inserts(Application:Cast Iron)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

4 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Slotted, Self-Tapping

      Inserts - Threaded, Helical, Stainless Steel, Coarse

        [Clean & Pack] Threaded Insert

          Inserts - Threaded, Helical, Stainless Steel

          Brand

          MISUMI

          MISUMI

          MISUMI

          KS SANGYO

          Product Series

          Inserts - Threaded, Slotted, Self-Tapping

          Inserts - Threaded, Helical, Stainless Steel, Coarse

          [Clean & Pack] Threaded Insert

          Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】

          CAD
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          Days to Ship Same Day

          Stock Items Included

          4 Days

          Stock Items Included

          5 Days 4 Days
          Specifications
          • Rapid Design
          • Rapid Design
              Insert StyleSelf-TappingStandardStandardStandard
              ApplicationCast IronCast IronCast IronCast Iron
              MaterialSteel / 303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel
              Screw TypeMetric CoarseMetric FineMetric FineMetric Coarse
              Thread Diameter (Inserted) - Metric3 ~ 122 ~ 182 ~ 183 ~ 6
              Thread Diameter (Inserted) - Inch----
              Length (After Insertion) L (D = Screw Shaft Dia. M)-1D / 1.5D / 2D1D / 1.5D / 2D / 3D1D / 1.5D / 2D
              NotchNoYesYesYes
              ShapeSlottedStandardStandardStandard
              Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/Pack
              Cleaning Method--Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning-
              Features/Applications----
              RoHS ComplianceRoHS Compliant (10 Substances) / Not RoHS Compliant---

              Loading...

              1. 1

              Related Categories to Threaded Inserts