Threaded Inserts(Application:Cast Iron)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

4 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Slotted, Self-Tapping

      Inserts - Threaded, Helical, Stainless Steel, Coarse

      • New Products
      • Degreasing

      [Clean & Pack] Threaded Insert

        Inserts - Threaded, Helical, Stainless Steel

        Brand

        MISUMI

        MISUMI

        MISUMI

        KS SANGYO

        Product Series

        Inserts - Threaded, Slotted, Self-Tapping

        Inserts - Threaded, Helical, Stainless Steel, Coarse

        [Clean & Pack] Threaded Insert

        Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】

        CAD
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        Days to Ship Same Day

        Stock Items Included

        4 Days

        Stock Items Included

        5 Days 4 Days
        Specifications
        • Rapid Design
        • Rapid Design
            Insert StyleSelf-TappingStandardStandardStandard
            ApplicationCast IronCast IronCast IronCast Iron
            MaterialSteel / 303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel
            Screw TypeMetric CoarseMetric FineMetric FineMetric Coarse
            Thread Diameter (Inserted) - Metric3 ~ 122 ~ 182 ~ 183 ~ 6
            Thread Diameter (Inserted) - Inch----
            Length (After Insertion) L (D = Screw Shaft Dia. M)-1D / 1.5D / 2D1D / 1.5D / 2D / 3D1D / 1.5D / 2D
            NotchNoYesYesYes
            ShapeSlottedStandardStandardStandard
            Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/Pack
            Cleaning Method--Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning-
            Features/Applications----
            RoHS ComplianceRoHS Compliant (10 Substances) / Not RoHS Compliant---

            Loading...

            1. 1

            Related Categories to Threaded Inserts