Threaded Inserts(Application:General Resin)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

12 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Slotted, Self-Tapping

      Inserts - Threaded, Helical, Stainless Steel, Coarse

        [Clean & Pack] Threaded Insert

          Inserts - Press Fit, Brass, Cadmium-Free, Flanged Bit Insert

            Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4

              Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type

                Inserts - Press Fit, Brass, Cadmium-Free, Flanged

                  Inserts - Press Fit, Brass, Cadmium-Free, SD Type

                    Inserts - Press Fit, HL Type

                      Inserts - Self Tapping, Slotted, SCT Type

                        Inserts - Press Fit, SP Type

                          Inserts - Threaded, Helical, Stainless Steel

                          Brand

                          MISUMI

                          MISUMI

                          MISUMI

                          Tokai

                          Tokai

                          Tokai

                          Tokai

                          Tokai

                          JAPAN DRIVE-IT

                          JAPAN DRIVE-IT

                          JAPAN DRIVE-IT

                          KS SANGYO

                          Product Series

                          Inserts - Threaded, Slotted, Self-Tapping

                          Inserts - Threaded, Helical, Stainless Steel, Coarse

                          [Clean & Pack] Threaded Insert

                          Inserts - Press Fit, Brass, Cadmium-Free, Flanged Bit Insert【1-5,000 Pieces Per Package】

                          Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4【1-5,000 Pieces Per Package】

                          Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【1-15,000 Pieces Per Package】

                          Inserts - Press Fit, Brass, Cadmium-Free, Flanged【1-600 Pieces Per Package】

                          Inserts - Press Fit, Brass, Cadmium-Free, SD Type【1-2,000 Pieces Per Package】

                          Inserts - Press Fit, HL Type【1-1,000 Pieces Per Package】

                          Inserts - Self Tapping, Slotted, SCT Type

                          Inserts - Press Fit, SP Type

                          Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】

                          CAD
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          Days to Ship Same Day

                          Stock Items Included

                          4 Days

                          Stock Items Included

                          5 Days Same Day

                          Stock Items Included

                          Same Day

                          Stock Items Included

                          5 Days 5 Days 5 Days 5 Days 5 Days 5 Days 4 Days
                          Specifications
                          • Rapid Design
                          • Rapid Design
                                              Insert StyleSelf-TappingStandardStandardStandardStandardStandardStandardStandardPress-FitSelf-TappingPress-FitStandard
                                              ApplicationGeneral ResinGeneral ResinGeneral ResinGeneral ResinGeneral ResinGeneral ResinGeneral ResinGeneral ResinGeneral ResinGeneral ResinGeneral ResinGeneral Resin
                                              MaterialSteel / 303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless SteelBrassBrassBrassBrassBrassBrassBrassBrass303/304 Stainless Steel
                                              Screw TypeMetric CoarseMetric FineMetric FineMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric Coarse
                                              Thread Diameter (Inserted) - Metric3 ~ 122 ~ 182 ~ 182 ~ 82 ~ 101.4 ~ 62.6 ~ 82.6 ~ 83 ~ 63 ~ 82 ~ 63 ~ 6
                                              Thread Diameter (Inserted) - Inch------------
                                              Length (After Insertion) L (D = Screw Shaft Dia. M)-1D / 1.5D / 2D1D / 1.5D / 2D / 3D-1D / 1.5D / 2D1D / 1.5D / 2D / 2.5D / 3D / 0.7D1.5D / 2D / 2.5D1D / 1.5D / 2D / 2.5D / 3D1.5D / 2D2D / 2.5D1D / 1.5D / 2D1D / 1.5D / 2D
                                              NotchNoYesYesNoNoNoNoNoNoNoNoYes
                                              ShapeSlottedStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandard
                                              Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/Pack
                                              Cleaning Method--Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning---------
                                              Features/Applications------------
                                              RoHS ComplianceRoHS Compliant (10 Substances) / Not RoHS Compliant-----------

                                              Loading...

                                              1. 1

                                              Related Categories to Threaded Inserts