Threaded Inserts(Application:Wood)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

1 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Slotted, Self-Tapping

    Brand

    MISUMI

    Product Series

    Inserts - Threaded, Slotted, Self-Tapping

    CAD
    • 2D / 3D
    Days to Ship Same Day

    Stock Items Included

    Specifications
    • Rapid Design
    Insert StyleSelf-Tapping
    ApplicationWood
    MaterialSteel / 303/304 Stainless Steel
    Screw TypeMetric Coarse
    Thread Diameter (Inserted) - Metric3 ~ 12
    Thread Diameter (Inserted) - Inch-
    Length (After Insertion) L (D = Screw Shaft Dia. M)-
    NotchNo
    ShapeSlotted
    Sale UnitIndividually Sold (From 1 pc.)
    Cleaning Method-
    Features/Applications-
    RoHS ComplianceRoHS Compliant (10 Substances) / Not RoHS Compliant

    Loading...

    1. 1

    Related Categories to Threaded Inserts