Threaded Inserts(Length (After Insertion) L (D = Screw Shaft Dia. M):1D)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

25 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Helical, Stainless Steel, Coarse

      [Clean & Pack] Threaded Insert

        Inserts - Recoil Threaded, Helical, Nitronic 60

          Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4

            Inserts - Recoil Threaded, Helical, Phosphor Bronze

              [Clean & Pack] Threaded Inserts, Package

                Brass Insert Nut Screw-in IRB-W/-CW

                  Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack

                    Inserts - Press Fit, SL Type

                      Inserts - Recoil Free Running Thread, Helical with Notch, Stainless Steel, Metric

                        Brass Insert Nut Screw-in IRB/IRB-C

                          Brass Insert Nut Screw-in / Slotted IRB-S/IRB-SC

                            Brass Insert Nut Screw-in / Slotted IRB-SW/-SCW

                              Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse

                                Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made

                                  Aluminum Insert Nut Screw-in IRL-B/IRL-K

                                    Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type

                                      Inserts - Press Fit, Brass, Cadmium-Free, SD Type

                                        Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric

                                          Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking

                                            Inserts - Recoil Threaded, Helical, Stainless Steel

                                              Inserts - Recoil Threaded, Helical, Stainless Steel

                                                Inserts - Threaded, Helical with Notch, Stainless Steel, Metric

                                                  Inserts - Press Fit, SP Type

                                                    Inserts - Threaded, Helical, Stainless Steel

                                                    Brand

                                                    MISUMI

                                                    MISUMI

                                                    Recoil

                                                    Tokai

                                                    Recoil

                                                    MISUMI

                                                    Hirosugi-Keiki

                                                    MISUMI

                                                    JAPAN DRIVE-IT

                                                    Recoil

                                                    Hirosugi-Keiki

                                                    Hirosugi-Keiki

                                                    Hirosugi-Keiki

                                                    Recoil

                                                    Sunco

                                                    Hirosugi-Keiki

                                                    Tokai

                                                    Tokai

                                                    Recoil

                                                    Recoil

                                                    Recoil

                                                    Sunco

                                                    Recoil

                                                    JAPAN DRIVE-IT

                                                    KS SANGYO

                                                    Product Series

                                                    Inserts - Threaded, Helical, Stainless Steel, Coarse

                                                    [Clean & Pack] Threaded Insert

                                                    Inserts - Recoil Threaded, Helical, Nitronic 60

                                                    Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4【1-800 Pieces Per Package】

                                                    Inserts - Recoil Threaded, Helical, Phosphor Bronze

                                                    [Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】

                                                    Brass Insert Nut Screw-in IRB-W/-CW

                                                    Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【100 Pieces Per Package】

                                                    Inserts - Press Fit, SL Type

                                                    Inserts - Recoil Free Running Thread, Helical with Notch, Stainless Steel, Metric【1-3 Pieces Per Package】

                                                    Brass Insert Nut Screw-in IRB/IRB-C

                                                    Brass Insert Nut Screw-in / Slotted IRB-S/IRB-SC

                                                    Brass Insert Nut Screw-in / Slotted IRB-SW/-SCW

                                                    Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse

                                                    Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made【1-100 Pieces Per Package】

                                                    Aluminum Insert Nut Screw-in IRL-B/IRL-K

                                                    Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【1-15,000 Pieces Per Package】

                                                    Inserts - Press Fit, Brass, Cadmium-Free, SD Type

                                                    Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric

                                                    Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking

                                                    Inserts - Recoil Threaded, Helical, Stainless Steel

                                                    Inserts - Recoil Threaded, Helical, Stainless Steel【1-100 Pieces Per Package】

                                                    Inserts - Threaded, Helical with Notch, Stainless Steel, Metric【5-10 Pieces Per Package】

                                                    Inserts - Press Fit, SP Type

                                                    Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】

                                                    CAD
                                                    • 2D / 3D
                                                    • 2D / 3D
                                                    • 2D / 3D
                                                    • 2D / 3D
                                                    Days to Ship Same Day

                                                    Stock Items Included

                                                    5 Days 4 Days Same Day

                                                    Stock Items Included

                                                    4 Days 5 Days 10 Days Same Day

                                                    Stock Items Included

                                                    5 Days 4 Days 10 Days 10 Days 10 Days 4 Days 5 Days 10 Days 5 Days 5 Days 4 Days 4 Days Same Day

                                                    Stock Items Included

                                                    5 Days 4 Days 5 Days 5 Days
                                                    Specifications
                                                    • Rapid Design
                                                                                                    Insert StyleStandardStandardStandardStandardStandardStandardSelf-TappingStandardPress-FitStandardSelf-TappingSelf-TappingSelf-TappingStandardStandardSelf-TappingStandardStandardStandardStandardStandardStandardStandardPress-FitStandard
                                                                                                    ApplicationLight Metal / Cast Iron / General ResinLight Metal / Cast Iron / General ResinLight MetalGeneral ResinLight MetalLight MetalLight MetalLight Metal-Light MetalLight MetalLight MetalLight MetalLight Metal-Light MetalGeneral ResinGeneral ResinLight MetalLight MetalLight Metal-Light MetalGeneral ResinLight Metal / Cast Iron / General Resin
                                                                                                    Material303/304 Stainless Steel303/304 Stainless SteelNitronic 60BrassPhosphor Bronze303/304 Stainless SteelBrass303/304 Stainless SteelBrass303/304 Stainless SteelBrassBrassBrass303/304 Stainless Steel303/304 Stainless SteelAluminumBrassBrass303/304 Stainless Steel303/304 Stainless Steel316 Stainless Steel303/304 Stainless Steel303/304 Stainless SteelBrass303/304 Stainless Steel
                                                                                                    Screw TypeMetric FineMetric FineMetric CoarseMetric CoarseMetric CoarseMetric FineMetric CoarseMetric FineMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseUnified CoarseMetric FineMetric CoarseMetric CoarseMetric CoarseMetric FineMetric CoarseMetric CoarseMetric CoarseMetric Coarse / Metric FineMetric CoarseMetric Coarse
                                                                                                    Thread Diameter (Inserted) - Metric2 ~ 182 ~ 183 ~ 122.6 ~ 105 ~ 243 ~ 82.6 ~ 83 ~ 83 ~ 102 ~ 422 ~ 82.6 ~ 82.6 ~ 8-6 ~ 302 ~ 81.7 ~ 658 ~ 245 ~ 83 ~ 162 ~ 163 ~ 1643 ~ 6
                                                                                                    Thread Diameter (Inserted) - Inch-------------1" ~ #10-----------
                                                                                                    Length (After Insertion) L (D = Screw Shaft Dia. M)1D1D1D1D1D1D1D1D1D1D1D1D1D1D1D1D1D1D1D1D1D1D1D1D1D
                                                                                                    NotchYesYesYesNoYesYesNoYesNoYesNoNoNoYesYesNoNoNoYesYesYesYesYesNoYes
                                                                                                    ShapeStandardStandard-Standard-StandardStandardStandardStandard-StandardSlottedSlotted-StandardStandardStandardStandard---Standard-StandardStandard
                                                                                                    Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Box/PackBox/PackBox/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackBox/PackBox/PackBox/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackBox/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackBox/PackIndividually Sold (From 1 pc.)Box/Pack
                                                                                                    Cleaning Method-Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning---Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning-------------------
                                                                                                    Features/Applications-----Clean Washed-------------------
                                                                                                    RoHS Compliance-----RoHS Compliant (10 Substances)-------------------

                                                                                                    Loading...

                                                                                                    1. 1

                                                                                                    Related Categories to Threaded Inserts