Threaded Inserts(Length (After Insertion) L (D = Screw Shaft Dia. M):1D)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

18 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Helical, Stainless Steel, Coarse

      [Clean & Pack] Threaded Insert

        Inserts - Recoil Threaded, Helical, Nitronic 60

          Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4

            Inserts - Recoil Threaded, Helical, Phosphor Bronze

              [Clean & Pack] Threaded Inserts, Package

                Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack

                  Inserts - Press Fit, SL Type

                    Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse

                      Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made

                        Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type

                          Inserts - Press Fit, Brass, Cadmium-Free, SD Type

                            Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric

                              Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking

                                Inserts - Recoil Threaded, Helical, Stainless Steel

                                  Inserts - Threaded, Helical with Notch, Stainless Steel, Metric

                                    Inserts - Press Fit, SP Type

                                      Inserts - Threaded, Helical, Stainless Steel

                                      Brand

                                      MISUMI

                                      MISUMI

                                      Recoil

                                      Tokai

                                      Recoil

                                      MISUMI

                                      MISUMI

                                      JAPAN DRIVE-IT

                                      Recoil

                                      Sunco

                                      Tokai

                                      Tokai

                                      Recoil

                                      Recoil

                                      Recoil

                                      Recoil

                                      JAPAN DRIVE-IT

                                      KS SANGYO

                                      Product Series

                                      Inserts - Threaded, Helical, Stainless Steel, Coarse

                                      [Clean & Pack] Threaded Insert

                                      Inserts - Recoil Threaded, Helical, Nitronic 60

                                      Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4【1-800 Pieces Per Package】

                                      Inserts - Recoil Threaded, Helical, Phosphor Bronze

                                      [Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】

                                      Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【1-100 Pieces Per Package】

                                      Inserts - Press Fit, SL Type

                                      Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse

                                      Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made【1-100 Pieces Per Package】

                                      Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【1-15,000 Pieces Per Package】

                                      Inserts - Press Fit, Brass, Cadmium-Free, SD Type

                                      Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric

                                      Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking

                                      Inserts - Recoil Threaded, Helical, Stainless Steel

                                      Inserts - Threaded, Helical with Notch, Stainless Steel, Metric【5-10 Pieces Per Package】

                                      Inserts - Press Fit, SP Type

                                      Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】

                                      CAD
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      Days to Ship Same Day

                                      Stock Items Included

                                      5 Days 4 Days Same Day

                                      Stock Items Included

                                      4 Days 5 Days 4 Days

                                      Stock Items Included

                                      5 Days 4 Days 5 Days 5 Days 5 Days 4 Days 4 Days Same Day

                                      Stock Items Included

                                      4 Days 5 Days 5 Days
                                      Specifications
                                      • Rapid Design
                                                                        Insert StyleStandardStandardStandardStandardStandardStandardStandardPress-FitStandardStandardStandardStandardStandardStandardStandardStandardPress-FitStandard
                                                                        ApplicationLight Metal / Cast Iron / General ResinLight Metal / Cast Iron / General ResinLight MetalGeneral ResinLight MetalLight MetalLight Metal-Light Metal-General ResinGeneral ResinLight MetalLight MetalLight MetalLight MetalGeneral ResinLight Metal / Cast Iron / General Resin
                                                                        Material303/304 Stainless Steel303/304 Stainless SteelNitronic 60BrassPhosphor Bronze303/304 Stainless Steel303/304 Stainless SteelBrass303/304 Stainless Steel303/304 Stainless SteelBrassBrass303/304 Stainless Steel303/304 Stainless Steel316 Stainless Steel303/304 Stainless SteelBrass303/304 Stainless Steel
                                                                        Screw TypeMetric FineMetric FineMetric CoarseMetric CoarseMetric CoarseMetric FineMetric FineMetric CoarseUnified CoarseMetric FineMetric CoarseMetric CoarseMetric FineMetric CoarseMetric CoarseMetric Coarse / Metric FineMetric CoarseMetric Coarse
                                                                        Thread Diameter (Inserted) - Metric2 ~ 182 ~ 183 ~ 122.6 ~ 105 ~ 243 ~ 83 ~ 83 ~ 10-6 ~ 301.7 ~ 658 ~ 245 ~ 63 ~ 163 ~ 1643 ~ 6
                                                                        Thread Diameter (Inserted) - Inch--------1" ~ #10---------
                                                                        Length (After Insertion) L (D = Screw Shaft Dia. M)1D1D1D1D1D1D1D1D1D1D1D1D1D1D1D1D1D1D
                                                                        NotchYesYesYesNoYesYesYesNoYesYesNoNoYesYesYesYesNoYes
                                                                        ShapeStandardStandard-Standard-StandardStandardStandard-StandardStandardStandard----StandardStandard
                                                                        Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Box/PackBox/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackIndividually Sold (From 1 pc.)Box/Pack
                                                                        Cleaning Method-Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning---Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning------------
                                                                        Features/Applications-----Clean Washed------------
                                                                        RoHS Compliance-----RoHS Compliant (10 Substances)------------

                                                                        Loading...

                                                                        1. 1

                                                                        Related Categories to Threaded Inserts