Threaded Inserts(Length (After Insertion) L (D = Screw Shaft Dia. M):1D)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Inserts - Threaded, Helical, Stainless Steel, Coarse
MISUMI
Stainless steel Inserts are corrosion-resistant and it is more corrosion resistant than other types of steel.
• Operating Environment: Manufacturing Equipment
• Application: Light Metal
• Material: 304 Stainless Steel
• Screw Type: Metric (fine) Thread
Clean processed version also available, please click Here.- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-
- New Products
![[Clean & Pack] Threaded Insert](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_b$)
[Clean & Pack] Threaded Insert
MISUMI
M2 to M18 thread sizes are available depending on coarse or fine thread options.
- Precision Cleaning
- Volume Discount is available
- Electrolytic Polishing + Precision Cleaning
- Degreasing
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Inserts - Recoil Threaded, Helical, Nitronic 60
Recoil
Insert to prevent screw galling (seizing). No lubricating oil required. (Helisert and sprue).
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4【1-800 Pieces Per Package】
Tokai
These inserts are the best choice for easy and secure fitment into plastic holes.
- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Recoil Threaded, Helical, Phosphor Bronze
Recoil
Electrical junction joint up to 300 °C. Insert for non-magnetic application (Helisert and sprue).
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -
- New Products
![[Clean & Pack] Threaded Inserts, Package](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_b$)
[Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】
MISUMI
Coase thread M3 to M8 thread sizes are available in package.
- Precision Cleaning
- Volume Discount is available
- Electrolytic Polishing + Precision Cleaning
- Degreasing
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Brass Insert Nut Screw-in IRB-W/-CW
Hirosugi-Keiki
[Nominal designation of thread (M)] 2.6/3/4/5/6/8
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)/degreasing
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【100 Pieces Per Package】
MISUMI
Package-Deal Purchasing recommended for bolts of large volume use.
Clean processed version also available, please click Here.- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

JAPAN DRIVE-IT
[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard Screw Diameter (after insertion) M (mm): 2 2.5 2.6 3 3.5 4 5 6 8 10 Length (after insertion)
[L](D = Screw Diameter M) 1 D 1.5 D 2 D 2.5 D
[Length]B (mm) 3.0 3.9 4.0 4.9 5.0 5.8- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

Recoil
Made from regular 304 grade stainless steel (18–8), but inserts made from other application-specific materials are also manufactured.
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

Brass Insert Nut Screw-in IRB/IRB-C
Hirosugi-Keiki
[Nominal designation of thread (M)] 2/2.5/2.6/3/4/5/6/8
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)/degreasing
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Brass Insert Nut Screw-in / Slotted IRB-S/IRB-SC
Hirosugi-Keiki
[Nominal designation of thread (M)] 2.6/3/4/5/6/8
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)/degreasing
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Brass Insert Nut Screw-in / Slotted IRB-SW/-SCW
Hirosugi-Keiki
[Nominal designation of thread (M)] 2.6/3/4/5/6/8
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)/degreasing
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse
Recoil
The material is normal stainless steel 304 (18–8), but the material has been manufactured with other materials added for special applications.
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

Sunco
[Nominal M] 6, 8, 14, 18, 20, 22, 24, 27, 30, 33, 36, 39
Material Stainless Steel
Surface Treatment BareConfigure Now
Ships as soon as 5 Days -

Aluminum Insert Nut Screw-in IRL-B/IRL-K
Hirosugi-Keiki
[Nominal designation of thread (M)] 2/2.5/2.6/3/4/5/6/8
[Material] Lead-free free-cutting aluminum (KS26), lead content 300 ppm or less
[Treatment] Black anodized (BAL)/Kanigen electroless nickel plating
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【1-15,000 Pieces Per Package】
Tokai
General purpose type. Low cost and well balanced.
- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

Inserts - Press Fit, Brass, Cadmium-Free, SD Type
Tokai
Because it is an extension method, it can be used during press fitting insertion after molding with the thinnest possible wall thickness.
- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric
Recoil
The material is normal stainless steel 304 (18–8), but the material has been manufactured with other materials added for special applications.
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking
Recoil
Recoil lock type insert designed to stop bolts from loosening during severe vibration or temperature changes.
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

Inserts - Recoil Threaded, Helical, Stainless Steel
Recoil
An insert for corrosion resistance and non-magnetic applications (Helisert and sprue).
- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Recoil Threaded, Helical, Stainless Steel【1-100 Pieces Per Package】
Sunco
[Nominal M] 2, 2.5, 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24
Material Stainless Steel
Surface Treatment BareConfigure Now
Ships as soon as 5 Days -

Inserts - Threaded, Helical with Notch, Stainless Steel, Metric【5-10 Pieces Per Package】
Recoil
[Type] Threaded Insert Use
[Application] Light Metal
[Materials] SUS304 with Notch
[Application] Light Metal
[Screw type] Coarse/Fine Screw Diameter (after insertion) 2 2.2 2.5 3 3.5 4 5 6 7 8 9 10 11 12 14 16 18 20 Length (after insertion)
[L](D = screw diameter M) 1D 1.5D 2D
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Pitch (mm)] 0.4 0.45 0.5 0.6 0.7 0.8 1.0 1.25 1.5 1.75 2.0 2.5 Usage Environment: Internal Combustion Engines/Manufacturing Equipment Quantity 5 10Configure Now
Ships as soon as 4 Days -

JAPAN DRIVE-IT
[Type] Press Fit Use
[Application] Resin: General
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 2, 2.5, 3, 3.5, 4, 5, 6, Length (following insertion)
[L](D = screw diameter M) 1D 1.5D 2D
[Length] B (mm) 4.1 5.3 6.2 7.4 8.3 9.2- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】
KS SANGYO
Insert screw that can be inserted and removed easily and smoothly.
Features
· Ready-to-use screw insert, compatible with the tools you have at hand.
· The sampling notch makes it unnecessary to forcibly pull out to avoid damaging the base material.
Applications
· For reinforcement of materials such as aluminum and plastic where female threads have low strength.
· Weight reduction is possible since it can be inserted into the base material of materials prone to female screw breakage.
· For countermeasures against vibration and reinforcement of spots where strong vibration is present, such as with industrial machinery and the engines of vehicles or motorcycles.
· Repairs and reforms broken, worn out, and crushed female threads.Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
|
| ||||||||||||||||||||||||
| Brand | MISUMI | MISUMI | Recoil | Tokai | Recoil | MISUMI | Hirosugi-Keiki | MISUMI | JAPAN DRIVE-IT | Recoil | Hirosugi-Keiki | Hirosugi-Keiki | Hirosugi-Keiki | Recoil | Sunco | Hirosugi-Keiki | Tokai | Tokai | Recoil | Recoil | Recoil | Sunco | Recoil | JAPAN DRIVE-IT | KS SANGYO |
| Product Series | Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4【1-800 Pieces Per Package】 | [Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】 | Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【100 Pieces Per Package】 | Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse | Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【1-15,000 Pieces Per Package】 | Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric | Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking | Inserts - Recoil Threaded, Helical, Stainless Steel【1-100 Pieces Per Package】 | Inserts - Threaded, Helical with Notch, Stainless Steel, Metric【5-10 Pieces Per Package】 | Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】 | |||||||||||||||
| CAD |
|
|
|
| |||||||||||||||||||||
| Days to Ship |
Same Day Stock Items Included | 5 Days | 4 Days |
Same Day Stock Items Included | 4 Days | 5 Days | 10 Days |
Same Day Stock Items Included | 5 Days | 4 Days | 10 Days | 10 Days | 10 Days | 4 Days | 5 Days | 10 Days | 5 Days | 5 Days | 4 Days | 4 Days |
Same Day Stock Items Included | 5 Days | 4 Days | 5 Days | 5 Days |
| Specifications |
| ||||||||||||||||||||||||
| Insert Style | Standard | Standard | Standard | Standard | Standard | Standard | Self-Tapping | Standard | Press-Fit | Standard | Self-Tapping | Self-Tapping | Self-Tapping | Standard | Standard | Self-Tapping | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Press-Fit | Standard |
| Application | Light Metal / Cast Iron / General Resin | Light Metal / Cast Iron / General Resin | Light Metal | General Resin | Light Metal | Light Metal | Light Metal | Light Metal | - | Light Metal | Light Metal | Light Metal | Light Metal | Light Metal | - | Light Metal | General Resin | General Resin | Light Metal | Light Metal | Light Metal | - | Light Metal | General Resin | Light Metal / Cast Iron / General Resin |
| Material | 303/304 Stainless Steel | 303/304 Stainless Steel | Nitronic 60 | Brass | Phosphor Bronze | 303/304 Stainless Steel | Brass | 303/304 Stainless Steel | Brass | 303/304 Stainless Steel | Brass | Brass | Brass | 303/304 Stainless Steel | 303/304 Stainless Steel | Aluminum | Brass | Brass | 303/304 Stainless Steel | 303/304 Stainless Steel | 316 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | Brass | 303/304 Stainless Steel |
| Screw Type | Metric Fine | Metric Fine | Metric Coarse | Metric Coarse | Metric Coarse | Metric Fine | Metric Coarse | Metric Fine | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Unified Coarse | Metric Fine | Metric Coarse | Metric Coarse | Metric Coarse | Metric Fine | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse / Metric Fine | Metric Coarse | Metric Coarse |
| Thread Diameter (Inserted) - Metric | 2 ~ 18 | 2 ~ 18 | 3 ~ 12 | 2.6 ~ 10 | 5 ~ 24 | 3 ~ 8 | 2.6 ~ 8 | 3 ~ 8 | 3 ~ 10 | 2 ~ 42 | 2 ~ 8 | 2.6 ~ 8 | 2.6 ~ 8 | - | 6 ~ 30 | 2 ~ 8 | 1.7 ~ 6 | 5 | 8 ~ 24 | 5 ~ 8 | 3 ~ 16 | 2 ~ 16 | 3 ~ 16 | 4 | 3 ~ 6 |
| Thread Diameter (Inserted) - Inch | - | - | - | - | - | - | - | - | - | - | - | - | - | 1" ~ #10 | - | - | - | - | - | - | - | - | - | - | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | 1D | 1D | 1D | 1D | 1D | 1D | 1D | 1D | 1D | 1D | 1D | 1D | 1D | 1D | 1D | 1D | 1D | 1D | 1D | 1D | 1D | 1D | 1D | 1D | 1D |
| Notch | Yes | Yes | Yes | No | Yes | Yes | No | Yes | No | Yes | No | No | No | Yes | Yes | No | No | No | Yes | Yes | Yes | Yes | Yes | No | Yes |
| Shape | Standard | Standard | - | Standard | - | Standard | Standard | Standard | Standard | - | Standard | Slotted | Slotted | - | Standard | Standard | Standard | Standard | - | - | - | Standard | - | Standard | Standard |
| Sale Unit | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) ~ Box/Pack | Individually Sold (From 1 pc.) | Box/Pack | Box/Pack | Box/Pack | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) ~ Box/Pack | Box/Pack | Box/Pack | Box/Pack | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) ~ Box/Pack | Box/Pack | Individually Sold (From 1 pc.) ~ Box/Pack | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) ~ Box/Pack | Box/Pack | Individually Sold (From 1 pc.) | Box/Pack |
| Cleaning Method | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | - | - | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Features/Applications | - | - | - | - | - | Clean Washed | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| RoHS Compliance | - | - | - | - | - | RoHS Compliant (10 Substances) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Aluminum
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
-
Metric / Inch
- metric
- inch
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
-
- Recoil (8)
- Hirosugi-Keiki (5)
- Tokai (3)
- JAPAN DRIVE-IT (2)
- Sunco (2)
- KS SANGYO (1)
- NBK (0)
- AMPG (0)
- KKV (0)
- Kipp (0)
CAD
-
- 2D
- 3D

![[Clean & Pack] Threaded Insert](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_b$)



![[Clean & Pack] Threaded Inserts, Package](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_b$)




















![[Clean & Pack] Threaded Insert](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_c$)



![[Clean & Pack] Threaded Inserts, Package](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_c$)