Threaded Inserts(Length (After Insertion) L (D = Screw Shaft Dia. M):1.5D)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

22 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Helical, Stainless Steel, Coarse

      [Clean & Pack] Threaded Insert

        Inserts - Recoil Threaded, Helical, Nitronic 60

          Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4

            Inserts - Recoil Threaded, Helical, Phosphor Bronze

              [Clean & Pack] Threaded Inserts, Package

                Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack

                  Inserts - Press Fit, SL Type

                    Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse

                      Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made

                        Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type

                          Inserts - Press Fit, Flanged, Brass, HFB

                            Inserts - Press Fit, Brass, Cadmium-Free, Flanged

                              Inserts - Press Fit, Brass, Cadmium-Free, SD Type

                                Inserts - Press Fit, HL Type

                                  Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric

                                    Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking

                                      Inserts - Recoil Threaded, Helical, Stainless Steel

                                        Inserts - Threaded, Helical with Notch, Stainless Steel, Metric

                                          Inserts - Press Fit, SP Type

                                            Inserts - Threaded, Helical, Stainless Steel

                                              Inserts - Press Fit, HSR Type

                                              Brand

                                              MISUMI

                                              MISUMI

                                              Recoil

                                              Tokai

                                              Recoil

                                              MISUMI

                                              MISUMI

                                              JAPAN DRIVE-IT

                                              Recoil

                                              Sunco

                                              Tokai

                                              Hirosugi-Keiki

                                              Tokai

                                              Tokai

                                              JAPAN DRIVE-IT

                                              Recoil

                                              Recoil

                                              Recoil

                                              Recoil

                                              JAPAN DRIVE-IT

                                              KS SANGYO

                                              JAPAN DRIVE-IT

                                              Product Series

                                              Inserts - Threaded, Helical, Stainless Steel, Coarse

                                              [Clean & Pack] Threaded Insert

                                              Inserts - Recoil Threaded, Helical, Nitronic 60

                                              Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4【1-600 Pieces Per Package】

                                              Inserts - Recoil Threaded, Helical, Phosphor Bronze

                                              [Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】

                                              Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【100 Pieces Per Package】

                                              Inserts - Press Fit, SL Type

                                              Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse

                                              Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made【1-100 Pieces Per Package】

                                              Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【1-10,000 Pieces Per Package】

                                              Inserts - Press Fit, Flanged, Brass, HFB

                                              Inserts - Press Fit, Brass, Cadmium-Free, Flanged

                                              Inserts - Press Fit, Brass, Cadmium-Free, SD Type

                                              Inserts - Press Fit, HL Type【1,000 Pieces Per Package】

                                              Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric

                                              Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking

                                              Inserts - Recoil Threaded, Helical, Stainless Steel

                                              Inserts - Threaded, Helical with Notch, Stainless Steel, Metric【5-10 Pieces Per Package】

                                              Inserts - Press Fit, SP Type

                                              Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】

                                              Inserts - Press Fit, HSR Type

                                              CAD
                                              • 2D / 3D
                                              • 2D / 3D
                                              • 2D / 3D
                                              • 2D / 3D
                                              Days to Ship Same Day

                                              Stock Items Included

                                              5 Days 4 Days Same Day

                                              Stock Items Included

                                              4 Days 5 Days Same Day

                                              Stock Items Included

                                              5 Days 4 Days 5 Days 5 Days Same Day

                                              Stock Items Included

                                              5 Days 5 Days 5 Days 6 Days 4 Days 4 Days

                                              Stock Items Included

                                              4 Days 5 Days 5 Days 5 Days
                                              Specifications
                                              • Rapid Design
                                                                                        Insert StyleStandardStandardStandardStandardStandardStandardStandardPress-FitStandardStandardStandardPress-FitStandardStandardPress-FitStandardStandardStandardStandardPress-FitStandardPress-Fit
                                                                                        ApplicationLight Metal / Cast Iron / General ResinLight Metal / Cast Iron / General ResinLight MetalGeneral ResinLight MetalLight MetalLight Metal-Light Metal-General ResinLight MetalGeneral ResinGeneral ResinGeneral ResinLight MetalLight MetalLight MetalLight MetalGeneral ResinLight Metal / Cast Iron / General Resin-
                                                                                        Material303/304 Stainless Steel303/304 Stainless SteelNitronic 60BrassPhosphor Bronze303/304 Stainless Steel303/304 Stainless SteelBrass303/304 Stainless Steel303/304 Stainless SteelBrassBrassBrassBrassBrass303/304 Stainless Steel303/304 Stainless Steel316 Stainless Steel303/304 Stainless SteelBrass303/304 Stainless SteelBrass
                                                                                        Screw TypeMetric FineMetric FineMetric CoarseMetric CoarseMetric CoarseMetric FineMetric FineMetric CoarseUnified CoarseMetric FineMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric FineMetric CoarseMetric CoarseMetric Coarse / Metric FineMetric CoarseMetric CoarseMetric Coarse
                                                                                        Thread Diameter (Inserted) - Metric2 ~ 182 ~ 183 ~ 103 ~ 83 ~ 243 ~ 83 ~ 82 ~ 8-6 ~ 391.4 ~ 634 ~ 62.6 ~ 538 ~ 2443 ~ 162 ~ 205 ~ 63 ~ 65
                                                                                        Thread Diameter (Inserted) - Inch--------1/2" ~ #12-------------
                                                                                        Length (After Insertion) L (D = Screw Shaft Dia. M)1.5D1.5D1.5D1.5D1.5D1.5D1.5D1.5D1.5D1.5D1.5D1.5D1.5D1.5D1.5D1.5D1.5D1.5D1.5D1.5D1.5D1.5D
                                                                                        NotchYesYesYesNoYesYesYesNoYesYesNoNoNoNoNoYesYesYesYesNoYesNo
                                                                                        ShapeStandardStandard-Standard-StandardStandardStandard-StandardStandardStandardStandardStandardStandard----StandardStandardStandard
                                                                                        Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Box/PackBox/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackIndividually Sold (From 1 pc.)Box/PackIndividually Sold (From 1 pc.)
                                                                                        Cleaning Method-Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning---Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning----------------
                                                                                        Features/Applications-----Clean Washed----------------
                                                                                        RoHS Compliance-----RoHS Compliant (10 Substances)----------------

                                                                                        Loading...

                                                                                        1. 1

                                                                                        Related Categories to Threaded Inserts