Threaded Inserts(Length (After Insertion) L (D = Screw Shaft Dia. M):2D)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

23 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Helical, Stainless Steel, Coarse

      [Clean & Pack] Threaded Insert

        Inserts - Recoil Threaded, Helical, Nitronic 60

          Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4

            Inserts - Recoil Threaded, Helical, Phosphor Bronze

              [Clean & Pack] Threaded Inserts, Package

                Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack

                  Inserts - Press Fit, SL Type

                    Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse

                      Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made

                        Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type

                          Inserts - Press Fit, Brass, Cadmium-Free, Flanged

                            Inserts - Press Fit, Brass, Cadmium-Free, SD Type

                              Inserts - Press Fit, HL Type

                                Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric

                                  Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking

                                    Inserts - Recoil Threaded, Helical, Stainless Steel

                                      Inserts - Threaded, Helical with Notch, Stainless Steel, Metric

                                        Inserts - Self Tapping, Slotted, SCT Type

                                          Inserts - Press Fit, TEC Type

                                            Inserts - Press Fit, SP Type

                                              Inserts - Threaded, Helical, Stainless Steel

                                                Inserts - Press Fit, HSR Type

                                                Brand

                                                MISUMI

                                                MISUMI

                                                Recoil

                                                Tokai

                                                Recoil

                                                MISUMI

                                                MISUMI

                                                JAPAN DRIVE-IT

                                                Recoil

                                                Sunco

                                                Tokai

                                                Tokai

                                                Tokai

                                                JAPAN DRIVE-IT

                                                Recoil

                                                Recoil

                                                Recoil

                                                Recoil

                                                JAPAN DRIVE-IT

                                                JAPAN DRIVE-IT

                                                JAPAN DRIVE-IT

                                                KS SANGYO

                                                JAPAN DRIVE-IT

                                                Product Series

                                                Inserts - Threaded, Helical, Stainless Steel, Coarse

                                                [Clean & Pack] Threaded Insert

                                                Inserts - Recoil Threaded, Helical, Nitronic 60

                                                Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4【1-5,000 Pieces Per Package】

                                                Inserts - Recoil Threaded, Helical, Phosphor Bronze

                                                [Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】

                                                Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【1-100 Pieces Per Package】

                                                Inserts - Press Fit, SL Type

                                                Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse

                                                Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made【1-100 Pieces Per Package】

                                                Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【1-10,000 Pieces Per Package】

                                                Inserts - Press Fit, Brass, Cadmium-Free, Flanged【1-600 Pieces Per Package】

                                                Inserts - Press Fit, Brass, Cadmium-Free, SD Type【1-2,000 Pieces Per Package】

                                                Inserts - Press Fit, HL Type【1-500 Pieces Per Package】

                                                Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric

                                                Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking

                                                Inserts - Recoil Threaded, Helical, Stainless Steel

                                                Inserts - Threaded, Helical with Notch, Stainless Steel, Metric【5-10 Pieces Per Package】

                                                Inserts - Self Tapping, Slotted, SCT Type

                                                Inserts - Press Fit, TEC Type

                                                Inserts - Press Fit, SP Type

                                                Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】

                                                Inserts - Press Fit, HSR Type

                                                CAD
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                Days to Ship Same Day

                                                Stock Items Included

                                                5 Days 4 Days 5 Days

                                                Stock Items Included

                                                4 Days 5 Days Same Day

                                                Stock Items Included

                                                5 Days 4 Days 5 Days 5 Days 5 Days 5 Days 5 Days 6 Days 62 Days 4 Days

                                                Stock Items Included

                                                4 Days 5 Days 5 Days 5 Days 4 Days 5 Days
                                                Specifications
                                                • Rapid Design
                                                                                            Insert StyleStandardStandardStandardStandardStandardStandardStandardPress-FitStandardStandardStandardStandardStandardPress-FitStandardStandardStandardStandardSelf-TappingPress-FitPress-FitStandardPress-Fit
                                                                                            ApplicationLight Metal / Cast Iron / General ResinLight Metal / Cast Iron / General ResinLight MetalGeneral ResinLight MetalLight MetalLight Metal-Light Metal-General ResinGeneral ResinGeneral ResinGeneral ResinLight MetalLight MetalLight MetalLight MetalGeneral Resin-General ResinLight Metal / Cast Iron / General Resin-
                                                                                            Material303/304 Stainless Steel303/304 Stainless SteelNitronic 60BrassPhosphor Bronze303/304 Stainless Steel303/304 Stainless SteelBrass303/304 Stainless Steel303/304 Stainless SteelBrassBrassBrassBrass303/304 Stainless Steel303/304 Stainless Steel316 Stainless Steel303/304 Stainless SteelBrassBrassBrass303/304 Stainless SteelBrass
                                                                                            Screw TypeMetric FineMetric FineMetric CoarseMetric CoarseMetric CoarseMetric FineMetric FineMetric CoarseUnified CoarseMetric FineMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric FineMetric CoarseMetric CoarseMetric Coarse / Metric FineMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric Coarse
                                                                                            Thread Diameter (Inserted) - Metric2 ~ 182 ~ 184 ~ 122 ~ 63 ~ 243 ~ 83 ~ 82 ~ 6-6 ~ 241.4 ~ 62.6 ~ 83 ~ 83 ~ 68 ~ 244 ~ 53 ~ 163 ~ 163 ~ 82 ~ 62 ~ 43 ~ 63 ~ 4
                                                                                            Thread Diameter (Inserted) - Inch--------1/2" ~ #10--------------
                                                                                            Length (After Insertion) L (D = Screw Shaft Dia. M)2D2D2D2D2D2D2D2D2D2D2D2D2D2D2D2D2D2D2D2D2D2D2D
                                                                                            NotchYesYesYesNoYesYesYesNoYesYesNoNoNoNoYesYesYesYesNoNoNoYesNo
                                                                                            ShapeStandardStandard-Standard-StandardStandardStandard-StandardStandardStandardStandardStandard----StandardStandardStandardStandardStandard
                                                                                            Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Box/PackBox/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackIndividually Sold (From 1 pc.)
                                                                                            Cleaning Method-Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning---Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning-----------------
                                                                                            Features/Applications-----Clean Washed-----------------
                                                                                            RoHS Compliance-----RoHS Compliant (10 Substances)-----------------

                                                                                            Loading...

                                                                                            1. 1

                                                                                            Related Categories to Threaded Inserts