Threaded Inserts(Length (After Insertion) L (D = Screw Shaft Dia. M):2.5D)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

18 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Brand
Product Series
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Brass Insert Nut Screw-in IRB-W/-CW

      Inserts - Press Fit, SL Type

        Inserts - Threaded, Helical, Stainless Steel, E-Sert

          Inserts - Recoil Free Running Thread, Helical with Notch, Stainless Steel, Metric

            Brass Insert Nut Screw-in IRB/IRB-C

              Aluminum Insert Nut Screw-in / Coated with Loosening Prevention Agent IRL-BW/-KW

                Brass Insert Nut Screw-in / Slotted IRB-S/IRB-SC

                  Brass Insert Nut Screw-in / Slotted IRB-SW/-SCW

                    Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made

                      Aluminum Insert Nut Screw-in IRL-B/IRL-K

                        Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type

                          Inserts - Threaded, Helical, Inch Coarse

                            Inserts - Press Fit, Brass, Cadmium-Free, Flanged

                              Inserts - Press Fit, Brass, Cadmium-Free, SD Type

                                Inserts - Recoil Threaded, Helical, Stainless Steel

                                  Inserts - Self Tapping, Slotted, SCT Type

                                    Inserts - Threaded, Helical, Stainless Steel, Phosphor Bronze

                                      Inserts - Threaded, Helical, Metric Fine, E-Sert

                                      Brand

                                      Hirosugi-Keiki

                                      JAPAN DRIVE-IT

                                      TSUGAMI

                                      Recoil

                                      Hirosugi-Keiki

                                      Hirosugi-Keiki

                                      Hirosugi-Keiki

                                      Hirosugi-Keiki

                                      Sunco

                                      Hirosugi-Keiki

                                      Tokai

                                      Nippon Sprew

                                      Tokai

                                      Tokai

                                      Sunco

                                      JAPAN DRIVE-IT

                                      Nippon Sprew

                                      TSUGAMI

                                      Product Series

                                      Brass Insert Nut Screw-in IRB-W/-CW

                                      Inserts - Press Fit, SL Type

                                      Inserts - Threaded, Helical, Stainless Steel, E-Sert【1-100 Pieces Per Package】

                                      Inserts - Recoil Free Running Thread, Helical with Notch, Stainless Steel, Metric

                                      Brass Insert Nut Screw-in IRB/IRB-C

                                      Aluminum Insert Nut Screw-in / Coated with Loosening Prevention Agent IRL-BW/-KW

                                      Brass Insert Nut Screw-in / Slotted IRB-S/IRB-SC

                                      Brass Insert Nut Screw-in / Slotted IRB-SW/-SCW

                                      Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made【100 Pieces Per Package】

                                      Aluminum Insert Nut Screw-in IRL-B/IRL-K

                                      Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【1-8,000 Pieces Per Package】

                                      Inserts - Threaded, Helical, Inch Coarse【1-100 Pieces Per Package】

                                      Inserts - Press Fit, Brass, Cadmium-Free, Flanged

                                      Inserts - Press Fit, Brass, Cadmium-Free, SD Type

                                      Inserts - Recoil Threaded, Helical, Stainless Steel【100 Pieces Per Package】

                                      Inserts - Self Tapping, Slotted, SCT Type

                                      Inserts - Threaded, Helical, Stainless Steel, Phosphor Bronze【1-100 Pieces Per Package】

                                      Inserts - Threaded, Helical, Metric Fine, E-Sert

                                      Days to Ship 10 Days 5 Days 5 Days 4 Days 10 Days 10 Days 10 Days 10 Days 5 Days 10 Days 5 Days 5 Days 5 Days 5 Days 5 Days 5 Days 5 Days 5 Days
                                      Insert StyleSelf-TappingPress-FitStandardStandardSelf-TappingSelf-TappingSelf-TappingSelf-TappingStandardSelf-TappingStandardStandardStandardStandardStandardSelf-TappingStandardStandard
                                      ApplicationLight Metal-Light Metal / Cast Iron / General ResinLight MetalLight MetalLight MetalLight MetalLight Metal-Light MetalGeneral ResinLight MetalGeneral ResinGeneral Resin-General ResinLight MetalLight Metal / Cast Iron / General Resin
                                      MaterialBrassBrass303/304 Stainless Steel303/304 Stainless SteelBrassAluminumBrassBrass303/304 Stainless SteelAluminumBrass303/304 Stainless SteelBrassBrass303/304 Stainless SteelBrass303/304 Stainless Steel / Phosphor Bronze303/304 Stainless Steel
                                      Screw TypeMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric FineMetric CoarseMetric CoarseUnified CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric Fine
                                      Thread Diameter (Inserted) - Metric3 ~ 522.5 ~ 202 ~ 162 ~ 53 ~ 53 ~ 53 ~ 58 ~ 142 ~ 51.6 ~ 4-32.6 ~ 63 ~ 1062 ~ 1610
                                      Thread Diameter (Inserted) - Inch-----------1/4" ~ #4------
                                      Length (After Insertion) L (D = Screw Shaft Dia. M)2.5D2.5D2.5D2.5D2.5D2.5D2.5D2.5D2.5D2.5D2.5D2.5D2.5D2.5D2.5D2.5D2.5D2.5D
                                      NotchNoNoYesYesNoNoNoNoYesNoNoYesNoNoYesNoYesYes
                                      ShapeStandardStandard--StandardStandardSlottedSlottedStandardStandardStandard-StandardStandardStandardStandard--
                                      Sale UnitBox/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Box/PackBox/PackBox/PackBox/PackBox/PackBox/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)
                                      Cleaning Method------------------
                                      Features/Applications------------------
                                      RoHS Compliance------------------

                                      Loading...

                                      1. 1

                                      Related Categories to Threaded Inserts