Threaded Inserts(Length (After Insertion) L (D = Screw Shaft Dia. M):2.5D)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

JAPAN DRIVE-IT
[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard Screw Diameter (after insertion) M (mm): 2 2.5 2.6 3 3.5 4 5 6 8 10 Length (after insertion)
[L](D = Screw Diameter M) 1 D 1.5 D 2 D 2.5 D
[Length]B (mm) 3.0 3.9 4.0 4.9 5.0 5.8- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Sunco
[Nominal M] 6, 8, 14, 18, 20, 22, 24, 27, 30, 33, 36, 39
Material Stainless Steel
Surface Treatment BareConfigure Now
Ships as soon as 5 Days -

Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【1-8,000 Pieces Per Package】
Tokai
General purpose type. Low cost and well balanced.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Inserts - Press Fit, Brass, Cadmium-Free, Flanged
Tokai
Because it is an extension method, it can be used during press fitting insertion after molding with the thinnest possible wall thickness.
Configure Now
Ships as soon as 5 Days -

Inserts - Press Fit, Brass, Cadmium-Free, SD Type
Tokai
Because it is an extension method, it can be used during press fitting insertion after molding with the thinnest possible wall thickness.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Slotted, SCT Type
JAPAN DRIVE-IT
[Type] Self-tapping Used
[Application] Resin: General
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 3, 4, 5, 6, 8, 10, Length (following insertion)
[L](D = screw diameter M) 2D 2.5D
[Length] B (mm) 6.0 8.0 10.0 14.0 15.0 18.0- Volume Discount Available
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| Days to Ship |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
| Brand | JAPAN DRIVE-IT | Sunco | Tokai | Tokai | Tokai | JAPAN DRIVE-IT |
|---|---|---|---|---|---|---|
| Product Series | Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【1-8,000 Pieces Per Package】 | |||||
| Days to Ship | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days |
| Insert Style | Press-Fit | Standard | Standard | Standard | Standard | Self-Tapping |
| Application | - | - | General Resin | General Resin | General Resin | General Resin |
| Material | Brass | 303/304 Stainless Steel | Brass | Brass | Brass | Brass |
| Screw Type | Metric Coarse | Metric Fine | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse |
| Thread Diameter (Inserted) - Metric | 2 | 8 ~ 14 | 1.6 ~ 4 | 3 | 2.6 ~ 6 | 6 |
| Thread Diameter (Inserted) - Inch | - | - | - | - | - | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | 2.5D | 2.5D | 2.5D | 2.5D | 2.5D | 2.5D |
| Notch | No | Yes | No | No | No | No |
| Shape | Standard | Standard | Standard | Standard | Standard | Standard |
| Sale Unit | Individually Sold (From 1 pc.) | Box/Pack | Individually Sold (From 1 pc.) ~ Box/Pack | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) |
| Cleaning Method | - | - | - | - | - | - |
| Features/Applications | - | - | - | - | - | - |
| RoHS Compliance | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
-
Metric / Inch
- metric
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
-
- MISUMI (0)
- Tokai (3)
- JAPAN DRIVE-IT (2)
- Sunco (1)
- Hirosugi-Keiki (0)
- Recoil (0)
- NBK (0)
- AMPG (0)
- Kipp (0)
- KS SANGYO (0)
- KKV (0)
CAD
-
- 2D
- 3D