Threaded Inserts(Length (After Insertion) L (D = Screw Shaft Dia. M):2.5D)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

6 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Brand
Product Series
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Press Fit, SL Type

      Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made

        Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type

          Inserts - Press Fit, Brass, Cadmium-Free, Flanged

            Inserts - Press Fit, Brass, Cadmium-Free, SD Type

              Inserts - Self Tapping, Slotted, SCT Type

              Brand

              JAPAN DRIVE-IT

              Sunco

              Tokai

              Tokai

              Tokai

              JAPAN DRIVE-IT

              Product Series

              Inserts - Press Fit, SL Type

              Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made【100 Pieces Per Package】

              Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【1-8,000 Pieces Per Package】

              Inserts - Press Fit, Brass, Cadmium-Free, Flanged

              Inserts - Press Fit, Brass, Cadmium-Free, SD Type

              Inserts - Self Tapping, Slotted, SCT Type

              Days to Ship 5 Days 5 Days 5 Days 5 Days 5 Days 5 Days
              Insert StylePress-FitStandardStandardStandardStandardSelf-Tapping
              Application--General ResinGeneral ResinGeneral ResinGeneral Resin
              MaterialBrass303/304 Stainless SteelBrassBrassBrassBrass
              Screw TypeMetric CoarseMetric FineMetric CoarseMetric CoarseMetric CoarseMetric Coarse
              Thread Diameter (Inserted) - Metric28 ~ 141.6 ~ 432.6 ~ 66
              Thread Diameter (Inserted) - Inch------
              Length (After Insertion) L (D = Screw Shaft Dia. M)2.5D2.5D2.5D2.5D2.5D2.5D
              NotchNoYesNoNoNoNo
              ShapeStandardStandardStandardStandardStandardStandard
              Sale UnitIndividually Sold (From 1 pc.)Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)
              Cleaning Method------
              Features/Applications------
              RoHS Compliance------

              Loading...

              1. 1

              Related Categories to Threaded Inserts