Threaded Inserts(Length (After Insertion) L (D = Screw Shaft Dia. M):3D)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Inserts - Threaded, Helical, Stainless Steel, Coarse
MISUMI
Stainless steel Inserts are corrosion-resistant and it is more corrosion resistant than other types of steel.
• Operating Environment: Manufacturing Equipment
• Application: Light Metal
• Material: 304 Stainless Steel
• Screw Type: Metric (fine) Thread
Clean processed version also available, please click Here.- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days Stock Items Included
-
![[Clean & Pack] Threaded Insert](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_b$)
[Clean & Pack] Threaded Insert
MISUMI
M2 to M18 thread sizes are available depending on coarse or fine thread options.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【800-4,000 Pieces Per Package】
Tokai
General purpose type. Low cost and well balanced.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Inserts - Press Fit, Brass, Cadmium-Free, SD Type【1-500 Pieces Per Package】
Tokai
Because it is an extension method, it can be used during press fitting insertion after molding with the thinnest possible wall thickness.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
| Brand | MISUMI | MISUMI | Tokai | Tokai |
|---|---|---|---|---|
| Product Series | Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【800-4,000 Pieces Per Package】 | Inserts - Press Fit, Brass, Cadmium-Free, SD Type【1-500 Pieces Per Package】 | ||
| CAD |
|
| ||
| Days to Ship |
4 Days Stock Items Included | 5 Days | 5 Days | 5 Days |
| Specifications |
| |||
| Insert Style | Standard | Standard | Standard | Standard |
| Application | Light Metal | Light Metal / Cast Iron / General Resin | General Resin | General Resin |
| Material | 303/304 Stainless Steel | 303/304 Stainless Steel | Brass | Brass |
| Screw Type | Metric Fine | Metric Fine | Metric Coarse | Metric Coarse |
| Thread Diameter (Inserted) - Metric | 8 | 8 | 2 ~ 4 | 3 ~ 4 |
| Thread Diameter (Inserted) - Inch | - | - | - | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | 3D | 3D | 3D | 3D |
| Notch | Yes | Yes | No | No |
| Shape | Standard | Standard | Standard | Standard |
| Sale Unit | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Box/Pack | Individually Sold (From 1 pc.) ~ Box/Pack |
| Cleaning Method | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | - | - |
| Features/Applications | - | - | - | - |
| RoHS Compliance | - | - | - | - |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
-
Metric / Inch
- metric
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
-
- Tokai (2)
- Hirosugi-Keiki (0)
- Recoil (0)
- NBK (0)
- AMPG (0)
- Sunco (0)
- JAPAN DRIVE-IT (0)
- Kipp (0)
- KS SANGYO (0)
- KKV (0)
CAD
-
- 2D
- 3D

![[Clean & Pack] Threaded Insert](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_b$)



![[Clean & Pack] Threaded Insert](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_c$)