Threaded Inserts(Length (After Insertion) L (D = Screw Shaft Dia. M):3D)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

4 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Brand
Product Series
CAD
Days to Ship
Specifications
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Helical, Stainless Steel, Coarse

      [Clean & Pack] Threaded Insert

        Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type

          Inserts - Press Fit, Brass, Cadmium-Free, SD Type

          Brand

          MISUMI

          MISUMI

          Tokai

          Tokai

          Product Series

          Inserts - Threaded, Helical, Stainless Steel, Coarse

          [Clean & Pack] Threaded Insert

          Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【800-4,000 Pieces Per Package】

          Inserts - Press Fit, Brass, Cadmium-Free, SD Type【1-500 Pieces Per Package】

          CAD
          • 2D / 3D
          • 2D / 3D
          Days to Ship 4 Days

          Stock Items Included

          5 Days 5 Days 5 Days
          Specifications
          • Rapid Design
                Insert StyleStandardStandardStandardStandard
                ApplicationLight MetalLight Metal / Cast Iron / General ResinGeneral ResinGeneral Resin
                Material303/304 Stainless Steel303/304 Stainless SteelBrassBrass
                Screw TypeMetric FineMetric FineMetric CoarseMetric Coarse
                Thread Diameter (Inserted) - Metric882 ~ 43 ~ 4
                Thread Diameter (Inserted) - Inch----
                Length (After Insertion) L (D = Screw Shaft Dia. M)3D3D3D3D
                NotchYesYesNoNo
                ShapeStandardStandardStandardStandard
                Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackIndividually Sold (From 1 pc.) ~ Box/Pack
                Cleaning Method-Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning--
                Features/Applications----
                RoHS Compliance----

                Loading...

                1. 1

                Related Categories to Threaded Inserts