Threaded Inserts(Length (After Insertion) L (D = Screw Shaft Dia. M):0.7D)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

1 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Brand
Product Series
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type

    Brand

    Tokai

    Product Series

    Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【2,000 Pieces Per Package】

    Days to Ship 5 Days
    Insert StyleStandard
    ApplicationGeneral Resin
    MaterialBrass
    Screw TypeMetric Coarse
    Thread Diameter (Inserted) - Metric5
    Thread Diameter (Inserted) - Inch-
    Length (After Insertion) L (D = Screw Shaft Dia. M)0.7D
    NotchNo
    ShapeStandard
    Sale UnitBox/Pack
    Cleaning Method-
    Features/Applications-
    RoHS Compliance-

    Loading...

    1. 1

    Related Categories to Threaded Inserts