Threaded Inserts(Length (After Insertion) L (D = Screw Shaft Dia. M):0.7D)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Brass Insert Nut Screw-in IRB/IRB-C
Hirosugi-Keiki
[Nominal designation of thread (M)] 2/2.5/2.6/3/4/5/6/8
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)/degreasing
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Aluminum Insert Nut Screw-in IRL-B/IRL-K
Hirosugi-Keiki
[Nominal designation of thread (M)] 2/2.5/2.6/3/4/5/6/8
[Material] Lead-free free-cutting aluminum (KS26), lead content 300 ppm or less
[Treatment] Black anodized (BAL)/Kanigen electroless nickel plating
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【2,000 Pieces Per Package】
Tokai
General purpose type. Low cost and well balanced.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| Days to Ship |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
| Brand | Hirosugi-Keiki | Hirosugi-Keiki | Tokai |
|---|---|---|---|
| Product Series | Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【2,000 Pieces Per Package】 | ||
| Days to Ship | 10 Days | 10 Days | 5 Days |
| Insert Style | Self-Tapping | Self-Tapping | Standard |
| Application | Light Metal | Light Metal | General Resin |
| Material | Brass | Aluminum | Brass |
| Screw Type | Metric Coarse | Metric Coarse | Metric Coarse |
| Thread Diameter (Inserted) - Metric | 3 ~ 4 | 3 | 5 |
| Thread Diameter (Inserted) - Inch | - | - | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | 0.7D | 0.7D | 0.7D |
| Notch | No | No | No |
| Shape | Standard | Standard | Standard |
| Sale Unit | Box/Pack | Box/Pack | Box/Pack |
| Cleaning Method | - | - | - |
| Features/Applications | - | - | - |
| RoHS Compliance | - | - | - |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Aluminum
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
-
Metric / Inch
- metric
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
-
- MISUMI (0)
- Hirosugi-Keiki (2)
- Tokai (1)
- KKV (0)
- Sunco (0)
- Recoil (0)
- NBK (0)
- AMPG (0)
- JAPAN DRIVE-IT (0)
- KS SANGYO (0)
- Kipp (0)
CAD
-
- 2D
- 3D