Threaded Inserts(Material:Steel)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Inserts - Threaded, Slotted, Self-Tapping
MISUMI
Slotted tapping inserts with both external and internal threads. Used to reinforce relatively-low mechanical thread strength and makes pre-tapping unnecessary.
Clean processed version also available, please click Here.- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as Same Day Stock Items Included
-
Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch
AMPG
Round Allen Socket Nut — Inch
・Alloy Steel and 18-8 (A2) Stainless Steel Options
・This is a representative of the SS insert nuts- Volume Discount is available
Configure Now
Ships as soon as 2 Days Stock Items Included
-

Inserts - Self Tapping, Three Hole, Short, Type 307
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as Same Day Stock Items Included
-

Kipp
Threaded inserts are cylindrical nuts that provide a strong threaded hole in materials like wood, plastic, or metal. The K0398 model is designed for easy installation and enhances the durability of the connection. It allows for repeated assembly and disassembly, making it a practical solution for various industrial applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 17 Days -

Threaded Inserts - Reinforced, K0399
Kipp
Threaded inserts are cylindrical components used to create robust internal threads in various materials, such as plastics and wood. The reinforced design enhances strength and durability, allowing for better load-bearing capabilities. These inserts are easy to install and provide a secure, reusable thread for fastening screws and bolts, making them ideal for numerous applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 17 Days -

Inserts - Self Tapping, Chip-Free, Long, Type 338
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -
Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Metric Thread
AMPG
Round Allen Socket Nut — Metric
・Alloy Steel and 18-8 (A2) Stainless Steel Options
・This is a representative image of the Alloy Steel, Black Oxide Coated insert nuts- Volume Discount is available
Configure Now
Ships as soon as 2 Days -

Inserts - Self Tapping, Three Hole, Short, Type 308
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Threaded Inserts Self-Tapping with Cutting Slot, K0978
Kipp
Material:Body reinforced polyamide thermoplastic, black gray.
Tapped bushing steel 5.8 or stainless steel 1.4305 (AISI 303 equivalent)
Type:Steel blue passivated, stainless steel bright.
Part Number Example:K1472.1804
Benefits:The knurled nuts can be tightened or loosened without tools. Suitable for manual fixating and clamping. Various thread sizes.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Inserts - Self Tapping, Chip-Free, Short, Type 337
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 303
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Small Outside Diameter, Three Hole, Short, Type 347
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, with Pin, Type 318
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Small Outside Diameter, Three Hole, Long, Type 348
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

Threaded Inserts Self-Tapping with Cutting Bores, K0979
Kipp
KIPP K0979.03 Threaded Inserts Self-Tapping with Cutting Bores provide dependable fastening solutions for secure integration into various materials. Designed to streamline assembly, these inserts enhance grip and stability in wood, plastic, and metal. They significantly reduce installation time while improving strength without compromising accuracy. Suitable for personal and industrial applications, K0979.03 enhances structural integrity and performance, making it essential for ensuring reliable connections.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 17 Days -

Threaded Inserts - Solid Body, K0400
Kipp
Threaded inserts - solid body, K0400 are used to provide strong and durable internal threads in materials like wood, plastic, or metal. They are designed for easy installation, ensuring a secure fit for screws or bolts. Their solid design enhances the load-bearing capacity, making them ideal for applications where reliability is crucial.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 17 Days -

Threaded Inserts - Steel, Self-Tapping Type B, K1538
Kipp
Material: Steel.
Type: Steel, case hardened, electro zinc-plated.
Part Number Example: K1538.08
Note: Self-tapping threaded inserts for making high-strength, wear-free, vibration-resistant fastenings in aluminum profiles. To reduce the thread size from M10 to M8. Only suitable for aluminum profiles with a core hole diameter of 10 mm.
Accessories: Assembly tool K1538.808.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 17 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
| Brand | MISUMI | KKV | AMPG | KKV | Kipp | Kipp | KKV | AMPG | KKV | Kipp | KKV | KKV | KKV | KKV | KKV | Kipp | Kipp | Kipp |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302 | Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch | Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Metric Thread | Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 303 | Inserts - Self Tapping, Small Outside Diameter, Three Hole, Short, Type 347 | Inserts - Self Tapping, Small Outside Diameter, Three Hole, Long, Type 348 | ||||||||||||
| CAD |
|
|
|
|
|
|
| |||||||||||
| Days to Ship |
Same Day Stock Items Included |
Same Day Stock Items Included |
2 Days
Stock Items Included |
Same Day Stock Items Included | 17 Days | 17 Days | 5 Days | 2 Days |
Same Day Stock Items Included | 4 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 17 Days | 17 Days | 17 Days |
| Specifications |
| |||||||||||||||||
| Insert Style | Self-Tapping | Self-Tapping | Press-Fit | Self-Tapping | Key Locked | Key Locked | Self-Tapping | Press-Fit | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Standard | Self-Tapping |
| Application | Light Metal / Cast Iron / General Resin / Wood | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Material | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
| Screw Type | Metric Coarse | Metric Coarse | Unified Coarse / Unified Fine | Metric Coarse | Metric Coarse / Metric Fine | Metric Coarse / Metric Fine | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse / Metric Fine | Metric Coarse |
| Thread Diameter (Inserted) - Metric | 3 ~ 12 | 3 ~ 27 | - | 3 ~ 16 | 5 ~ 12 | 4 ~ 24 | 3 ~ 16 | 3 ~ 24 | 3 ~ 16 | 3 ~ 16 | 3 ~ 10 | 3 ~ 10 | 4 ~ 16 | 4 ~ 16 | 4 ~ 12 | 3 ~ 12 | - | 8 |
| Thread Diameter (Inserted) - Inch | - | - | 1" ~ #10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Notch | No | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Shape | Slotted | Slotted | - | Three-Hole | - | - | Chip-Free | - | Three-Hole | Slotted | Chip-Free | Small Outside Diameter Slotted | Small Outside Diameter Three-Hole | With Pin | Small Outside Diameter Three-Hole | Three-Hole | - | Three-Hole |
| Sale Unit | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | - | - | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | - | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | - | - | - |
| Cleaning Method | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Features/Applications | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| RoHS Compliance | RoHS Compliant (10 Substances) / Not RoHS Compliant | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Aluminum
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
-
Metric / Inch
- metric
- inch
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
CAD
-
- 2D
- 3D