Threaded Inserts(Material:303/304 Stainless Steel)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Inserts - Threaded, Slotted, Self-Tapping
MISUMI
Slotted tapping inserts with both external and internal threads. Used to reinforce relatively-low mechanical thread strength and makes pre-tapping unnecessary.
Clean processed version also available, please click Here.- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Threaded, Helical, Stainless Steel, Coarse
MISUMI
Stainless steel Inserts are corrosion-resistant and it is more corrosion resistant than other types of steel.
• Operating Environment: Manufacturing Equipment
• Application: Light Metal
• Material: 304 Stainless Steel
• Screw Type: Metric (fine) Thread
Clean processed version also available, please click Here.- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-
![[Clean & Pack] Threaded Insert](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_b$)
[Clean & Pack] Threaded Insert
MISUMI
M2 to M18 thread sizes are available depending on coarse or fine thread options.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as Same Day Stock Items Included
-
![[Clean & Pack] Self-Tapping Inserts - Slotted](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783359_001.jpg?$product_view_b$)
[Clean & Pack] Self-Tapping Inserts - Slotted
MISUMI
Coase thread M3 to M12 thread sizes are available.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
![[Clean & Pack] Threaded Inserts, Package](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_b$)
[Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】
MISUMI
Coase thread M3 to M8 thread sizes are available in package.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Three Hole, Short, Type 307
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【1-100 Pieces Per Package】
MISUMI
Package-Deal Purchasing recommended for bolts of large volume use.
Clean processed version also available, please click Here.- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Self Tapping, Chip-Free, Long, Type 338
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

Threaded Inserts - for Thread Reinforcement, Key Locking, SHINS
NBK
NBK Inserts are durable key-locked threaded inserts made from stainless steel (SUS303/SUS304) for wood applications. They feature a notch for secure installation and are suitable for transport environments.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse
Recoil
The material is normal stainless steel 304 (18–8), but the material has been manufactured with other materials added for special applications.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Inserts - Self Tapping, Three Hole, Short, Type 308
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
- Volume Discount Available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Sunco
[Nominal M] 6, 8, 14, 18, 20, 22, 24, 27, 30, 33, 36, 39
Material Stainless Steel
Surface Treatment BareConfigure Now
Ships as soon as 5 Days -

Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric
Recoil
The material is normal stainless steel 304 (18–8), but the material has been manufactured with other materials added for special applications.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking
Recoil
Recoil lock type insert designed to stop bolts from loosening during severe vibration or temperature changes.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Inserts - Self Tapping, Chip-Free, Short, Type 337
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

Inserts - Threaded, Helical with Notch, Stainless Steel, Metric【5-10 Pieces Per Package】
Recoil
[Type] Threaded Insert Use
[Application] Light Metal
[Materials] SUS304 with Notch
[Application] Light Metal
[Screw type] Coarse/Fine Screw Diameter (after insertion) 2 2.2 2.5 3 3.5 4 5 6 7 8 9 10 11 12 14 16 18 20 Length (after insertion)
[L](D = screw diameter M) 1D 1.5D 2D
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Pitch (mm)] 0.4 0.45 0.5 0.6 0.7 0.8 1.0 1.25 1.5 1.75 2.0 2.5 Usage Environment: Internal Combustion Engines/Manufacturing Equipment Quantity 5 10Configure Now
Ships as soon as 4 Days -

Inserts - Self Tapping, Ultra Coarse, Type 309
KKV
Ensat is an insert nut with high workability usable for resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Reinforcing female screws using Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat is an insert nut with high workability usable for resin, aluminum, etc., which easily causes female screws to be destroyed when directly tapped.
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】
KS SANGYO
Insert screw that can be inserted and removed easily and smoothly.
Features
· Ready-to-use screw insert, compatible with the tools you have at hand.
· The sampling notch makes it unnecessary to forcibly pull out to avoid damaging the base material.
Applications
· For reinforcement of materials such as aluminum and plastic where female threads have low strength.
· Weight reduction is possible since it can be inserted into the base material of materials prone to female screw breakage.
· For countermeasures against vibration and reinforcement of spots where strong vibration is present, such as with industrial machinery and the engines of vehicles or motorcycles.
· Repairs and reforms broken, worn out, and crushed female threads.Configure Now
Ships as soon as 4 Days -

Inserts - Recoil Free Running Thread, Helical, Extra Short
Recoil
· Type: Threaded insert use
· Application: Light metal
· Materials: SUS304
· Thread type: Coarse with notch
· Sales unit: Available individually starting from quantities of 1
· Thread diameter after insertion (mm): 3, 4, 5, 6, 8, 10
· Length after insertion (D = screw diameter M): 0.5D, 0.8D- Volume Discount Available
Configure Now
Ships as soon as 4 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
| Brand | MISUMI | MISUMI | MISUMI | KKV | MISUMI | MISUMI | KKV | MISUMI | KKV | NBK | Recoil | KKV | Sunco | Recoil | Recoil | KKV | Recoil | KKV | KS SANGYO | Recoil |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302 | [Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】 | Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【1-100 Pieces Per Package】 | Threaded Inserts - for Thread Reinforcement, Key Locking, SHINS | Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse | Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric | Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking | Inserts - Threaded, Helical with Notch, Stainless Steel, Metric【5-10 Pieces Per Package】 | Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】 | |||||||||||
| CAD |
|
|
|
|
|
| ||||||||||||||
| Days to Ship |
Same Day Stock Items Included |
Same Day Stock Items Included | 5 Days |
Same Day Stock Items Included | 5 Days | 5 Days |
Same Day Stock Items Included |
Same Day Stock Items Included | 5 Days | 7 Days | 4 Days |
Same Day Stock Items Included | 5 Days | 4 Days | 4 Days | 5 Days | 4 Days |
Same Day Stock Items Included | 4 Days | 4 Days |
| Specifications |
|
| ||||||||||||||||||
| Insert Style | Self-Tapping | Standard | Standard | Self-Tapping | Self-Tapping | Standard | Self-Tapping | Standard | Self-Tapping | Key Locked | Standard | Self-Tapping | Standard | Standard | Standard | Self-Tapping | Standard | Self-Tapping | Standard | Standard |
| Application | Light Metal / Cast Iron / General Resin / Wood | Light Metal / Cast Iron / General Resin | Light Metal / Cast Iron / General Resin | - | Light Metal | Light Metal | - | Light Metal | - | - | Light Metal | - | - | Light Metal | Light Metal | - | Light Metal | - | Light Metal / Cast Iron / General Resin | Light Metal |
| Material | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel |
| Screw Type | Metric Coarse | Metric Fine | Metric Fine | Metric Coarse | Metric Coarse | Metric Fine | Metric Coarse | Metric Fine | Metric Coarse | Metric Coarse | Unified Coarse | Metric Coarse | Metric Fine | Metric Fine | Metric Coarse | Metric Coarse | Metric Coarse / Metric Fine | Metric Coarse | Metric Coarse | Metric Coarse |
| Thread Diameter (Inserted) - Metric | 3 ~ 12 | 2 ~ 18 | 2 ~ 18 | 2.5 ~ 20 | 3 ~ 12 | 3 ~ 8 | 3 ~ 16 | 3 ~ 8 | 3 ~ 12 | 5 ~ 12 | - | 3 ~ 12 | 6 ~ 39 | 8 ~ 24 | 4 ~ 6 | 3 ~ 12 | 2 ~ 20 | 3 ~ 5 | 3 ~ 6 | 3 ~ 8 |
| Thread Diameter (Inserted) - Inch | - | - | - | - | - | - | - | - | - | - | 1" ~ #12 | - | - | - | - | - | - | - | - | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | - | 1D / 1.5D / 2D / 3D | 1D / 1.5D / 2D / 3D | - | - | 1D / 1.5D / 2D | - | 1D / 1.5D / 2D | - | - | 1D / 1.5D / 2D | - | 1D / 1.5D / 2D / 2.5D | 1D / 1.5D / 2D | 1D / 1.5D / 2D | - | 1D / 1.5D / 2D | - | 1D / 1.5D / 2D | 0.5D / 0.8D |
| Notch | No | Yes | Yes | - | No | Yes | - | Yes | - | Yes | Yes | - | Yes | Yes | Yes | - | Yes | - | Yes | Yes |
| Shape | Slotted | Standard | Standard | Slotted | Slotted | Standard | Three-Hole | Standard | Chip-Free | - | - | Three-Hole | Standard | - | - | Chip-Free | - | Standard | Standard | - |
| Sale Unit | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Box/Pack | Individually Sold (From 1 pc.) | Box/Pack | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) ~ Box/Pack | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Box/Pack | Individually Sold (From 1 pc.) | Box/Pack | Individually Sold (From 1 pc.) |
| Cleaning Method | - | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Features/Applications | - | - | - | - | - | Clean Washed | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| RoHS Compliance | RoHS Compliant (10 Substances) | - | - | - | - | RoHS Compliant (10 Substances) | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
-
Metric / Inch
- metric
- inch
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
-
- KKV (6)
- Recoil (5)
- KS SANGYO (1)
- NBK (1)
- Sunco (1)
- Hirosugi-Keiki (0)
- AMPG (0)
- JAPAN DRIVE-IT (0)
- Kipp (0)
- Tokai (0)
CAD
-
- 2D
- 3D


![[Clean & Pack] Threaded Insert](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_b$)

![[Clean & Pack] Self-Tapping Inserts - Slotted](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783359_001.jpg?$product_view_b$)
![[Clean & Pack] Threaded Inserts, Package](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_b$)
















![[Clean & Pack] Threaded Insert](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_c$)

![[Clean & Pack] Self-Tapping Inserts - Slotted](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783359_001.jpg?$product_view_c$)
![[Clean & Pack] Threaded Inserts, Package](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_c$)