Threaded Inserts(Material:303/304 Stainless Steel)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

20 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Slotted, Self-Tapping

      Inserts - Threaded, Helical, Stainless Steel, Coarse

        [Clean & Pack] Threaded Insert

          Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302

            [Clean & Pack] Self-Tapping Inserts - Slotted

              [Clean & Pack] Threaded Inserts, Package

                Inserts - Self Tapping, Three Hole, Short, Type 307

                  Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack

                    Inserts - Self Tapping, Chip-Free, Long, Type 338

                      Threaded Inserts - for Thread Reinforcement, Key Locking, SHINS

                        Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse

                          Inserts - Self Tapping, Three Hole, Short, Type 308

                            Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made

                              Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric

                                Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking

                                  Inserts - Self Tapping, Chip-Free, Short, Type 337

                                    Inserts - Threaded, Helical with Notch, Stainless Steel, Metric

                                      Inserts - Self Tapping, Ultra Coarse, Type 309

                                        Inserts - Threaded, Helical, Stainless Steel

                                          Inserts - Recoil Free Running Thread, Helical, Extra Short

                                          Brand

                                          MISUMI

                                          MISUMI

                                          MISUMI

                                          KKV

                                          MISUMI

                                          MISUMI

                                          KKV

                                          MISUMI

                                          KKV

                                          NBK

                                          Recoil

                                          KKV

                                          Sunco

                                          Recoil

                                          Recoil

                                          KKV

                                          Recoil

                                          KKV

                                          KS SANGYO

                                          Recoil

                                          Product Series

                                          Inserts - Threaded, Slotted, Self-Tapping

                                          Inserts - Threaded, Helical, Stainless Steel, Coarse

                                          [Clean & Pack] Threaded Insert

                                          Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302

                                          [Clean & Pack] Self-Tapping Inserts - Slotted

                                          [Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】

                                          Inserts - Self Tapping, Three Hole, Short, Type 307

                                          Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【1-100 Pieces Per Package】

                                          Inserts - Self Tapping, Chip-Free, Long, Type 338

                                          Threaded Inserts - for Thread Reinforcement, Key Locking, SHINS

                                          Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse

                                          Inserts - Self Tapping, Three Hole, Short, Type 308

                                          Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made【1-100 Pieces Per Package】

                                          Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric

                                          Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking

                                          Inserts - Self Tapping, Chip-Free, Short, Type 337

                                          Inserts - Threaded, Helical with Notch, Stainless Steel, Metric【5-10 Pieces Per Package】

                                          Inserts - Self Tapping, Ultra Coarse, Type 309

                                          Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】

                                          Inserts - Recoil Free Running Thread, Helical, Extra Short

                                          CAD
                                          • 2D / 3D
                                          • 2D / 3D
                                          • 2D / 3D
                                          • 2D / 3D
                                          • 2D / 3D
                                          • 2D / 3D
                                          Days to Ship Same Day

                                          Stock Items Included

                                          Same Day

                                          Stock Items Included

                                          5 Days Same Day

                                          Stock Items Included

                                          5 Days 5 Days Same Day

                                          Stock Items Included

                                          Same Day

                                          Stock Items Included

                                          5 Days 7 Days 4 Days Same Day

                                          Stock Items Included

                                          5 Days 4 Days 4 Days 5 Days 4 Days Same Day

                                          Stock Items Included

                                          4 Days 4 Days
                                          Specifications
                                          • Rapid Design
                                          • Rapid Design
                                                                              Insert StyleSelf-TappingStandardStandardSelf-TappingSelf-TappingStandardSelf-TappingStandardSelf-TappingKey LockedStandardSelf-TappingStandardStandardStandardSelf-TappingStandardSelf-TappingStandardStandard
                                                                              ApplicationLight Metal / Cast Iron / General Resin / WoodLight Metal / Cast Iron / General ResinLight Metal / Cast Iron / General Resin-Light MetalLight Metal-Light Metal--Light Metal--Light MetalLight Metal-Light Metal-Light Metal / Cast Iron / General ResinLight Metal
                                                                              Material303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel
                                                                              Screw TypeMetric CoarseMetric FineMetric FineMetric CoarseMetric CoarseMetric FineMetric CoarseMetric FineMetric CoarseMetric CoarseUnified CoarseMetric CoarseMetric FineMetric FineMetric CoarseMetric CoarseMetric Coarse / Metric FineMetric CoarseMetric CoarseMetric Coarse
                                                                              Thread Diameter (Inserted) - Metric3 ~ 122 ~ 182 ~ 182.5 ~ 203 ~ 123 ~ 83 ~ 163 ~ 83 ~ 125 ~ 12-3 ~ 126 ~ 398 ~ 244 ~ 63 ~ 122 ~ 203 ~ 53 ~ 63 ~ 8
                                                                              Thread Diameter (Inserted) - Inch----------1" ~ #12---------
                                                                              Length (After Insertion) L (D = Screw Shaft Dia. M)-1D / 1.5D / 2D / 3D1D / 1.5D / 2D / 3D--1D / 1.5D / 2D-1D / 1.5D / 2D--1D / 1.5D / 2D-1D / 1.5D / 2D / 2.5D1D / 1.5D / 2D1D / 1.5D / 2D-1D / 1.5D / 2D-1D / 1.5D / 2D0.5D / 0.8D
                                                                              NotchNoYesYes-NoYes-Yes-YesYes-YesYesYes-Yes-YesYes
                                                                              ShapeSlottedStandardStandardSlottedSlottedStandardThree-HoleStandardChip-Free--Three-HoleStandard--Chip-Free-StandardStandard-
                                                                              Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackIndividually Sold (From 1 pc.)Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackIndividually Sold (From 1 pc.)Box/PackIndividually Sold (From 1 pc.)
                                                                              Cleaning Method--Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning-Degreasing / Precision Cleaning / Electrolytic Polishing + Precision CleaningDegreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning--------------
                                                                              Features/Applications-----Clean Washed--------------
                                                                              RoHS ComplianceRoHS Compliant (10 Substances)----RoHS Compliant (10 Substances)--------------

                                                                              Loading...

                                                                              1. 1

                                                                              Related Categories to Threaded Inserts