Threaded Inserts(Material:430F Stainless Steel)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

5 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Brand
Product Series
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302

      Inserts - Self Tapping, Three Hole, Short, Type 307

        Inserts - Self Tapping, Chip-Free, Long, Type 338

          Inserts - Self Tapping, Three Hole, Short, Type 308

            Inserts - Self Tapping, Chip-Free, Short, Type 337

            Brand

            KKV

            KKV

            KKV

            KKV

            KKV

            Product Series

            Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302

            Inserts - Self Tapping, Three Hole, Short, Type 307

            Inserts - Self Tapping, Chip-Free, Long, Type 338

            Inserts - Self Tapping, Three Hole, Short, Type 308

            Inserts - Self Tapping, Chip-Free, Short, Type 337

            Days to Ship 5 Days

            Stock Items Included

            5 Days

            Stock Items Included

            5 Days 5 Days

            Stock Items Included

            5 Days
            Insert StyleSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-Tapping
            Application-----
            Material430F Stainless Steel430F Stainless Steel430F Stainless Steel430F Stainless Steel430F Stainless Steel
            Screw TypeMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric Coarse
            Thread Diameter (Inserted) - Metric3 ~ 123 ~ 123 ~ 103 ~ 123 ~ 10
            Thread Diameter (Inserted) - Inch-----
            Length (After Insertion) L (D = Screw Shaft Dia. M)-----
            Notch-----
            ShapeSlottedThree-HoleChip-FreeThree-HoleChip-Free
            Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)
            Cleaning Method-----
            Features/Applications-----
            RoHS Compliance-----

            Loading...

            1. 1

            Related Categories to Threaded Inserts