Threaded Inserts(Material:Brass)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

15 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302

      Inserts - Press Fit, Brass, Cadmium-Free, Flanged Bit Insert

        Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4

          Inserts - Press Fit, SL Type

            Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type

              Inserts - Press Fit, Flanged, Brass, HFB

                Inserts - Press Fit, Brass, Cadmium-Free, Flanged

                  Inserts - Press Fit, Brass, Cadmium-Free, SD Type

                    Inserts - Press Fit, HL Type

                      Inserts - Self Tapping, Slotted, SCT Type

                        Inserts - Self Tapping, Brass, Type 305

                          Inserts - Self Tapping, Ultra Coarse, Type 309

                            Inserts - Press Fit, TEC Type

                              Inserts - Press Fit, SP Type

                                Inserts - Press Fit, HSR Type

                                Brand

                                KKV

                                Tokai

                                Tokai

                                JAPAN DRIVE-IT

                                Tokai

                                Hirosugi-Keiki

                                Tokai

                                Tokai

                                JAPAN DRIVE-IT

                                JAPAN DRIVE-IT

                                KKV

                                KKV

                                JAPAN DRIVE-IT

                                JAPAN DRIVE-IT

                                JAPAN DRIVE-IT

                                Product Series

                                Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302

                                Inserts - Press Fit, Brass, Cadmium-Free, Flanged Bit Insert【1-5,000 Pieces Per Package】

                                Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4【1-5,000 Pieces Per Package】

                                Inserts - Press Fit, SL Type

                                Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【1-15,000 Pieces Per Package】

                                Inserts - Press Fit, Flanged, Brass, HFB

                                Inserts - Press Fit, Brass, Cadmium-Free, Flanged【1-600 Pieces Per Package】

                                Inserts - Press Fit, Brass, Cadmium-Free, SD Type【1-2,000 Pieces Per Package】

                                Inserts - Press Fit, HL Type【1-1,000 Pieces Per Package】

                                Inserts - Self Tapping, Slotted, SCT Type

                                Inserts - Self Tapping, Brass, Type 305

                                Inserts - Self Tapping, Ultra Coarse, Type 309

                                Inserts - Press Fit, TEC Type

                                Inserts - Press Fit, SP Type

                                Inserts - Press Fit, HSR Type

                                Days to Ship 5 Days

                                Stock Items Included

                                Same Day

                                Stock Items Included

                                Same Day

                                Stock Items Included

                                5 Days 5 Days Same Day

                                Stock Items Included

                                5 Days 5 Days 5 Days 5 Days 5 Days 5 Days

                                Stock Items Included

                                5 Days 5 Days 5 Days
                                Insert StyleSelf-TappingStandardStandardPress-FitStandardPress-FitStandardStandardPress-FitSelf-TappingSelf-TappingSelf-TappingPress-FitPress-FitPress-Fit
                                Application-General ResinGeneral Resin-General ResinLight MetalGeneral ResinGeneral ResinGeneral ResinGeneral Resin---General Resin-
                                MaterialBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrass
                                Screw TypeMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric Coarse
                                Thread Diameter (Inserted) - Metric2.5 ~ 162 ~ 82 ~ 102 ~ 101.4 ~ 632.6 ~ 82.6 ~ 83 ~ 63 ~ 83 ~ 63 ~ 162 ~ 62 ~ 63 ~ 5
                                Thread Diameter (Inserted) - Inch---------------
                                Length (After Insertion) L (D = Screw Shaft Dia. M)--1D / 1.5D / 2D1D / 1.5D / 2D / 2.5D1D / 1.5D / 2D / 2.5D / 3D / 0.7D1.5D1.5D / 2D / 2.5D1D / 1.5D / 2D / 2.5D / 3D1.5D / 2D2D / 2.5D--2D1D / 1.5D / 2D1.5D / 2D
                                Notch-NoNoNoNoNoNoNoNoNo--NoNoNo
                                ShapeSlottedStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandard
                                Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)
                                Cleaning Method---------------
                                Features/Applications---------------
                                RoHS Compliance---------------

                                Loading...

                                1. 1

                                Related Categories to Threaded Inserts