Threaded Inserts(Material:Brass)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

28 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302

      Inserts - Press Fit, Brass, Cadmium-Free, Flanged Bit Insert

        Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4

          Brass Insert Nut Screw-in IRB-W/-CW

            Inserts - Press Fit, SL Type

              Brass Insert Nut Screw-in IRB/IRB-C

                Brass Insert Nut Screw-in / Slotted IRB-S/IRB-SC

                  Brass Insert Nut Screw-in / Slotted IRB-SW/-SCW

                    Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type

                      Inserts - Press Fit, Flanged, Brass, HFB

                        Inserts - Press Fit, Brass, Cadmium-Free, Flanged

                          Inserts - Press Fit, Brass, Cadmium-Free, SD Type

                            Inserts - Press Fit, HL Type

                              Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 4, Flanged

                                Inserts - Press Fit, FL Type

                                  Inserts - Self Tapping, Slotted, SCT Type

                                    Inserts - Press Fit, C-Lock (CL Type)

                                      Inserts - Self Tapping, Brass, Type 305

                                        Inserts - Self Tapping, Ultra Coarse, Type 309

                                          Inserts - Press Fit, TEC Type

                                            Inserts - Press Fit, SHK Type

                                              Inserts - Press Fit, C-Lock (HCL Type)

                                                Inserts - Press Fit, SP Type

                                                  Inserts - Press Fit, B-Lock Model N42

                                                    Inserts - Press Fit, C TEC (CT Type)

                                                      Inserts - Press Fit, HSR Type

                                                        Inserts - Press Fit, PLK Type

                                                          Inserts - Press Fit, One Sided, Brass, HSB

                                                          Brand

                                                          KKV

                                                          Tokai

                                                          Tokai

                                                          Hirosugi-Keiki

                                                          JAPAN DRIVE-IT

                                                          Hirosugi-Keiki

                                                          Hirosugi-Keiki

                                                          Hirosugi-Keiki

                                                          Tokai

                                                          Hirosugi-Keiki

                                                          Tokai

                                                          Tokai

                                                          JAPAN DRIVE-IT

                                                          Tokai

                                                          JAPAN DRIVE-IT

                                                          JAPAN DRIVE-IT

                                                          Bohsei

                                                          KKV

                                                          KKV

                                                          JAPAN DRIVE-IT

                                                          JAPAN DRIVE-IT

                                                          Bohsei

                                                          JAPAN DRIVE-IT

                                                          JAPAN DRIVE-IT

                                                          Bohsei

                                                          JAPAN DRIVE-IT

                                                          JAPAN DRIVE-IT

                                                          Hirosugi-Keiki

                                                          Product Series

                                                          Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302

                                                          Inserts - Press Fit, Brass, Cadmium-Free, Flanged Bit Insert【1-5,000 Pieces Per Package】

                                                          Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4【1-5,000 Pieces Per Package】

                                                          Brass Insert Nut Screw-in IRB-W/-CW

                                                          Inserts - Press Fit, SL Type

                                                          Brass Insert Nut Screw-in IRB/IRB-C

                                                          Brass Insert Nut Screw-in / Slotted IRB-S/IRB-SC

                                                          Brass Insert Nut Screw-in / Slotted IRB-SW/-SCW

                                                          Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【1-15,000 Pieces Per Package】

                                                          Inserts - Press Fit, Flanged, Brass, HFB

                                                          Inserts - Press Fit, Brass, Cadmium-Free, Flanged【1-600 Pieces Per Package】

                                                          Inserts - Press Fit, Brass, Cadmium-Free, SD Type【1-2,000 Pieces Per Package】

                                                          Inserts - Press Fit, HL Type【1-1,000 Pieces Per Package】

                                                          Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 4, Flanged【1-1,000 Pieces Per Package】

                                                          Inserts - Press Fit, FL Type

                                                          Inserts - Self Tapping, Slotted, SCT Type

                                                          Inserts - Press Fit, C-Lock (CL Type)【100 Pieces Per Package】

                                                          Inserts - Self Tapping, Brass, Type 305

                                                          Inserts - Self Tapping, Ultra Coarse, Type 309

                                                          Inserts - Press Fit, TEC Type

                                                          Inserts - Press Fit, SHK Type

                                                          Inserts - Press Fit, C-Lock (HCL Type)【50-100 Pieces Per Package】

                                                          Inserts - Press Fit, SP Type

                                                          Inserts - Press Fit, B-Lock Model N42

                                                          Inserts - Press Fit, C TEC (CT Type)【100 Pieces Per Package】

                                                          Inserts - Press Fit, HSR Type

                                                          Inserts - Press Fit, PLK Type

                                                          Inserts - Press Fit, One Sided, Brass, HSB

                                                          Days to Ship 5 Days

                                                          Stock Items Included

                                                          Same Day

                                                          Stock Items Included

                                                          Same Day

                                                          Stock Items Included

                                                          10 Days 5 Days 10 Days 10 Days 10 Days 5 Days Same Day

                                                          Stock Items Included

                                                          5 Days 5 Days 5 Days 5 Days 5 Days 5 Days 5 Days 5 Days 5 Days

                                                          Stock Items Included

                                                          5 Days 5 Days 5 Days 5 Days 5 Days 5 Days 5 Days 5 Days 5 Days
                                                          Insert StyleSelf-TappingStandardStandardSelf-TappingPress-FitSelf-TappingSelf-TappingSelf-TappingStandardPress-FitStandardStandardPress-FitStandardPress-FitSelf-TappingPress-FitSelf-TappingSelf-TappingPress-FitPress-FitPress-FitPress-FitPress-FitPress-FitPress-FitPress-FitPress-Fit
                                                          Application-General ResinGeneral ResinLight Metal-Light MetalLight MetalLight MetalGeneral ResinLight MetalGeneral ResinGeneral ResinGeneral ResinGeneral Resin-General ResinGeneral Resin----General ResinGeneral Resin-General Resin--Light Metal
                                                          MaterialBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrassBrass
                                                          Screw TypeMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric Coarse
                                                          Thread Diameter (Inserted) - Metric2.5 ~ 162 ~ 82 ~ 102.6 ~ 82 ~ 102 ~ 82.6 ~ 82.6 ~ 81.4 ~ 632.6 ~ 82.6 ~ 83 ~ 63 ~ 83 ~ 43 ~ 82 ~ 63 ~ 63 ~ 162 ~ 62 ~ 83 ~ 62 ~ 63 ~ 633 ~ 83 ~ 53 ~ 4
                                                          Thread Diameter (Inserted) - Inch----------------------------
                                                          Length (After Insertion) L (D = Screw Shaft Dia. M)--1D / 1.5D / 2D1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D1D / 1.5D / 2D / 2.5D1D / 1.5D / 2D / 2.5D / 3D / 0.7D / 0.8D / 3.5D1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D1D / 1.5D / 2D / 2.5D / 3D / 0.7D1.5D1.5D / 2D / 2.5D1D / 1.5D / 2D / 2.5D / 3D1.5D / 2D1.5D / 2D1.5D / 2D2D / 2.5D---2D1.5D / 2D-1D / 1.5D / 2D1.5D / 2D-1.5D / 2D2D1D / 1.5D
                                                          Notch-NoNoNoNoNoNoNoNoNoNoNoNoNoNoNo---NoNo-NoYes-NoYesNo
                                                          ShapeSlottedStandardStandardStandardStandardStandardSlottedSlottedStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandardStandard
                                                          Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackBox/PackIndividually Sold (From 1 pc.)Box/PackBox/PackBox/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)
                                                          Cleaning Method----------------------------
                                                          Features/Applications----------------------------
                                                          RoHS Compliance----------------------------

                                                          Loading...

                                                          1. 1

                                                          Related Categories to Threaded Inserts