Threaded Inserts(Material:Aluminum)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Aluminum Insert Nut Screw-in / Coated with Loosening Prevention Agent IRL-BW/-KW
Hirosugi-Keiki
[Nominal designation of thread (M)] 2.6/3/4/5/6/8
[Material] Lead-free free-cutting aluminum (KS26), lead content 300 ppm or less
[Treatment] Black anodized (BAL)/Kanigen electroless nickel plating
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Aluminum Insert Nut Screw-in IRL-B/IRL-K
Hirosugi-Keiki
[Nominal designation of thread (M)] 2/2.5/2.6/3/4/5/6/8
[Material] Lead-free free-cutting aluminum (KS26), lead content 300 ppm or less
[Treatment] Black anodized (BAL)/Kanigen electroless nickel plating
RoHS-compliantConfigure Now
Ships as soon as 10 Days
| Brand |
|---|
| Product Series |
| Days to Ship |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
| Brand | Hirosugi-Keiki | Hirosugi-Keiki |
|---|---|---|
| Product Series | Aluminum Insert Nut Screw-in / Coated with Loosening Prevention Agent IRL-BW/-KW | |
| Days to Ship | 10 Days | 10 Days |
| Insert Style | Self-Tapping | Self-Tapping |
| Application | Light Metal | Light Metal |
| Material | Aluminum | Aluminum |
| Screw Type | Metric Coarse | Metric Coarse |
| Thread Diameter (Inserted) - Metric | 2.6 ~ 8 | 2 ~ 8 |
| Thread Diameter (Inserted) - Inch | - | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | 1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D | 1D / 1.5D / 2D / 2.5D / 3D / 0.7D / 0.8D / 3.5D |
| Notch | No | No |
| Shape | Standard | Standard |
| Sale Unit | Box/Pack | Box/Pack |
| Cleaning Method | - | - |
| Features/Applications | - | - |
| RoHS Compliance | - | - |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Aluminum
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
- Whitworth Coarse
-
Metric / Inch
- metric
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
-
- MISUMI (0)
- Hirosugi-Keiki (2)
- Sunco (0)
- Recoil (0)
- NBK (0)
- AMPG (0)
- TSUGAMI (0)
- Sel Japan (0)
- KS SANGYO (0)
- Kipp (0)
- Bohsei (0)
- Tokai (0)
- JAPAN DRIVE-IT (0)
- ESCO (0)
- KKV (0)
- Nippon Sprew (0)
CAD
-
- 2D
- 3D