Threaded Inserts(Material:Aluminum)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

2 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Brand
Product Series
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Aluminum Insert Nut Screw-in / Coated with Loosening Prevention Agent IRL-BW/-KW

      Aluminum Insert Nut Screw-in IRL-B/IRL-K

      Brand

      Hirosugi-Keiki

      Hirosugi-Keiki

      Product Series

      Aluminum Insert Nut Screw-in / Coated with Loosening Prevention Agent IRL-BW/-KW

      Aluminum Insert Nut Screw-in IRL-B/IRL-K

      Days to Ship 10 Days 10 Days
      Insert StyleSelf-TappingSelf-Tapping
      ApplicationLight MetalLight Metal
      MaterialAluminumAluminum
      Screw TypeMetric CoarseMetric Coarse
      Thread Diameter (Inserted) - Metric2.6 ~ 82 ~ 8
      Thread Diameter (Inserted) - Inch--
      Length (After Insertion) L (D = Screw Shaft Dia. M)1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D1D / 1.5D / 2D / 2.5D / 3D / 0.7D / 0.8D / 3.5D
      NotchNoNo
      ShapeStandardStandard
      Sale UnitBox/PackBox/Pack
      Cleaning Method--
      Features/Applications--
      RoHS Compliance--

      Loading...

      1. 1

      Related Categories to Threaded Inserts