Threaded Inserts(Material:Stainless Steel)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

7 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch

      Threaded Inserts - K0398

        Threaded Inserts - Reinforced, K0399

          Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Metric Thread

            Threaded Inserts Self-Tapping with Cutting Slot, K0978

              Threaded Inserts with Internal Thread Self-Locking, K0401

                Threaded Inserts Self-Tapping with Cutting Bores, K0979

                Brand

                AMPG

                Kipp

                Kipp

                AMPG

                Kipp

                Kipp

                Kipp

                Product Series

                Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch

                Threaded Inserts - K0398

                Threaded Inserts - Reinforced, K0399

                Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Metric Thread

                Threaded Inserts Self-Tapping with Cutting Slot, K0978

                Threaded Inserts with Internal Thread Self-Locking, K0401

                Threaded Inserts Self-Tapping with Cutting Bores, K0979

                CAD
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                Days to Ship Same Day

                Stock Items Included

                17 Days 17 Days 2 Days 4 Days 17 Days 17 Days
                Insert StylePress-FitKey LockedKey LockedPress-FitSelf-TappingKey LockedSelf-Tapping
                Application-------
                MaterialStainless SteelStainless SteelStainless SteelStainless SteelStainless SteelStainless SteelStainless Steel
                Screw TypeUnified Coarse / Unified FineMetric Coarse / Metric FineMetric Coarse / Metric FineMetric CoarseMetric CoarseMetric CoarseMetric Coarse
                Thread Diameter (Inserted) - Metric-5 ~ 124 ~ 243 ~ 243 ~ 165 ~ 123 ~ 12
                Thread Diameter (Inserted) - Inch1" ~ #10------
                Length (After Insertion) L (D = Screw Shaft Dia. M)-------
                Notch-------
                Shape----Slotted-Three-Hole
                Sale UnitIndividually Sold (From 1 pc.)--Individually Sold (From 1 pc.)---
                Cleaning Method-------
                Features/Applications-------
                RoHS Compliance-------

                Loading...

                1. 1

                Related Categories to Threaded Inserts