Threaded Inserts(Sale Unit:Individually Sold (From 1 pc.))
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Inserts - Threaded, Slotted, Self-Tapping
MISUMI
Slotted tapping inserts with both external and internal threads. Used to reinforce relatively-low mechanical thread strength and makes pre-tapping unnecessary.
Clean processed version also available, please click Here.- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Threaded, Helical, Stainless Steel, Coarse
MISUMI
Stainless steel Inserts are corrosion-resistant and it is more corrosion resistant than other types of steel.
• Operating Environment: Manufacturing Equipment
• Application: Light Metal
• Material: 304 Stainless Steel
• Screw Type: Metric (fine) Thread
Clean processed version also available, please click Here.- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-
![[Clean & Pack] Threaded Insert](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_b$)
[Clean & Pack] Threaded Insert
MISUMI
M2 to M18 thread sizes are available depending on coarse or fine thread options.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Press Fit, Brass, Cadmium-Free, Flanged Bit Insert
Tokai
General purpose type. Low cost and well balanced.
- Volume Discount Available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Recoil Threaded, Helical, Nitronic 60
Recoil
Insert to prevent screw galling (seizing). No lubricating oil required. (Helisert and sprue).
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -
![[Clean & Pack] Self-Tapping Inserts - Slotted](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783359_001.jpg?$product_view_b$)
[Clean & Pack] Self-Tapping Inserts - Slotted
MISUMI
Coase thread M3 to M12 thread sizes are available.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4
Tokai
These inserts are the best choice for easy and secure fitment into plastic holes.
- Volume Discount Available
Configure Now
Ships as soon as Same Day Stock Items Included
-
Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch
AMPG
Round Allen Socket Nut — Inch
・Alloy Steel and 18-8 (A2) Stainless Steel Options
・This is a representative of the SS insert nuts- Volume Discount Available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Recoil Threaded, Helical, Phosphor Bronze
Recoil
Electrical junction joint up to 300 °C. Insert for non-magnetic application (Helisert and sprue).
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Inserts - Self Tapping, Three Hole, Short, Type 307
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as Same Day Stock Items Included
-

JAPAN DRIVE-IT
[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard Screw Diameter (after insertion) M (mm): 2 2.5 2.6 3 3.5 4 5 6 8 10 Length (after insertion)
[L](D = Screw Diameter M) 1 D 1.5 D 2 D 2.5 D
[Length]B (mm) 3.0 3.9 4.0 4.9 5.0 5.8- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Chip-Free, Long, Type 338
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

Threaded Inserts - for Thread Reinforcement, Key Locking, SHINS
NBK
NBK Inserts are durable key-locked threaded inserts made from stainless steel (SUS303/SUS304) for wood applications. They feature a notch for secure installation and are suitable for transport environments.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -
Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Metric Thread
AMPG
Round Allen Socket Nut — Metric
・Alloy Steel and 18-8 (A2) Stainless Steel Options
・This is a representative image of the Alloy Steel, Black Oxide Coated insert nuts- Volume Discount Available
Configure Now
Ships as soon as 2 Days -

Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse
Recoil
The material is normal stainless steel 304 (18–8), but the material has been manufactured with other materials added for special applications.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Inserts - Self Tapping, Three Hole, Short, Type 308
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
- Volume Discount Available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made
Sunco
[Nominal M] 6, 8, 14, 18, 20, 22, 24, 27, 30, 33, 36, 39
Material Stainless Steel
Surface Treatment BareConfigure Now
Ships as soon as 5 Days -

Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type
Tokai
General purpose type. Low cost and well balanced.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Inserts - Press Fit, Flanged, Brass, HFB
Hirosugi-Keiki
[Nominal of Thread (M)] 2/2.6/3/4/5
[Material] Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Degreasing- Volume Discount Available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Press Fit, Brass, Cadmium-Free, Flanged
Tokai
Because it is an extension method, it can be used during press fitting insertion after molding with the thinnest possible wall thickness.
Configure Now
Ships as soon as 5 Days -

Inserts - Press Fit, Brass, Cadmium-Free, SD Type
Tokai
Because it is an extension method, it can be used during press fitting insertion after molding with the thinnest possible wall thickness.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

JAPAN DRIVE-IT
· Type: Press fit use
· Application: Resin, general
· Material: Brass
· Thread ridge type: Metric coarse screw, without notch
· Shape: Standard
· Diameter (following insertion): M3, M3.5, M4, M5, M6
· Length following insertion (D = screw diameter M): 1.5D, 2D
· Length (mm): 4.0, 5.8, 7.2, 8.2, 9.5, 12.7- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric
Recoil
The material is normal stainless steel 304 (18–8), but the material has been manufactured with other materials added for special applications.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking
Recoil
Recoil lock type insert designed to stop bolts from loosening during severe vibration or temperature changes.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Inserts - Recoil Threaded, Helical, Stainless Steel
Recoil
An insert for corrosion resistance and non-magnetic applications (Helisert and sprue).
- Volume Discount Available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Self Tapping, Chip-Free, Short, Type 337
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Slotted, SCT Type
JAPAN DRIVE-IT
[Type] Self-tapping Used
[Application] Resin: General
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 3, 4, 5, 6, 8, 10, Length (following insertion)
[L](D = screw diameter M) 2D 2.5D
[Length] B (mm) 6.0 8.0 10.0 14.0 15.0 18.0- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 303
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Brass, Type 305
KKV
Ensat is an insert nut with high workability usable for resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Reinforcing female screws using Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat is an insert nut with high workability usable for resin, aluminum, etc., which easily causes female screws to be destroyed when directly tapped.
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Ultra Coarse, Type 309
KKV
Ensat is an insert nut with high workability usable for resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Reinforcing female screws using Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat is an insert nut with high workability usable for resin, aluminum, etc., which easily causes female screws to be destroyed when directly tapped.
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Self Tapping, Small Outside Diameter, Three Hole, Short, Type 347
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

JAPAN DRIVE-IT
[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 2, 2.5, 3, 4, 5, 6, 8, Length (following insertion)
[L](D = screw diameter M) 1.5D 2D 2.5D
[Length] B (mm) 3.9 5.7 8.2 9.5 12.7- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, with Pin, Type 318
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

JAPAN DRIVE-IT
[Type] Press Fit Use
[Application] Resin: General
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 2, 2.5, 3, 3.5, 4, 5, 6, Length (following insertion)
[L](D = screw diameter M) 1D 1.5D 2D
[Length] B (mm) 4.1 5.3 6.2 7.4 8.3 9.2- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Inserts - Recoil Free Running Thread, Helical, Extra Short
Recoil
· Type: Threaded insert use
· Application: Light metal
· Materials: SUS304
· Thread type: Coarse with notch
· Sales unit: Available individually starting from quantities of 1
· Thread diameter after insertion (mm): 3, 4, 5, 6, 8, 10
· Length after insertion (D = screw diameter M): 0.5D, 0.8D- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Inserts - Self Tapping, Small Outside Diameter, Three Hole, Long, Type 348
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

JAPAN DRIVE-IT
[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 3 4 5 8, Length (following insertion)
[L](D = screw diameter M) 1.5D 2D- Volume Discount Available
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
| Brand | MISUMI | MISUMI | MISUMI | KKV | Tokai | Recoil | MISUMI | Tokai | AMPG | Recoil | KKV | JAPAN DRIVE-IT | KKV | NBK | AMPG | Recoil | KKV | Sunco | Tokai | Hirosugi-Keiki | Tokai | Tokai | JAPAN DRIVE-IT | Recoil | Recoil | Recoil | KKV | JAPAN DRIVE-IT | KKV | KKV | KKV | KKV | JAPAN DRIVE-IT | KKV | JAPAN DRIVE-IT | Recoil | KKV | JAPAN DRIVE-IT |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302 | Inserts - Press Fit, Brass, Cadmium-Free, Flanged Bit Insert | Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch | Threaded Inserts - for Thread Reinforcement, Key Locking, SHINS | Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Metric Thread | Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse | Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made | Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric | Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking | Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 303 | Inserts - Self Tapping, Small Outside Diameter, Three Hole, Short, Type 347 | Inserts - Self Tapping, Small Outside Diameter, Three Hole, Long, Type 348 | ||||||||||||||||||||||||||
| CAD |
|
|
|
| ||||||||||||||||||||||||||||||||||
| Days to Ship |
Same Day Stock Items Included |
Same Day Stock Items Included | 5 Days |
Same Day Stock Items Included |
Same Day Stock Items Included | 4 Days | 5 Days |
Same Day Stock Items Included |
Same Day Stock Items Included | 4 Days |
Same Day Stock Items Included | 5 Days | 5 Days | 7 Days | 2 Days | 4 Days |
Same Day Stock Items Included | 5 Days | 5 Days |
Same Day
Stock Items Included | 5 Days | 5 Days | 5 Days | 4 Days | 4 Days |
Same Day Stock Items Included | 5 Days | 5 Days | 5 Days | 5 Days |
Same Day Stock Items Included | 5 Days | 5 Days | 5 Days | 5 Days | 4 Days | 5 Days | 5 Days |
| Specifications |
|
| ||||||||||||||||||||||||||||||||||||
| Insert Style | Self-Tapping | Standard | Standard | Self-Tapping | Standard | Standard | Self-Tapping | Standard | Press-Fit | Standard | Self-Tapping | Press-Fit | Self-Tapping | Key Locked | Press-Fit | Standard | Self-Tapping | Standard | Standard | Press-Fit | Standard | Standard | Press-Fit | Standard | Standard | Standard | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Press-Fit | Self-Tapping | Press-Fit | Standard | Self-Tapping | Press-Fit |
| Application | Light Metal / Cast Iron / General Resin / Wood | Light Metal / Cast Iron / General Resin | Light Metal / Cast Iron / General Resin | - | General Resin | Light Metal | Light Metal | General Resin | - | Light Metal | - | - | - | - | - | Light Metal | - | - | General Resin | Light Metal | General Resin | General Resin | General Resin | Light Metal | Light Metal | Light Metal | - | General Resin | - | - | - | - | - | - | General Resin | Light Metal | - | - |
| Material | Steel / 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | Steel / 303/304 Stainless Steel / 430F Stainless Steel / Brass | Brass | Nitronic 60 | 303/304 Stainless Steel | Brass | Steel / Stainless Steel | Phosphor Bronze | Steel / 303/304 Stainless Steel / 430F Stainless Steel | Brass | Steel / 303/304 Stainless Steel / 430F Stainless Steel | 303/304 Stainless Steel | Steel / Stainless Steel | 303/304 Stainless Steel | Steel / 303/304 Stainless Steel / 430F Stainless Steel | 303/304 Stainless Steel | Brass | Brass | Brass | Brass | Brass | 303/304 Stainless Steel | 303/304 Stainless Steel | 316 Stainless Steel | Steel / 303/304 Stainless Steel / 430F Stainless Steel | Brass | Steel | Brass | 303/304 Stainless Steel / Brass | Steel | Brass | Steel | Brass | 303/304 Stainless Steel | Steel | Brass |
| Screw Type | Metric Coarse | Metric Fine | Metric Fine | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Unified Coarse / Unified Fine | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Unified Coarse | Metric Coarse | Metric Fine | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Fine | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse |
| Thread Diameter (Inserted) - Metric | 3 ~ 12 | 2 ~ 18 | 2 ~ 18 | 2.5 ~ 27 | 2 ~ 8 | 3 ~ 12 | 3 ~ 12 | 2 ~ 8 | - | 3 ~ 24 | 3 ~ 16 | 2 ~ 10 | 3 ~ 16 | 5 ~ 12 | 3 ~ 24 | - | 3 ~ 16 | 6 ~ 30 | 1.4 ~ 5 | 3 | 2.6 ~ 6 | 2.6 ~ 8 | 3 ~ 5 | 8 ~ 24 | 4 ~ 6 | 3 ~ 16 | 3 ~ 12 | 3 ~ 8 | 3 ~ 10 | 3 ~ 6 | 3 ~ 16 | 4 ~ 16 | 2 ~ 6 | 4 ~ 16 | 2 ~ 6 | 3 ~ 8 | 4 ~ 12 | 3 ~ 5 |
| Thread Diameter (Inserted) - Inch | - | - | - | - | - | - | - | - | 1" ~ #10 | - | - | - | - | - | - | 1" ~ #12 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | - | 1D / 1.5D / 2D / 3D | 1D / 1.5D / 2D / 3D | - | - | 1D / 1.5D / 2D | - | 1D / 1.5D / 2D | - | 1D / 1.5D / 2D | - | 1D / 1.5D / 2D / 2.5D | - | - | - | 1D / 1.5D / 2D | - | 1D / 1.5D / 2D | 1D / 1.5D / 2D / 2.5D | 1.5D | 1.5D / 2D / 2.5D | 1D / 1.5D / 2D / 2.5D / 3D | 2D | 1D / 1.5D / 2D | 1D / 1.5D / 2D | 1D / 1.5D / 2D | - | 2D / 2.5D | - | - | - | - | 2D | - | 1D / 1.5D / 2D | 0.5D / 0.8D | - | 1.5D / 2D |
| Notch | No | Yes | Yes | - | No | Yes | No | No | - | Yes | - | No | - | Yes | - | Yes | - | Yes | No | No | No | No | No | Yes | Yes | Yes | - | No | - | - | - | - | No | - | No | Yes | - | No |
| Shape | Slotted | Standard | Standard | Slotted | Standard | - | Slotted | Standard | - | - | Three-Hole | Standard | Chip-Free | - | - | - | Three-Hole | Standard | Standard | Standard | Standard | Standard | Standard | - | - | - | Chip-Free | Standard | Small Outside Diameter Slotted | Standard | Standard | Small Outside Diameter Three-Hole | Standard | With Pin | Standard | - | Small Outside Diameter Three-Hole | Standard |
| Sale Unit | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) |
| Cleaning Method | - | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | - | - | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Features/Applications | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| RoHS Compliance | RoHS Compliant (10 Substances) / Not RoHS Compliant | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
-
Metric / Inch
- metric
- inch
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
-
- KKV (11)
- Recoil (7)
- JAPAN DRIVE-IT (6)
- Tokai (5)
- AMPG (2)
- Hirosugi-Keiki (1)
- NBK (1)
- Sunco (1)
- Kipp (0)
- KS SANGYO (0)
CAD
-
- 2D
- 3D


![[Clean & Pack] Threaded Insert](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_b$)



![[Clean & Pack] Self-Tapping Inserts - Slotted](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783359_001.jpg?$product_view_b$)































![[Clean & Pack] Threaded Insert](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_c$)



![[Clean & Pack] Self-Tapping Inserts - Slotted](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783359_001.jpg?$product_view_c$)