Threaded Inserts(Sale Unit:Box/Pack)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

11 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Press Fit, Brass, Cadmium-Free, Flanged Bit Insert

      Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4

        [Clean & Pack] Threaded Inserts, Package

          Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack

            Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made

              Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type

                Inserts - Press Fit, Brass, Cadmium-Free, Flanged

                  Inserts - Press Fit, Brass, Cadmium-Free, SD Type

                    Inserts - Press Fit, HL Type

                      Inserts - Threaded, Helical with Notch, Stainless Steel, Metric

                        Inserts - Threaded, Helical, Stainless Steel

                        Brand

                        Tokai

                        Tokai

                        MISUMI

                        MISUMI

                        Sunco

                        Tokai

                        Tokai

                        Tokai

                        JAPAN DRIVE-IT

                        Recoil

                        KS SANGYO

                        Product Series

                        Inserts - Press Fit, Brass, Cadmium-Free, Flanged Bit Insert【3,000-5,000 Pieces Per Package】

                        Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4【600-5,000 Pieces Per Package】

                        [Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】

                        Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【1-100 Pieces Per Package】

                        Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made【20-100 Pieces Per Package】

                        Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【400-15,000 Pieces Per Package】

                        Inserts - Press Fit, Brass, Cadmium-Free, Flanged【600 Pieces Per Package】

                        Inserts - Press Fit, Brass, Cadmium-Free, SD Type【500-2,000 Pieces Per Package】

                        Inserts - Press Fit, HL Type【500-1,000 Pieces Per Package】

                        Inserts - Threaded, Helical with Notch, Stainless Steel, Metric【5-10 Pieces Per Package】

                        Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】

                        CAD
                        • 2D / 3D
                        • 2D / 3D
                        Days to Ship 5 Days

                        Stock Items Included

                        5 Days

                        Stock Items Included

                        5 Days Same Day

                        Stock Items Included

                        5 Days 5 Days 5 Days 5 Days 5 Days 4 Days 4 Days
                        Insert StyleStandardStandardStandardStandardStandardStandardStandardStandardPress-FitStandardStandard
                        ApplicationGeneral ResinGeneral ResinLight MetalLight Metal-General ResinGeneral ResinGeneral ResinGeneral ResinLight MetalLight Metal / Cast Iron / General Resin
                        MaterialBrassBrass303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless SteelBrassBrassBrassBrass303/304 Stainless Steel303/304 Stainless Steel
                        Screw TypeMetric CoarseMetric CoarseMetric FineMetric FineMetric FineMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric Coarse / Metric FineMetric Coarse
                        Thread Diameter (Inserted) - Metric2 ~ 42.6 ~ 103 ~ 83 ~ 86 ~ 391.4 ~ 683.5 ~ 53 ~ 62 ~ 203 ~ 6
                        Thread Diameter (Inserted) - Inch-----------
                        Length (After Insertion) L (D = Screw Shaft Dia. M)-1D / 1.5D / 2D1D / 1.5D / 2D1D / 1.5D / 2D1D / 1.5D / 2D / 2.5D1D / 1.5D / 2D / 2.5D / 3D / 0.7D2D2D / 3D1.5D / 2D1D / 1.5D / 2D1D / 1.5D / 2D
                        NotchNoNoYesYesYesNoNoNoNoYesYes
                        ShapeStandardStandardStandardStandardStandardStandardStandardStandardStandard-Standard
                        Sale UnitBox/PackBox/PackBox/PackBox/PackBox/PackBox/PackBox/PackBox/PackBox/PackBox/PackBox/Pack
                        Cleaning Method--Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning--------
                        Features/Applications--Clean Washed--------
                        RoHS Compliance--RoHS Compliant (10 Substances)--------

                        Loading...

                        1. 1

                        Related Categories to Threaded Inserts