Threaded Inserts(Sale Unit:Box/Pack)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Inserts - Press Fit, Brass, Cadmium-Free, Flanged Bit Insert【3,000-5,000 Pieces Per Package】
Tokai
General purpose type. Low cost and well balanced.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days Stock Items Included
-

Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4【600-5,000 Pieces Per Package】
Tokai
These inserts are the best choice for easy and secure fitment into plastic holes.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days Stock Items Included
-
![[Clean & Pack] Threaded Inserts, Package](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_b$)
[Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】
MISUMI
Coase thread M3 to M8 thread sizes are available in package.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【1-100 Pieces Per Package】
MISUMI
Package-Deal Purchasing recommended for bolts of large volume use.
Clean processed version also available, please click Here.- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Sunco
[Nominal M] 6, 8, 14, 18, 20, 22, 24, 27, 30, 33, 36, 39
Material Stainless Steel
Surface Treatment BareConfigure Now
Ships as soon as 5 Days -

Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【400-15,000 Pieces Per Package】
Tokai
General purpose type. Low cost and well balanced.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Inserts - Press Fit, Brass, Cadmium-Free, Flanged【600 Pieces Per Package】
Tokai
Because it is an extension method, it can be used during press fitting insertion after molding with the thinnest possible wall thickness.
Configure Now
Ships as soon as 5 Days -

Inserts - Press Fit, Brass, Cadmium-Free, SD Type【500-2,000 Pieces Per Package】
Tokai
Because it is an extension method, it can be used during press fitting insertion after molding with the thinnest possible wall thickness.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Inserts - Press Fit, HL Type【500-1,000 Pieces Per Package】
JAPAN DRIVE-IT
· Type: Press fit use
· Application: Resin, general
· Material: Brass
· Thread ridge type: Metric coarse screw, without notch
· Shape: Standard
· Diameter (following insertion): M3, M3.5, M4, M5, M6
· Length following insertion (D = screw diameter M): 1.5D, 2D
· Length (mm): 4.0, 5.8, 7.2, 8.2, 9.5, 12.7- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Inserts - Threaded, Helical with Notch, Stainless Steel, Metric【5-10 Pieces Per Package】
Recoil
[Type] Threaded Insert Use
[Application] Light Metal
[Materials] SUS304 with Notch
[Application] Light Metal
[Screw type] Coarse/Fine Screw Diameter (after insertion) 2 2.2 2.5 3 3.5 4 5 6 7 8 9 10 11 12 14 16 18 20 Length (after insertion)
[L](D = screw diameter M) 1D 1.5D 2D
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Pitch (mm)] 0.4 0.45 0.5 0.6 0.7 0.8 1.0 1.25 1.5 1.75 2.0 2.5 Usage Environment: Internal Combustion Engines/Manufacturing Equipment Quantity 5 10Configure Now
Ships as soon as 4 Days -

Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】
KS SANGYO
Insert screw that can be inserted and removed easily and smoothly.
Features
· Ready-to-use screw insert, compatible with the tools you have at hand.
· The sampling notch makes it unnecessary to forcibly pull out to avoid damaging the base material.
Applications
· For reinforcement of materials such as aluminum and plastic where female threads have low strength.
· Weight reduction is possible since it can be inserted into the base material of materials prone to female screw breakage.
· For countermeasures against vibration and reinforcement of spots where strong vibration is present, such as with industrial machinery and the engines of vehicles or motorcycles.
· Repairs and reforms broken, worn out, and crushed female threads.Configure Now
Ships as soon as 4 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
| Brand | Tokai | Tokai | MISUMI | MISUMI | Sunco | Tokai | Tokai | Tokai | JAPAN DRIVE-IT | Recoil | KS SANGYO |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Inserts - Press Fit, Brass, Cadmium-Free, Flanged Bit Insert【3,000-5,000 Pieces Per Package】 | Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4【600-5,000 Pieces Per Package】 | [Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】 | Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【1-100 Pieces Per Package】 | Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【400-15,000 Pieces Per Package】 | Inserts - Press Fit, Brass, Cadmium-Free, Flanged【600 Pieces Per Package】 | Inserts - Press Fit, Brass, Cadmium-Free, SD Type【500-2,000 Pieces Per Package】 | Inserts - Threaded, Helical with Notch, Stainless Steel, Metric【5-10 Pieces Per Package】 | Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】 | ||
| CAD |
|
| |||||||||
| Days to Ship |
5 Days Stock Items Included |
5 Days Stock Items Included | 5 Days |
Same Day Stock Items Included | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 4 Days | 4 Days |
| Insert Style | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Press-Fit | Standard | Standard |
| Application | General Resin | General Resin | Light Metal | Light Metal | - | General Resin | General Resin | General Resin | General Resin | Light Metal | Light Metal / Cast Iron / General Resin |
| Material | Brass | Brass | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | Brass | Brass | Brass | Brass | 303/304 Stainless Steel | 303/304 Stainless Steel |
| Screw Type | Metric Coarse | Metric Coarse | Metric Fine | Metric Fine | Metric Fine | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse / Metric Fine | Metric Coarse |
| Thread Diameter (Inserted) - Metric | 2 ~ 4 | 2.6 ~ 10 | 3 ~ 8 | 3 ~ 8 | 6 ~ 39 | 1.4 ~ 6 | 8 | 3.5 ~ 5 | 3 ~ 6 | 2 ~ 20 | 3 ~ 6 |
| Thread Diameter (Inserted) - Inch | - | - | - | - | - | - | - | - | - | - | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | - | 1D / 1.5D / 2D | 1D / 1.5D / 2D | 1D / 1.5D / 2D | 1D / 1.5D / 2D / 2.5D | 1D / 1.5D / 2D / 2.5D / 3D / 0.7D | 2D | 2D / 3D | 1.5D / 2D | 1D / 1.5D / 2D | 1D / 1.5D / 2D |
| Notch | No | No | Yes | Yes | Yes | No | No | No | No | Yes | Yes |
| Shape | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | Standard |
| Sale Unit | Box/Pack | Box/Pack | Box/Pack | Box/Pack | Box/Pack | Box/Pack | Box/Pack | Box/Pack | Box/Pack | Box/Pack | Box/Pack |
| Cleaning Method | - | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | - | - | - | - | - | - | - | - |
| Features/Applications | - | - | Clean Washed | - | - | - | - | - | - | - | - |
| RoHS Compliance | - | - | RoHS Compliant (10 Substances) | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
-
Metric / Inch
- metric
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
-
- Tokai (5)
- JAPAN DRIVE-IT (1)
- KS SANGYO (1)
- Recoil (1)
- Sunco (1)
- Hirosugi-Keiki (0)
- NBK (0)
- AMPG (0)
- Kipp (0)
- KKV (0)
CAD
-
- 2D
- 3D


![[Clean & Pack] Threaded Inserts, Package](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_b$)










![[Clean & Pack] Threaded Inserts, Package](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_c$)