Threaded Inserts(Sale Unit:Box/Pack)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

18 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Press Fit, Brass, Cadmium-Free, Flanged Bit Insert

      Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4

        [Clean & Pack] Threaded Inserts, Package

          Brass Insert Nut Screw-in IRB-W/-CW

            Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack

              Inserts - Recoil Free Running Thread, Helical with Notch, Stainless Steel, Metric

                Brass Insert Nut Screw-in IRB/IRB-C

                  Brass Insert Nut Screw-in / Slotted IRB-S/IRB-SC

                    Brass Insert Nut Screw-in / Slotted IRB-SW/-SCW

                      Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made

                        Aluminum Insert Nut Screw-in IRL-B/IRL-K

                          Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type

                            Inserts - Press Fit, Brass, Cadmium-Free, Flanged

                              Inserts - Press Fit, Brass, Cadmium-Free, SD Type

                                Inserts - Press Fit, HL Type

                                  Inserts - Recoil Threaded, Helical, Stainless Steel

                                    Inserts - Threaded, Helical with Notch, Stainless Steel, Metric

                                      Inserts - Threaded, Helical, Stainless Steel

                                      Brand

                                      Tokai

                                      Tokai

                                      MISUMI

                                      Hirosugi-Keiki

                                      MISUMI

                                      Recoil

                                      Hirosugi-Keiki

                                      Hirosugi-Keiki

                                      Hirosugi-Keiki

                                      Sunco

                                      Hirosugi-Keiki

                                      Tokai

                                      Tokai

                                      Tokai

                                      JAPAN DRIVE-IT

                                      Sunco

                                      Recoil

                                      KS SANGYO

                                      Product Series

                                      Inserts - Press Fit, Brass, Cadmium-Free, Flanged Bit Insert【3,000-5,000 Pieces Per Package】

                                      Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4【600-5,000 Pieces Per Package】

                                      [Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】

                                      Brass Insert Nut Screw-in IRB-W/-CW

                                      Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【100 Pieces Per Package】

                                      Inserts - Recoil Free Running Thread, Helical with Notch, Stainless Steel, Metric【1-3 Pieces Per Package】

                                      Brass Insert Nut Screw-in IRB/IRB-C

                                      Brass Insert Nut Screw-in / Slotted IRB-S/IRB-SC

                                      Brass Insert Nut Screw-in / Slotted IRB-SW/-SCW

                                      Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made【20-100 Pieces Per Package】

                                      Aluminum Insert Nut Screw-in IRL-B/IRL-K

                                      Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【400-15,000 Pieces Per Package】

                                      Inserts - Press Fit, Brass, Cadmium-Free, Flanged【600 Pieces Per Package】

                                      Inserts - Press Fit, Brass, Cadmium-Free, SD Type【500-2,000 Pieces Per Package】

                                      Inserts - Press Fit, HL Type【500-1,000 Pieces Per Package】

                                      Inserts - Recoil Threaded, Helical, Stainless Steel【100 Pieces Per Package】

                                      Inserts - Threaded, Helical with Notch, Stainless Steel, Metric【5-10 Pieces Per Package】

                                      Inserts - Threaded, Helical, Stainless Steel【20 Pieces Per Package】

                                      CAD
                                      • 2D / 3D
                                      • 2D / 3D
                                      Days to Ship 5 Days

                                      Stock Items Included

                                      5 Days

                                      Stock Items Included

                                      5 Days 10 Days Same Day

                                      Stock Items Included

                                      6 Days 10 Days 10 Days 10 Days 5 Days 10 Days 5 Days 5 Days 5 Days 5 Days 5 Days 4 Days 4 Days
                                      Insert StyleStandardStandardStandardSelf-TappingStandardStandardSelf-TappingSelf-TappingSelf-TappingStandardSelf-TappingStandardStandardStandardPress-FitStandardStandardStandard
                                      ApplicationGeneral ResinGeneral ResinLight MetalLight MetalLight MetalLight MetalLight MetalLight MetalLight Metal-Light MetalGeneral ResinGeneral ResinGeneral ResinGeneral Resin-Light MetalLight Metal / Cast Iron / General Resin
                                      MaterialBrassBrass303/304 Stainless SteelBrass303/304 Stainless Steel303/304 Stainless SteelBrassBrassBrass303/304 Stainless SteelAluminumBrassBrassBrassBrass303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel
                                      Screw TypeMetric CoarseMetric CoarseMetric FineMetric CoarseMetric FineMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric FineMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric Coarse / Metric FineMetric Coarse
                                      Thread Diameter (Inserted) - Metric2 ~ 42.6 ~ 103 ~ 82.6 ~ 83 ~ 827 ~ 422 ~ 82.6 ~ 82.6 ~ 86 ~ 392 ~ 81.4 ~ 683.5 ~ 53 ~ 62 ~ 162 ~ 203 ~ 6
                                      Thread Diameter (Inserted) - Inch------------------
                                      Length (After Insertion) L (D = Screw Shaft Dia. M)-1D / 1.5D / 2D1D / 1.5D / 2D1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D1D / 1.5D / 2D1D / 2D1D / 1.5D / 2D / 2.5D / 3D / 0.7D / 0.8D / 3.5D1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D1D / 1.5D / 2D / 2.5D1D / 1.5D / 2D / 2.5D / 3D / 0.7D / 0.8D / 3.5D1D / 1.5D / 2D / 2.5D / 3D / 0.7D2D2D / 3D1.5D / 2D1D / 1.5D / 2D / 2.5D / 3D1D / 1.5D / 2D1D / 1.5D / 2D
                                      NotchNoNoYesNoYesYesNoNoNoYesNoNoNoNoNoYesYesYes
                                      ShapeStandardStandardStandardStandardStandard-StandardSlottedSlottedStandardStandardStandardStandardStandardStandardStandard-Standard
                                      Sale UnitBox/PackBox/PackBox/PackBox/PackBox/PackBox/PackBox/PackBox/PackBox/PackBox/PackBox/PackBox/PackBox/PackBox/PackBox/PackBox/PackBox/PackBox/Pack
                                      Cleaning Method--Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning---------------
                                      Features/Applications--Clean Washed---------------
                                      RoHS Compliance--RoHS Compliant (10 Substances)---------------

                                      Loading...

                                      1. 1

                                      Related Categories to Threaded Inserts