Threaded Inserts(Insert Style:Self-Tapping)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

17 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Slotted, Self-Tapping

      Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302

        [Clean & Pack] Self-Tapping Inserts - Slotted

          Inserts - Self Tapping, Three Hole, Short, Type 307

            Inserts - Self Tapping, Chip-Free, Long, Type 338

              Inserts - Self Tapping, Three Hole, Short, Type 308

                Threaded Inserts Self-Tapping with Cutting Slot, K0978

                  Inserts - Self Tapping, Chip-Free, Short, Type 337

                    Inserts - Self Tapping, Slotted, SCT Type

                      Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 303

                        Inserts - Self Tapping, Brass, Type 305

                          Inserts - Self Tapping, Ultra Coarse, Type 309

                            Inserts - Self Tapping, Small Outside Diameter, Three Hole, Short, Type 347

                              Inserts - Self Tapping, with Pin, Type 318

                                Inserts - Self Tapping, Small Outside Diameter, Three Hole, Long, Type 348

                                  Threaded Inserts Self-Tapping with Cutting Bores, K0979

                                    Threaded Inserts - Steel, Self-Tapping Type B, K1538

                                    Brand

                                    MISUMI

                                    KKV

                                    MISUMI

                                    KKV

                                    KKV

                                    KKV

                                    Kipp

                                    KKV

                                    JAPAN DRIVE-IT

                                    KKV

                                    KKV

                                    KKV

                                    KKV

                                    KKV

                                    KKV

                                    Kipp

                                    Kipp

                                    Product Series

                                    Inserts - Threaded, Slotted, Self-Tapping

                                    Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302

                                    [Clean & Pack] Self-Tapping Inserts - Slotted

                                    Inserts - Self Tapping, Three Hole, Short, Type 307

                                    Inserts - Self Tapping, Chip-Free, Long, Type 338

                                    Inserts - Self Tapping, Three Hole, Short, Type 308

                                    Threaded Inserts Self-Tapping with Cutting Slot, K0978

                                    Inserts - Self Tapping, Chip-Free, Short, Type 337

                                    Inserts - Self Tapping, Slotted, SCT Type

                                    Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 303

                                    Inserts - Self Tapping, Brass, Type 305

                                    Inserts - Self Tapping, Ultra Coarse, Type 309

                                    Inserts - Self Tapping, Small Outside Diameter, Three Hole, Short, Type 347

                                    Inserts - Self Tapping, with Pin, Type 318

                                    Inserts - Self Tapping, Small Outside Diameter, Three Hole, Long, Type 348

                                    Threaded Inserts Self-Tapping with Cutting Bores, K0979

                                    Threaded Inserts - Steel, Self-Tapping Type B, K1538

                                    CAD
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    Days to Ship Same Day

                                    Stock Items Included

                                    Same Day

                                    Stock Items Included

                                    5 Days Same Day

                                    Stock Items Included

                                    5 Days Same Day

                                    Stock Items Included

                                    4 Days 5 Days 5 Days 5 Days 5 Days Same Day

                                    Stock Items Included

                                    5 Days 5 Days 5 Days 17 Days 17 Days
                                    Specifications
                                    • Rapid Design
                                                                    Insert StyleSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-Tapping
                                                                    ApplicationLight Metal / Cast Iron / General Resin / Wood-Light Metal-----General Resin--------
                                                                    MaterialSteel / 303/304 Stainless SteelSteel / 303/304 Stainless Steel / 430F Stainless Steel / Brass303/304 Stainless SteelSteel / 303/304 Stainless Steel / 430F Stainless SteelSteel / 303/304 Stainless Steel / 430F Stainless SteelSteel / 303/304 Stainless Steel / 430F Stainless SteelSteel / Stainless SteelSteel / 303/304 Stainless Steel / 430F Stainless SteelBrassSteelBrass303/304 Stainless Steel / BrassSteelSteelSteelSteel / Stainless SteelSteel
                                                                    Screw TypeMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric Coarse
                                                                    Thread Diameter (Inserted) - Metric3 ~ 122.5 ~ 273 ~ 123 ~ 163 ~ 163 ~ 163 ~ 163 ~ 123 ~ 83 ~ 103 ~ 63 ~ 164 ~ 164 ~ 164 ~ 123 ~ 128
                                                                    Thread Diameter (Inserted) - Inch-----------------
                                                                    Length (After Insertion) L (D = Screw Shaft Dia. M)--------2D / 2.5D--------
                                                                    NotchNo-No-----No--------
                                                                    ShapeSlottedSlottedSlottedThree-HoleChip-FreeThree-HoleSlottedChip-FreeStandardSmall Outside Diameter SlottedStandardStandardSmall Outside Diameter Three-HoleWith PinSmall Outside Diameter Three-HoleThree-HoleThree-Hole
                                                                    Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)-Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)--
                                                                    Cleaning Method--Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning--------------
                                                                    Features/Applications-----------------
                                                                    RoHS ComplianceRoHS Compliant (10 Substances) / Not RoHS Compliant----------------

                                                                    Loading...

                                                                    1. 1

                                                                    Related Categories to Threaded Inserts