Threaded Inserts(Insert Style:Self-Tapping)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

22 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Slotted, Self-Tapping

      Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302

      • New Products
      • Precision Cleaning
      • Electrolytic Polishing + Precision Cleaning
      • Degreasing

      [Clean & Pack] Self-Tapping Inserts - Slotted

        Inserts - Self Tapping, Three Hole, Short, Type 307

          Brass Insert Nut Screw-in IRB-W/-CW

            Inserts - Self Tapping, Chip-Free, Long, Type 338

              Brass Insert Nut Screw-in IRB/IRB-C

                Brass Insert Nut Screw-in / Slotted IRB-S/IRB-SC

                  Brass Insert Nut Screw-in / Slotted IRB-SW/-SCW

                    Inserts - Self Tapping, Three Hole, Short, Type 308

                      Aluminum Insert Nut Screw-in IRL-B/IRL-K

                        Threaded Inserts Self-Tapping with Cutting Slot, K0978

                          Inserts - Self Tapping, Chip-Free, Short, Type 337

                            Inserts - Self Tapping, Slotted, SCT Type

                              Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 303

                                Inserts - Self Tapping, Brass, Type 305

                                  Inserts - Self Tapping, Ultra Coarse, Type 309

                                    Inserts - Self Tapping, Small Outside Diameter, Three Hole, Short, Type 347

                                      Inserts - Self Tapping, with Pin, Type 318

                                        Inserts - Self Tapping, Small Outside Diameter, Three Hole, Long, Type 348

                                          Threaded Inserts Self-Tapping with Cutting Bores, K0979

                                            Threaded Inserts - Steel, Self-Tapping Type B, K1538

                                            Brand

                                            MISUMI

                                            KKV

                                            MISUMI

                                            KKV

                                            Hirosugi-Keiki

                                            KKV

                                            Hirosugi-Keiki

                                            Hirosugi-Keiki

                                            Hirosugi-Keiki

                                            KKV

                                            Hirosugi-Keiki

                                            Kipp

                                            KKV

                                            JAPAN DRIVE-IT

                                            KKV

                                            KKV

                                            KKV

                                            KKV

                                            KKV

                                            KKV

                                            Kipp

                                            Kipp

                                            Product Series

                                            Inserts - Threaded, Slotted, Self-Tapping

                                            Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302

                                            [Clean & Pack] Self-Tapping Inserts - Slotted

                                            Inserts - Self Tapping, Three Hole, Short, Type 307

                                            Brass Insert Nut Screw-in IRB-W/-CW

                                            Inserts - Self Tapping, Chip-Free, Long, Type 338

                                            Brass Insert Nut Screw-in IRB/IRB-C

                                            Brass Insert Nut Screw-in / Slotted IRB-S/IRB-SC

                                            Brass Insert Nut Screw-in / Slotted IRB-SW/-SCW

                                            Inserts - Self Tapping, Three Hole, Short, Type 308

                                            Aluminum Insert Nut Screw-in IRL-B/IRL-K

                                            Threaded Inserts Self-Tapping with Cutting Slot, K0978

                                            Inserts - Self Tapping, Chip-Free, Short, Type 337

                                            Inserts - Self Tapping, Slotted, SCT Type

                                            Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 303

                                            Inserts - Self Tapping, Brass, Type 305

                                            Inserts - Self Tapping, Ultra Coarse, Type 309

                                            Inserts - Self Tapping, Small Outside Diameter, Three Hole, Short, Type 347

                                            Inserts - Self Tapping, with Pin, Type 318

                                            Inserts - Self Tapping, Small Outside Diameter, Three Hole, Long, Type 348

                                            Threaded Inserts Self-Tapping with Cutting Bores, K0979

                                            Threaded Inserts - Steel, Self-Tapping Type B, K1538

                                            CAD
                                            • 2D / 3D
                                            • 2D / 3D
                                            • 2D / 3D
                                            • 2D / 3D
                                            • 2D / 3D
                                            Days to Ship Same Day

                                            Stock Items Included

                                            Same Day

                                            Stock Items Included

                                            5 Days Same Day

                                            Stock Items Included

                                            10 Days 5 Days 10 Days 10 Days 10 Days Same Day

                                            Stock Items Included

                                            10 Days 4 Days 5 Days 5 Days 5 Days 5 Days Same Day

                                            Stock Items Included

                                            5 Days 5 Days 5 Days 17 Days 17 Days
                                            Specifications
                                            • Rapid Design
                                                                                      Insert StyleSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-TappingSelf-Tapping
                                                                                      ApplicationLight Metal / Cast Iron / General Resin / Wood-Light Metal-Light Metal-Light MetalLight MetalLight Metal-Light Metal--General Resin--------
                                                                                      MaterialSteel / 303/304 Stainless SteelSteel / 303/304 Stainless Steel / 430F Stainless Steel / Brass303/304 Stainless SteelSteel / 303/304 Stainless Steel / 430F Stainless SteelBrassSteel / 303/304 Stainless Steel / 430F Stainless SteelBrassBrassBrassSteel / 303/304 Stainless Steel / 430F Stainless SteelAluminumSteel / Stainless SteelSteel / 303/304 Stainless Steel / 430F Stainless SteelBrassSteelBrass303/304 Stainless Steel / BrassSteelSteelSteelSteel / Stainless SteelSteel
                                                                                      Screw TypeMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric Coarse
                                                                                      Thread Diameter (Inserted) - Metric3 ~ 122.5 ~ 273 ~ 123 ~ 162.6 ~ 83 ~ 162 ~ 82.6 ~ 82.6 ~ 83 ~ 162 ~ 83 ~ 163 ~ 123 ~ 83 ~ 103 ~ 63 ~ 164 ~ 164 ~ 164 ~ 123 ~ 128
                                                                                      Thread Diameter (Inserted) - Inch----------------------
                                                                                      Length (After Insertion) L (D = Screw Shaft Dia. M)----1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D-1D / 1.5D / 2D / 2.5D / 3D / 0.7D / 0.8D / 3.5D1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D-1D / 1.5D / 2D / 2.5D / 3D / 0.7D / 0.8D / 3.5D--2D / 2.5D--------
                                                                                      NotchNo-No-No-NoNoNo-No--No--------
                                                                                      ShapeSlottedSlottedSlottedThree-HoleStandardChip-FreeStandardSlottedSlottedThree-HoleStandardSlottedChip-FreeStandardSmall Outside Diameter SlottedStandardStandardSmall Outside Diameter Three-HoleWith PinSmall Outside Diameter Three-HoleThree-HoleThree-Hole
                                                                                      Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackIndividually Sold (From 1 pc.)Box/PackBox/PackBox/PackIndividually Sold (From 1 pc.)Box/Pack-Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)--
                                                                                      Cleaning Method--Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning-------------------
                                                                                      Features/Applications----------------------
                                                                                      RoHS ComplianceRoHS Compliant (10 Substances) / Not RoHS Compliant---------------------

                                                                                      Loading...

                                                                                      1. 1

                                                                                      Related Categories to Threaded Inserts