Threaded Inserts(Insert Style:Self-Tapping)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Inserts - Threaded, Slotted, Self-Tapping
MISUMI
Slotted tapping inserts with both external and internal threads. Used to reinforce relatively-low mechanical thread strength and makes pre-tapping unnecessary.
Clean processed version also available, please click Here.- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as Same Day Stock Items Included
-
![[Clean & Pack] Self-Tapping Inserts - Slotted](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783359_001.jpg?$product_view_b$)
[Clean & Pack] Self-Tapping Inserts - Slotted
MISUMI
Coase thread M3 to M12 thread sizes are available.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Three Hole, Short, Type 307
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as Same Day Stock Items Included
-

Brass Insert Nut Screw-in IRB-W/-CW
Hirosugi-Keiki
[Nominal designation of thread (M)] 2.6/3/4/5/6/8
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)/degreasing
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Inserts - Self Tapping, Chip-Free, Long, Type 338
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

Brass Insert Nut Screw-in IRB/IRB-C
Hirosugi-Keiki
[Nominal designation of thread (M)] 2/2.5/2.6/3/4/5/6/8
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)/degreasing
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Brass Insert Nut Screw-in / Slotted IRB-S/IRB-SC
Hirosugi-Keiki
[Nominal designation of thread (M)] 2.6/3/4/5/6/8
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)/degreasing
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Brass Insert Nut Screw-in / Slotted IRB-SW/-SCW
Hirosugi-Keiki
[Nominal designation of thread (M)] 2.6/3/4/5/6/8
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)/degreasing
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Inserts - Self Tapping, Three Hole, Short, Type 308
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
- Volume Discount Available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Aluminum Insert Nut Screw-in IRL-B/IRL-K
Hirosugi-Keiki
[Nominal designation of thread (M)] 2/2.5/2.6/3/4/5/6/8
[Material] Lead-free free-cutting aluminum (KS26), lead content 300 ppm or less
[Treatment] Black anodized (BAL)/Kanigen electroless nickel plating
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Threaded Inserts Self-Tapping with Cutting Slot, K0978
Kipp
Material:Body reinforced polyamide thermoplastic, black gray.
Tapped bushing steel 5.8 or stainless steel 1.4305 (AISI 303 equivalent)
Type:Steel blue passivated, stainless steel bright.
Part Number Example:K1472.1804
Benefits:The knurled nuts can be tightened or loosened without tools. Suitable for manual fixating and clamping. Various thread sizes.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Inserts - Self Tapping, Chip-Free, Short, Type 337
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Slotted, SCT Type
JAPAN DRIVE-IT
[Type] Self-tapping Used
[Application] Resin: General
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 3, 4, 5, 6, 8, 10, Length (following insertion)
[L](D = screw diameter M) 2D 2.5D
[Length] B (mm) 6.0 8.0 10.0 14.0 15.0 18.0- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 303
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Brass, Type 305
KKV
Ensat is an insert nut with high workability usable for resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Reinforcing female screws using Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat is an insert nut with high workability usable for resin, aluminum, etc., which easily causes female screws to be destroyed when directly tapped.
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Ultra Coarse, Type 309
KKV
Ensat is an insert nut with high workability usable for resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Reinforcing female screws using Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat is an insert nut with high workability usable for resin, aluminum, etc., which easily causes female screws to be destroyed when directly tapped.
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Self Tapping, Small Outside Diameter, Three Hole, Short, Type 347
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, with Pin, Type 318
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Small Outside Diameter, Three Hole, Long, Type 348
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

Threaded Inserts Self-Tapping with Cutting Bores, K0979
Kipp
KIPP K0979.03 Threaded Inserts Self-Tapping with Cutting Bores provide dependable fastening solutions for secure integration into various materials. Designed to streamline assembly, these inserts enhance grip and stability in wood, plastic, and metal. They significantly reduce installation time while improving strength without compromising accuracy. Suitable for personal and industrial applications, K0979.03 enhances structural integrity and performance, making it essential for ensuring reliable connections.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 17 Days -

Threaded Inserts - Steel, Self-Tapping Type B, K1538
Kipp
Material: Steel.
Type: Steel, case hardened, electro zinc-plated.
Part Number Example: K1538.08
Note: Self-tapping threaded inserts for making high-strength, wear-free, vibration-resistant fastenings in aluminum profiles. To reduce the thread size from M10 to M8. Only suitable for aluminum profiles with a core hole diameter of 10 mm.
Accessories: Assembly tool K1538.808.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 17 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
| Brand | MISUMI | KKV | MISUMI | KKV | Hirosugi-Keiki | KKV | Hirosugi-Keiki | Hirosugi-Keiki | Hirosugi-Keiki | KKV | Hirosugi-Keiki | Kipp | KKV | JAPAN DRIVE-IT | KKV | KKV | KKV | KKV | KKV | KKV | Kipp | Kipp |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302 | Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 303 | Inserts - Self Tapping, Small Outside Diameter, Three Hole, Short, Type 347 | Inserts - Self Tapping, Small Outside Diameter, Three Hole, Long, Type 348 | ||||||||||||||||||
| CAD |
|
|
|
|
| |||||||||||||||||
| Days to Ship |
Same Day Stock Items Included |
Same Day Stock Items Included | 5 Days |
Same Day Stock Items Included | 10 Days | 5 Days | 10 Days | 10 Days | 10 Days |
Same Day Stock Items Included | 10 Days | 4 Days | 5 Days | 5 Days | 5 Days | 5 Days |
Same Day Stock Items Included | 5 Days | 5 Days | 5 Days | 17 Days | 17 Days |
| Specifications |
| |||||||||||||||||||||
| Insert Style | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping |
| Application | Light Metal / Cast Iron / General Resin / Wood | - | Light Metal | - | Light Metal | - | Light Metal | Light Metal | Light Metal | - | Light Metal | - | - | General Resin | - | - | - | - | - | - | - | - |
| Material | Steel / 303/304 Stainless Steel | Steel / 303/304 Stainless Steel / 430F Stainless Steel / Brass | 303/304 Stainless Steel | Steel / 303/304 Stainless Steel / 430F Stainless Steel | Brass | Steel / 303/304 Stainless Steel / 430F Stainless Steel | Brass | Brass | Brass | Steel / 303/304 Stainless Steel / 430F Stainless Steel | Aluminum | Steel / Stainless Steel | Steel / 303/304 Stainless Steel / 430F Stainless Steel | Brass | Steel | Brass | 303/304 Stainless Steel / Brass | Steel | Steel | Steel | Steel / Stainless Steel | Steel |
| Screw Type | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse |
| Thread Diameter (Inserted) - Metric | 3 ~ 12 | 2.5 ~ 27 | 3 ~ 12 | 3 ~ 16 | 2.6 ~ 8 | 3 ~ 16 | 2 ~ 8 | 2.6 ~ 8 | 2.6 ~ 8 | 3 ~ 16 | 2 ~ 8 | 3 ~ 16 | 3 ~ 12 | 3 ~ 8 | 3 ~ 10 | 3 ~ 6 | 3 ~ 16 | 4 ~ 16 | 4 ~ 16 | 4 ~ 12 | 3 ~ 12 | 8 |
| Thread Diameter (Inserted) - Inch | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | - | - | - | - | 1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D | - | 1D / 1.5D / 2D / 2.5D / 3D / 0.7D / 0.8D / 3.5D | 1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D | 1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D | - | 1D / 1.5D / 2D / 2.5D / 3D / 0.7D / 0.8D / 3.5D | - | - | 2D / 2.5D | - | - | - | - | - | - | - | - |
| Notch | No | - | No | - | No | - | No | No | No | - | No | - | - | No | - | - | - | - | - | - | - | - |
| Shape | Slotted | Slotted | Slotted | Three-Hole | Standard | Chip-Free | Standard | Slotted | Slotted | Three-Hole | Standard | Slotted | Chip-Free | Standard | Small Outside Diameter Slotted | Standard | Standard | Small Outside Diameter Three-Hole | With Pin | Small Outside Diameter Three-Hole | Three-Hole | Three-Hole |
| Sale Unit | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Box/Pack | Individually Sold (From 1 pc.) | Box/Pack | Box/Pack | Box/Pack | Individually Sold (From 1 pc.) | Box/Pack | - | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | - | - |
| Cleaning Method | - | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Features/Applications | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| RoHS Compliance | RoHS Compliant (10 Substances) / Not RoHS Compliant | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Aluminum
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
-
Metric / Inch
- metric
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
-
- KKV (11)
- Hirosugi-Keiki (5)
- Kipp (3)
- JAPAN DRIVE-IT (1)
- Sunco (0)
- Recoil (0)
- NBK (0)
- AMPG (0)
- KS SANGYO (0)
- Tokai (0)
CAD
-
- 2D
- 3D


![[Clean & Pack] Self-Tapping Inserts - Slotted](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783359_001.jpg?$product_view_b$)





















![[Clean & Pack] Self-Tapping Inserts - Slotted](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783359_001.jpg?$product_view_c$)