Threaded Inserts(Insert Style:Key Locked)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Kipp
Threaded inserts are cylindrical nuts that provide a strong threaded hole in materials like wood, plastic, or metal. The K0398 model is designed for easy installation and enhances the durability of the connection. It allows for repeated assembly and disassembly, making it a practical solution for various industrial applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 17 Days -

Threaded Inserts - Reinforced, K0399
Kipp
Threaded inserts are cylindrical components used to create robust internal threads in various materials, such as plastics and wood. The reinforced design enhances strength and durability, allowing for better load-bearing capabilities. These inserts are easy to install and provide a secure, reusable thread for fastening screws and bolts, making them ideal for numerous applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 17 Days -

Threaded Inserts - for Thread Reinforcement, Key Locking, SHINS
NBK
NBK Inserts are durable key-locked threaded inserts made from stainless steel (SUS303/SUS304) for wood applications. They feature a notch for secure installation and are suitable for transport environments.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Threaded Inserts with Internal Thread Self-Locking, K0401
Kipp
Threaded inserts with internal thread self-locking, like the K0401, are designed to provide reliable fastening solutions in various materials. These inserts feature a unique self-locking mechanism that prevents loosening under vibration and load, ensuring secure connections. They are ideal for use in applications where strength and stability are crucial, making them a practical choice for industrial manufacturing.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 17 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
| Brand | Kipp | Kipp | NBK | Kipp |
|---|---|---|---|---|
| Product Series | Threaded Inserts - for Thread Reinforcement, Key Locking, SHINS | |||
| CAD |
|
|
| |
| Days to Ship | 17 Days | 17 Days | 7 Days | 17 Days |
| Insert Style | Key Locked | Key Locked | Key Locked | Key Locked |
| Application | - | - | - | - |
| Material | Steel / Stainless Steel | Steel / Stainless Steel | 303/304 Stainless Steel | Stainless Steel |
| Screw Type | Metric Coarse / Metric Fine | Metric Coarse / Metric Fine | Metric Coarse | Metric Coarse |
| Thread Diameter (Inserted) - Metric | 5 ~ 12 | 4 ~ 24 | 5 ~ 12 | 5 ~ 12 |
| Thread Diameter (Inserted) - Inch | - | - | - | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | - | - | - | - |
| Notch | - | - | Yes | - |
| Shape | - | - | - | - |
| Sale Unit | - | - | Individually Sold (From 1 pc.) | - |
| Cleaning Method | - | - | - | - |
| Features/Applications | - | - | - | - |
| RoHS Compliance | - | - | - | - |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
-
Metric / Inch
- metric
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
CAD
-
- 2D
- 3D