Threaded Inserts(Insert Style:Key Locked)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

4 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Brand
Product Series
CAD
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Threaded Inserts - K0398

      Threaded Inserts - Reinforced, K0399

        Threaded Inserts - for Thread Reinforcement, Key Locking, SHINS

          Threaded Inserts with Internal Thread Self-Locking, K0401

          Brand

          Kipp

          Kipp

          NBK

          Kipp

          Product Series

          Threaded Inserts - K0398

          Threaded Inserts - Reinforced, K0399

          Threaded Inserts - for Thread Reinforcement, Key Locking, SHINS

          Threaded Inserts with Internal Thread Self-Locking, K0401

          CAD
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          Days to Ship 17 Days 17 Days 7 Days 17 Days
          Insert StyleKey LockedKey LockedKey LockedKey Locked
          Application----
          MaterialSteel / Stainless SteelSteel / Stainless Steel303/304 Stainless SteelStainless Steel
          Screw TypeMetric Coarse / Metric FineMetric Coarse / Metric FineMetric CoarseMetric Coarse
          Thread Diameter (Inserted) - Metric5 ~ 124 ~ 245 ~ 125 ~ 12
          Thread Diameter (Inserted) - Inch----
          Length (After Insertion) L (D = Screw Shaft Dia. M)----
          Notch--Yes-
          Shape----
          Sale Unit--Individually Sold (From 1 pc.)-
          Cleaning Method----
          Features/Applications----
          RoHS Compliance----

          Loading...

          1. 1

          Related Categories to Threaded Inserts