Threaded Inserts(Insert Style:Crimped)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

2 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Brand
Product Series
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Floating

      Inserts - Threaded, Non-Locking

      Brand

      Sel Japan

      Sel Japan

      Product Series

      Inserts - Threaded, Floating【1-1,000 Pieces Per Package】

      Inserts - Threaded, Non-Locking【1-1,000 Pieces Per Package】

      Days to Ship 5 Days 5 Days
      Insert StyleCrimpedCrimped
      ApplicationLight MetalLight Metal
      MaterialSteel / 303/304 Stainless Steel303/304 Stainless Steel
      Screw TypeMetric CoarseMetric Coarse
      Thread Diameter (Inserted) - Metric3 ~ 43 ~ 4
      Thread Diameter (Inserted) - Inch--
      Length (After Insertion) L (D = Screw Shaft Dia. M)--
      NotchNoNo
      Shape--
      Sale UnitIndividually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.) ~ Box/Pack
      Cleaning Method--
      Features/Applications--
      RoHS Compliance--

      Loading...

      1. 1

      Related Categories to Threaded Inserts