Threaded Inserts(Insert Style:Press-Fit)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

8 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch

      Inserts - Press Fit, SL Type

        Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Metric Thread

          Inserts - Press Fit, Flanged, Brass, HFB

            Inserts - Press Fit, HL Type

              Inserts - Press Fit, TEC Type

                Inserts - Press Fit, SP Type

                  Inserts - Press Fit, HSR Type

                  Brand

                  AMPG

                  JAPAN DRIVE-IT

                  AMPG

                  Hirosugi-Keiki

                  JAPAN DRIVE-IT

                  JAPAN DRIVE-IT

                  JAPAN DRIVE-IT

                  JAPAN DRIVE-IT

                  Product Series

                  Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch

                  Inserts - Press Fit, SL Type

                  Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Metric Thread

                  Inserts - Press Fit, Flanged, Brass, HFB

                  Inserts - Press Fit, HL Type【1-1,000 Pieces Per Package】

                  Inserts - Press Fit, TEC Type

                  Inserts - Press Fit, SP Type

                  Inserts - Press Fit, HSR Type

                  Days to Ship Same Day

                  Stock Items Included

                  5 Days 2 Days Same Day

                  Stock Items Included

                  5 Days 5 Days 5 Days 5 Days
                  Insert StylePress-FitPress-FitPress-FitPress-FitPress-FitPress-FitPress-FitPress-Fit
                  Application---Light MetalGeneral Resin-General Resin-
                  MaterialSteel / Stainless SteelBrassSteel / Stainless SteelBrassBrassBrassBrassBrass
                  Screw TypeUnified Coarse / Unified FineMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric CoarseMetric Coarse
                  Thread Diameter (Inserted) - Metric-2 ~ 103 ~ 2433 ~ 62 ~ 62 ~ 63 ~ 5
                  Thread Diameter (Inserted) - Inch1" ~ #10-------
                  Length (After Insertion) L (D = Screw Shaft Dia. M)-1D / 1.5D / 2D / 2.5D-1.5D1.5D / 2D2D1D / 1.5D / 2D1.5D / 2D
                  Notch-No-NoNoNoNoNo
                  Shape-Standard-StandardStandardStandardStandardStandard
                  Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)
                  Cleaning Method--------
                  Features/Applications--------
                  RoHS Compliance--------

                  Loading...

                  1. 1

                  Related Categories to Threaded Inserts