Threaded Inserts(Insert Style:Press-Fit)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-
Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch
AMPG
Round Allen Socket Nut — Inch
・Alloy Steel and 18-8 (A2) Stainless Steel Options
・This is a representative of the SS insert nuts- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-

JAPAN DRIVE-IT
[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard Screw Diameter (after insertion) M (mm): 2 2.5 2.6 3 3.5 4 5 6 8 10 Length (after insertion)
[L](D = Screw Diameter M) 1 D 1.5 D 2 D 2.5 D
[Length]B (mm) 3.0 3.9 4.0 4.9 5.0 5.8- Volume Discount is available
Configure Now
Ships as soon as 5 Days -
Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Metric Thread
AMPG
Round Allen Socket Nut — Metric
・Alloy Steel and 18-8 (A2) Stainless Steel Options
・This is a representative image of the Alloy Steel, Black Oxide Coated insert nuts- Volume Discount is available
Configure Now
Ships as soon as 2 Days -

Inserts - Press Fit, Flanged, Brass, HFB
Hirosugi-Keiki
[Nominal of Thread (M)] 2/2.6/3/4/5
[Material] Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Degreasing- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Press Fit, HL Type【1-1,000 Pieces Per Package】
JAPAN DRIVE-IT
· Type: Press fit use
· Application: Resin, general
· Material: Brass
· Thread ridge type: Metric coarse screw, without notch
· Shape: Standard
· Diameter (following insertion): M3, M3.5, M4, M5, M6
· Length following insertion (D = screw diameter M): 1.5D, 2D
· Length (mm): 4.0, 5.8, 7.2, 8.2, 9.5, 12.7- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

JAPAN DRIVE-IT
[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 2, 2.5, 3, 4, 5, 6, 8, Length (following insertion)
[L](D = screw diameter M) 1.5D 2D 2.5D
[Length] B (mm) 3.9 5.7 8.2 9.5 12.7- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

JAPAN DRIVE-IT
[Type] Press Fit Use
[Application] Resin: General
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 2, 2.5, 3, 3.5, 4, 5, 6, Length (following insertion)
[L](D = screw diameter M) 1D 1.5D 2D
[Length] B (mm) 4.1 5.3 6.2 7.4 8.3 9.2- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

JAPAN DRIVE-IT
[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 3 4 5 8, Length (following insertion)
[L](D = screw diameter M) 1.5D 2D- Volume Discount is available
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| Days to Ship |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
| Brand | AMPG | JAPAN DRIVE-IT | AMPG | Hirosugi-Keiki | JAPAN DRIVE-IT | JAPAN DRIVE-IT | JAPAN DRIVE-IT | JAPAN DRIVE-IT |
|---|---|---|---|---|---|---|---|---|
| Product Series | Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch | Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Metric Thread | ||||||
| Days to Ship |
Same Day Stock Items Included | 5 Days | 2 Days |
Same Day
Stock Items Included | 5 Days | 5 Days | 5 Days | 5 Days |
| Insert Style | Press-Fit | Press-Fit | Press-Fit | Press-Fit | Press-Fit | Press-Fit | Press-Fit | Press-Fit |
| Application | - | - | - | Light Metal | General Resin | - | General Resin | - |
| Material | Steel / Stainless Steel | Brass | Steel / Stainless Steel | Brass | Brass | Brass | Brass | Brass |
| Screw Type | Unified Coarse / Unified Fine | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse |
| Thread Diameter (Inserted) - Metric | - | 2 ~ 10 | 3 ~ 24 | 3 | 3 ~ 6 | 2 ~ 6 | 2 ~ 6 | 3 ~ 5 |
| Thread Diameter (Inserted) - Inch | 1" ~ #10 | - | - | - | - | - | - | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | - | 1D / 1.5D / 2D / 2.5D | - | 1.5D | 1.5D / 2D | 2D | 1D / 1.5D / 2D | 1.5D / 2D |
| Notch | - | No | - | No | No | No | No | No |
| Shape | - | Standard | - | Standard | Standard | Standard | Standard | Standard |
| Sale Unit | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) ~ Box/Pack | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) |
| Cleaning Method | - | - | - | - | - | - | - | - |
| Features/Applications | - | - | - | - | - | - | - | - |
| RoHS Compliance | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Aluminum
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
-
Metric / Inch
- metric
- inch
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
-
- MISUMI (0)
- JAPAN DRIVE-IT (5)
- AMPG (2)
- Hirosugi-Keiki (1)
- KKV (0)
- Sunco (0)
- Recoil (0)
- NBK (0)
- KS SANGYO (0)
- Tokai (0)
- Kipp (0)
CAD
-
- 2D
- 3D