Threaded Inserts(Screw Type:Metric Coarse Page2)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

49 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. << Prev
  2. 1
  3. 2
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Press Fit, HSR Type

      Threaded Inserts Self-Tapping with Cutting Bores, K0979

        Threaded Inserts - Solid Body, K0400

          Threaded Inserts - Steel, Self-Tapping Type B, K1538

          Brand

          JAPAN DRIVE-IT

          Kipp

          Kipp

          Kipp

          Product Series

          Inserts - Press Fit, HSR Type

          Threaded Inserts Self-Tapping with Cutting Bores, K0979

          Threaded Inserts - Solid Body, K0400

          Threaded Inserts - Steel, Self-Tapping Type B, K1538

          CAD
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          Days to Ship 5 Days 17 Days 17 Days 17 Days
          Insert StylePress-FitSelf-TappingStandardSelf-Tapping
          Application----
          MaterialBrassSteel / Stainless SteelSteelSteel
          Screw TypeMetric CoarseMetric CoarseMetric CoarseMetric Coarse
          Thread Diameter (Inserted) - Metric3 ~ 53 ~ 12-8
          Thread Diameter (Inserted) - Inch----
          Length (After Insertion) L (D = Screw Shaft Dia. M)1.5D / 2D---
          NotchNo---
          ShapeStandardThree-Hole-Three-Hole
          Sale UnitIndividually Sold (From 1 pc.)---
          Cleaning Method----
          Features/Applications----
          RoHS Compliance----

          Loading...

          Related Categories to Threaded Inserts