Threaded Inserts(Screw Type:Metric Fine)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

11 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Threaded, Helical, Stainless Steel, Coarse

    • New Products
    • Precision Cleaning
    • Electrolytic Polishing + Precision Cleaning
    • Degreasing

    [Clean & Pack] Threaded Insert

    • New Products
    • Precision Cleaning
    • Electrolytic Polishing + Precision Cleaning
    • Degreasing

    [Clean & Pack] Threaded Inserts, Package

      Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack

        Threaded Inserts - K0398

          Threaded Inserts - Reinforced, K0399

            Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made

              Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric

                Inserts - Threaded, Helical with Notch, Stainless Steel, Metric

                  Threaded Inserts Reinforced Internal Thread Self-Locking, K0402

                    Threaded Inserts - Solid Body, K0400

                    Brand

                    MISUMI

                    MISUMI

                    MISUMI

                    MISUMI

                    Kipp

                    Kipp

                    Sunco

                    Recoil

                    Recoil

                    Kipp

                    Kipp

                    Product Series

                    Inserts - Threaded, Helical, Stainless Steel, Coarse

                    [Clean & Pack] Threaded Insert

                    [Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】

                    Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【100 Pieces Per Package】

                    Threaded Inserts - K0398

                    Threaded Inserts - Reinforced, K0399

                    Inserts - Threaded, Helical, Stainless Steel, Metric Fine, E-Sert Hemlock-Made【1-100 Pieces Per Package】

                    Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric

                    Inserts - Threaded, Helical with Notch, Stainless Steel, Metric【5-10 Pieces Per Package】

                    Threaded Inserts Reinforced Internal Thread Self-Locking, K0402

                    Threaded Inserts - Solid Body, K0400

                    CAD
                    • 2D / 3D
                    • 2D / 3D
                    • 2D / 3D
                    • 2D / 3D
                    • 2D / 3D
                    • 2D / 3D
                    • 2D / 3D
                    • 2D / 3D
                    Days to Ship Same Day

                    Stock Items Included

                    5 Days 5 Days Same Day

                    Stock Items Included

                    17 Days 17 Days 5 Days 4 Days 4 Days 17 Days 17 Days
                    Specifications
                    • Rapid Design
                                        Insert StyleStandardStandardStandardStandardKey LockedKey LockedStandardStandardStandardKey LockedStandard
                                        ApplicationLight Metal / Cast Iron / General ResinLight Metal / Cast Iron / General ResinLight MetalLight Metal---Light MetalLight Metal--
                                        Material303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless SteelSteel / Stainless SteelSteel / Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless SteelStainless SteelSteel
                                        Screw TypeMetric FineMetric FineMetric FineMetric FineMetric FineMetric FineMetric FineMetric FineMetric FineMetric FineMetric Fine
                                        Thread Diameter (Inserted) - Metric2 ~ 182 ~ 183 ~ 83 ~ 88 ~ 128 ~ 246 ~ 398 ~ 248 ~ 2016 ~ 18-
                                        Thread Diameter (Inserted) - Inch-----------
                                        Length (After Insertion) L (D = Screw Shaft Dia. M)1D / 1.5D / 2D / 3D1D / 1.5D / 2D / 3D1D / 1.5D / 2D1D / 1.5D / 2D--1D / 1.5D / 2D / 2.5D1D / 1.5D / 2D1D / 1.5D / 2D--
                                        NotchYesYesYesYes--YesYesYes--
                                        ShapeStandardStandardStandardStandard--Standard----
                                        Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/PackBox/Pack--Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Box/Pack--
                                        Cleaning Method-Degreasing / Precision Cleaning / Electrolytic Polishing + Precision CleaningDegreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning--------
                                        Features/Applications--Clean Washed--------
                                        RoHS Compliance--RoHS Compliant (10 Substances)--------

                                        Loading...

                                        1. 1

                                        Related Categories to Threaded Inserts