Threaded Inserts(Screw Type:Metric Fine)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

Inserts - Threaded, Helical, Stainless Steel, Coarse
MISUMI
Stainless steel Inserts are corrosion-resistant and it is more corrosion resistant than other types of steel.
• Operating Environment: Manufacturing Equipment
• Application: Light Metal
• Material: 304 Stainless Steel
• Screw Type: Metric (fine) Thread
Clean processed version also available, please click Here.- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-
![[Clean & Pack] Threaded Insert](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_b$)
[Clean & Pack] Threaded Insert
MISUMI
M2 to M18 thread sizes are available depending on coarse or fine thread options.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
![[Clean & Pack] Threaded Inserts, Package](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_b$)
[Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】
MISUMI
Coase thread M3 to M8 thread sizes are available in package.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【100 Pieces Per Package】
MISUMI
Package-Deal Purchasing recommended for bolts of large volume use.
Clean processed version also available, please click Here.- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Kipp
Threaded inserts are cylindrical nuts that provide a strong threaded hole in materials like wood, plastic, or metal. The K0398 model is designed for easy installation and enhances the durability of the connection. It allows for repeated assembly and disassembly, making it a practical solution for various industrial applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 17 Days -

Threaded Inserts - Reinforced, K0399
Kipp
Threaded inserts are cylindrical components used to create robust internal threads in various materials, such as plastics and wood. The reinforced design enhances strength and durability, allowing for better load-bearing capabilities. These inserts are easy to install and provide a secure, reusable thread for fastening screws and bolts, making them ideal for numerous applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 17 Days -

Sunco
[Nominal M] 6, 8, 14, 18, 20, 22, 24, 27, 30, 33, 36, 39
Material Stainless Steel
Surface Treatment BareConfigure Now
Ships as soon as 5 Days -

Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric
Recoil
The material is normal stainless steel 304 (18–8), but the material has been manufactured with other materials added for special applications.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Inserts - Threaded, Helical with Notch, Stainless Steel, Metric【5-10 Pieces Per Package】
Recoil
[Type] Threaded Insert Use
[Application] Light Metal
[Materials] SUS304 with Notch
[Application] Light Metal
[Screw type] Coarse/Fine Screw Diameter (after insertion) 2 2.2 2.5 3 3.5 4 5 6 7 8 9 10 11 12 14 16 18 20 Length (after insertion)
[L](D = screw diameter M) 1D 1.5D 2D
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Pitch (mm)] 0.4 0.45 0.5 0.6 0.7 0.8 1.0 1.25 1.5 1.75 2.0 2.5 Usage Environment: Internal Combustion Engines/Manufacturing Equipment Quantity 5 10Configure Now
Ships as soon as 4 Days -

Threaded Inserts Reinforced Internal Thread Self-Locking, K0402
Kipp
Threaded Inserts Reinforced Internal Thread Self-Locking, K0402 are designed to create strong, reliable threaded connections in various materials. These inserts provide enhanced durability with their reinforced construction, ensuring they maintain grip even under stress. Their self-locking feature prevents loosening, making them ideal for secure assembly in automotive and industrial applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 17 Days -

Threaded Inserts - Solid Body, K0400
Kipp
Threaded inserts - solid body, K0400 are used to provide strong and durable internal threads in materials like wood, plastic, or metal. They are designed for easy installation, ensuring a secure fit for screws or bolts. Their solid design enhances the load-bearing capacity, making them ideal for applications where reliability is crucial.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 17 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
| Brand | MISUMI | MISUMI | MISUMI | MISUMI | Kipp | Kipp | Sunco | Recoil | Recoil | Kipp | Kipp |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | [Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】 | Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【100 Pieces Per Package】 | Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric | Inserts - Threaded, Helical with Notch, Stainless Steel, Metric【5-10 Pieces Per Package】 | Threaded Inserts Reinforced Internal Thread Self-Locking, K0402 | ||||||
| CAD |
|
|
|
|
|
|
|
| |||
| Days to Ship |
Same Day Stock Items Included | 5 Days | 5 Days |
Same Day Stock Items Included | 17 Days | 17 Days | 5 Days | 4 Days | 4 Days | 17 Days | 17 Days |
| Specifications |
| ||||||||||
| Insert Style | Standard | Standard | Standard | Standard | Key Locked | Key Locked | Standard | Standard | Standard | Key Locked | Standard |
| Application | Light Metal / Cast Iron / General Resin | Light Metal / Cast Iron / General Resin | Light Metal | Light Metal | - | - | - | Light Metal | Light Metal | - | - |
| Material | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | Stainless Steel | Steel |
| Screw Type | Metric Fine | Metric Fine | Metric Fine | Metric Fine | Metric Fine | Metric Fine | Metric Fine | Metric Fine | Metric Fine | Metric Fine | Metric Fine |
| Thread Diameter (Inserted) - Metric | 2 ~ 18 | 2 ~ 18 | 3 ~ 8 | 3 ~ 8 | 8 ~ 12 | 8 ~ 24 | 6 ~ 39 | 8 ~ 24 | 8 ~ 20 | 16 ~ 18 | - |
| Thread Diameter (Inserted) - Inch | - | - | - | - | - | - | - | - | - | - | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | 1D / 1.5D / 2D / 3D | 1D / 1.5D / 2D / 3D | 1D / 1.5D / 2D | 1D / 1.5D / 2D | - | - | 1D / 1.5D / 2D / 2.5D | 1D / 1.5D / 2D | 1D / 1.5D / 2D | - | - |
| Notch | Yes | Yes | Yes | Yes | - | - | Yes | Yes | Yes | - | - |
| Shape | Standard | Standard | Standard | Standard | - | - | Standard | - | - | - | - |
| Sale Unit | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Box/Pack | Box/Pack | - | - | Individually Sold (From 1 pc.) ~ Box/Pack | Individually Sold (From 1 pc.) | Box/Pack | - | - |
| Cleaning Method | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | - | - | - | - | - | - | - | - |
| Features/Applications | - | - | Clean Washed | - | - | - | - | - | - | - | - |
| RoHS Compliance | - | - | RoHS Compliant (10 Substances) | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Aluminum
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
-
Metric / Inch
- metric
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
-
- Kipp (4)
- Recoil (2)
- Sunco (1)
- KKV (0)
- Hirosugi-Keiki (0)
- NBK (0)
- AMPG (0)
- JAPAN DRIVE-IT (0)
- KS SANGYO (0)
- Tokai (0)
CAD
-
- 2D
- 3D

![[Clean & Pack] Threaded Insert](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_b$)
![[Clean & Pack] Threaded Inserts, Package](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_b$)









![[Clean & Pack] Threaded Insert](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_c$)
![[Clean & Pack] Threaded Inserts, Package](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_c$)