Threaded Inserts(Thread Diameter (Inserted) - Inch:1/4")
Activating the following links will update the content below
| Days to Ship |
|
|---|
-
Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch
AMPG
Round Allen Socket Nut — Inch
・Alloy Steel and 18-8 (A2) Stainless Steel Options
・This is a representative of the SS insert nuts- Volume Discount is available
Configure Now
Ships as soon as 2 Days Stock Items Included
-

Threaded Inserts - Expanded Slot, Imperial, Ensat, Model 302
KKV
Features
· Can be used for free-cutting type aluminum alloy, high-plasticity resin, etc.
· The expanded slots act as cutting edges and are long in length, providing good engagement with the corresponding material.
· If you set a small pilot hole diameter and insert into a hard material, the slots on the tip will contract (taper), potentially leading to defective machining.
Materials
SUM22L free-cutting steel (equivalent), hexavalent chromateConfigure Now
Ships as soon as 5 Days -

Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse
Recoil
The material is normal stainless steel 304 (18–8), but the material has been manufactured with other materials added for special applications.
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

Inserts - Threaded, Helical, Inch Coarse【1-100 Pieces Per Package】
Nippon Sprew
Screw reinforcer featuring coiling of a diamond shaped stainless steel thread. Can achieve high-reliability tightening by using the springback skillfully.
- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Fine
Recoil
The material is normal stainless steel 304 (18–8), but the material has been manufactured with other materials added for special applications.
- Volume Discount is available
Configure Now
Ships as soon as 6 Days -

Inserts - Threaded, Helical with Notch, Inch Coarse【10 Pieces Per Package】
Recoil
*Unfortunately, only lengths of 1.5D are available.
Configure Now
Ships as soon as 6 Days -

Inserts - Threaded, Helical, Inch Fine【100 Pieces Per Package】
Nippon Sprew
Screw reinforcer featuring a coiled, diamond-shaped stainless steel thread. Can achieve high-reliability tightening by effective use of the the springback.
- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

Inserts - Recoil Threaded, Helical, Inch Coarse, EA949VG-14【10 Pieces Per Package】
ESCO
Product Specifications
·Material-Stainless steel (SUS304)
·Dim....1/4-20
·Length (mm)...10
·Qty. per unit...10Configure Now
Ships as soon as 5 Days -

Inserts - Threaded, Helical with Notch, Inch Fine【10 Pieces Per Package】
Recoil
*Unfortunately, only lengths of 1.5D are available.
[Features]
• Recoil created by winding high quality stainless steel wire with a rhomboid cross section into a spring shape
• Insert is made one turn larger than the base material hole, and has a mild taper
• Once installed, the spring action makes it an almost permanent fixture that cannot be extracted.Configure Now
Ships as soon as 6 Days -

Inserts - Recoil Thread Repair Kit with Tap, Inch Coarse, EA949VG-4A
ESCO
Product Specifications
·Material-Stainless steel (SUS304)
·Set details- Recoil, insertion tool, drill for prepared hole, recoil tap, magnet type tongue removing toll
·Use a tap holder separately
·Case dim.-195 x 85 x 30 (H)mm
·Dim.-1/4"-20
·No. of recoils-15 pcsConfigure Now
Ships as soon as 5 Days -

Inserts - Recoil Threaded, Helical, Inch Fine, EA949VH-14【10 Pieces Per Package】
ESCO
Product Specifications
·Material-Stainless steel (SUS304)
·Dim....1/4-28
·Length (mm)...10
·Qty. per unit...10Configure Now
Ships as soon as 5 Days -

Inserts - Recoil Thread Repair Kit with Tap, Inch Fine, EA949VH-4A
ESCO
Product Specifications
·Material-Stainless steel (SUS304)
·Set details- Recoil, insertion tool, drill for prepared hole, recoil tap, magnet type tongue removing toll
·Use a tap holder separately
·Case dim.-195 x 85 x 30 (H)mm
·Dim.-1/4"-28
·No. of recoils-15 pcsConfigure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| Days to Ship |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
| Brand | AMPG | KKV | Recoil | Nippon Sprew | Recoil | Recoil | Nippon Sprew | ESCO | Recoil | ESCO | ESCO | ESCO |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch | Threaded Inserts - Expanded Slot, Imperial, Ensat, Model 302 | Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse | Inserts - Threaded, Helical, Inch Coarse【1-100 Pieces Per Package】 | Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Fine | Inserts - Threaded, Helical with Notch, Inch Coarse【10 Pieces Per Package】 | Inserts - Threaded, Helical, Inch Fine【100 Pieces Per Package】 | Inserts - Recoil Threaded, Helical, Inch Coarse, EA949VG-14【10 Pieces Per Package】 | Inserts - Threaded, Helical with Notch, Inch Fine【10 Pieces Per Package】 | Inserts - Recoil Thread Repair Kit with Tap, Inch Coarse, EA949VG-4A | Inserts - Recoil Threaded, Helical, Inch Fine, EA949VH-14【10 Pieces Per Package】 | Inserts - Recoil Thread Repair Kit with Tap, Inch Fine, EA949VH-4A |
| Days to Ship |
2 Days
Stock Items Included | 5 Days | 4 Days | 5 Days | 6 Days | 6 Days | 5 Days | 5 Days | 6 Days | 5 Days | 5 Days | 5 Days |
| Insert Style | Press-Fit | Self-Tapping | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Tool | Standard | Tool |
| Application | - | - | Light Metal | Light Metal | Light Metal | Light Metal | Light Metal | - | Light Metal | - | - | - |
| Material | Steel / Stainless Steel | Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel |
| Screw Type | Unified Coarse / Unified Fine | Unified Coarse / Unified Fine | Unified Coarse | Unified Coarse | Unified Fine | Unified Coarse | Unified Fine | Unified Coarse | Unified Fine | Unified Coarse | Unified Fine | Unified Fine |
| Thread Diameter (Inserted) - Metric | - | - | - | - | - | - | - | - | - | - | - | - |
| Thread Diameter (Inserted) - Inch | 1/4" | 1/4" | 1/4" | 1/4" | 1/4" | 1/4" | 1/4" | 1/4" | 1/4" | 1/4" | 1/4" | 1/4" |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | - | - | 1D / 1.5D / 2D | 1D / 1.5D / 2D / 2.5D / 3D | 1D / 1.5D / 2D | 1.5D | 1D / 2D / 3D | - | 1.5D | - | - | - |
| Notch | - | No | Yes | Yes | Yes | Yes | Yes | - | Yes | - | - | - |
| Shape | - | Slotted | - | - | - | - | - | - | - | - | - | - |
| Sale Unit | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) ~ Box/Pack | Individually Sold (From 1 pc.) | Box/Pack | Box/Pack | Box/Pack | Box/Pack | Individually Sold (From 1 pc.) | Box/Pack | Individually Sold (From 1 pc.) |
| Cleaning Method | - | - | - | - | - | - | - | - | - | - | - | - |
| Features/Applications | - | - | - | - | - | - | - | - | - | - | - | - |
| RoHS Compliance | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Aluminum
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
- Whitworth Coarse
-
Metric / Inch
- inch
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
-
- MISUMI (0)
- ESCO (4)
- Recoil (4)
- Nippon Sprew (2)
- AMPG (1)
- KKV (1)
- Sunco (0)
- NBK (0)
- Hirosugi-Keiki (0)
- TSUGAMI (0)
- Sel Japan (0)
- KS SANGYO (0)
- Kipp (0)
- Bohsei (0)
- Tokai (0)
- JAPAN DRIVE-IT (0)
CAD
-
- 2D
- 3D