Threaded Inserts(Thread Diameter (Inserted) - Inch:3/8")

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

2 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Brand
Product Series
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch

      Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse

      Brand

      AMPG

      Recoil

      Product Series

      Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch

      Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse

      Days to Ship 2 Days

      Stock Items Included

      4 Days
      Insert StylePress-FitStandard
      Application-Light Metal
      MaterialSteel / Stainless Steel303/304 Stainless Steel
      Screw TypeUnified Coarse / Unified FineUnified Coarse
      Thread Diameter (Inserted) - Metric--
      Thread Diameter (Inserted) - Inch3/8"3/8"
      Length (After Insertion) L (D = Screw Shaft Dia. M)-1D / 1.5D / 2D
      Notch-Yes
      Shape--
      Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)
      Cleaning Method--
      Features/Applications--
      RoHS Compliance--

      Loading...

      1. 1

      Related Categories to Threaded Inserts