Threaded Inserts(Thread Diameter (Inserted) - Inch:1/2")

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

12 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Brand
Product Series
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch

      Threaded Inserts - Expanded Slot, Imperial, Ensat, Model 302

        Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse

          Inserts - Threaded, Helical, Inch Coarse

            Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Fine

              Inserts - Threaded, Helical with Notch, Inch Coarse

                Inserts - Threaded, Helical, Inch Fine

                  Inserts - Threaded, Helical with Notch, Inch Fine

                    Inserts - Recoil Thread Repair Kit with Tap, Inch Coarse, EA949VG-8A

                      Inserts - Recoil Threaded, Helical, Inch Fine, EA949VH-18

                        Inserts - Recoil Threaded, Helical, Inch Coarse, EA949VG-18

                          Inserts - Recoil Thread Repair Kit with Tap, Inch Fine, EA949VH-8A

                          Brand

                          AMPG

                          KKV

                          Recoil

                          Nippon Sprew

                          Recoil

                          Recoil

                          Nippon Sprew

                          Recoil

                          ESCO

                          ESCO

                          ESCO

                          ESCO

                          Product Series

                          Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch

                          Threaded Inserts - Expanded Slot, Imperial, Ensat, Model 302

                          Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse

                          Inserts - Threaded, Helical, Inch Coarse【1-100 Pieces Per Package】

                          Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Fine

                          Inserts - Threaded, Helical with Notch, Inch Coarse【10 Pieces Per Package】

                          Inserts - Threaded, Helical, Inch Fine【100 Pieces Per Package】

                          Inserts - Threaded, Helical with Notch, Inch Fine【10 Pieces Per Package】

                          Inserts - Recoil Thread Repair Kit with Tap, Inch Coarse, EA949VG-8A

                          Inserts - Recoil Threaded, Helical, Inch Fine, EA949VH-18【10 Pieces Per Package】

                          Inserts - Recoil Threaded, Helical, Inch Coarse, EA949VG-18【10 Pieces Per Package】

                          Inserts - Recoil Thread Repair Kit with Tap, Inch Fine, EA949VH-8A

                          Days to Ship 2 Days

                          Stock Items Included

                          5 Days 6 Days 5 Days 6 Days 6 Days 5 Days 6 Days 5 Days 5 Days 5 Days 5 Days
                          Insert StylePress-FitSelf-TappingStandardStandardStandardStandardStandardStandardToolStandardStandardTool
                          Application--Light MetalLight MetalLight MetalLight MetalLight MetalLight Metal----
                          MaterialSteel / Stainless SteelSteel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel
                          Screw TypeUnified Coarse / Unified FineUnified FineUnified CoarseUnified CoarseUnified FineUnified CoarseUnified FineUnified FineUnified CoarseUnified FineUnified CoarseUnified Fine
                          Thread Diameter (Inserted) - Metric------------
                          Thread Diameter (Inserted) - Inch1/2"1/2"1/2"1/2"1/2"1/2"1/2"1/2"1/2"1/2"1/2"1/2"
                          Length (After Insertion) L (D = Screw Shaft Dia. M)--1D / 1.5D / 2D1D / 1.5D / 2D1D / 1.5D / 2D1.5D2D1.5D----
                          Notch--YesYesYesYesYesYes----
                          Shape-Slotted----------
                          Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.)Individually Sold (From 1 pc.) ~ Box/PackIndividually Sold (From 1 pc.)Box/PackBox/PackBox/PackIndividually Sold (From 1 pc.)Box/PackBox/PackIndividually Sold (From 1 pc.)
                          Cleaning Method------------
                          Features/Applications------------
                          RoHS Compliance------------

                          Loading...

                          1. 1

                          Related Categories to Threaded Inserts