Threaded Inserts(Thread Diameter (Inserted) - Inch:#6)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-
Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch
AMPG
Round Allen Socket Nut — Inch
・Alloy Steel and 18-8 (A2) Stainless Steel Options
・This is a representative of the SS insert nuts- Volume Discount Available
Configure Now
Ships as soon as 2 Days Stock Items Included
-

Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse
Recoil
The material is normal stainless steel 304 (18–8), but the material has been manufactured with other materials added for special applications.
- Volume Discount Available
Configure Now
Ships as soon as 6 Days
| Brand |
|---|
| Product Series |
| Days to Ship |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
| Brand | AMPG | Recoil |
|---|---|---|
| Product Series | Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch | Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse |
| Days to Ship |
2 Days
Stock Items Included | 6 Days |
| Insert Style | Press-Fit | Standard |
| Application | - | Light Metal |
| Material | Steel / Stainless Steel | 303/304 Stainless Steel |
| Screw Type | Unified Coarse | Unified Coarse |
| Thread Diameter (Inserted) - Metric | - | - |
| Thread Diameter (Inserted) - Inch | #6 | #6 |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | - | 1D / 1.5D / 2D |
| Notch | - | Yes |
| Shape | - | - |
| Sale Unit | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) |
| Cleaning Method | - | - |
| Features/Applications | - | - |
| RoHS Compliance | - | - |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
-
Metric / Inch
- inch
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
-
- MISUMI (0)
- AMPG (1)
- Recoil (1)
- Hirosugi-Keiki (0)
- NBK (0)
- Sunco (0)
- JAPAN DRIVE-IT (0)
- Kipp (0)
- KS SANGYO (0)
- Tokai (0)
- KKV (0)
CAD
-
- 2D
- 3D