Threaded Inserts(Cleaning Method:Electrolytic Polishing + Precision Cleaning)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

3 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Brand
Product Series
CAD
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    [Clean & Pack] Threaded Insert

      [Clean & Pack] Self-Tapping Inserts - Slotted

        [Clean & Pack] Threaded Inserts, Package

        Brand

        MISUMI

        MISUMI

        MISUMI

        Product Series

        [Clean & Pack] Threaded Insert

        [Clean & Pack] Self-Tapping Inserts - Slotted

        [Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】

        CAD
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        Days to Ship 5 Days 5 Days 5 Days
        Insert StyleStandardSelf-TappingStandard
        ApplicationLight Metal / Cast Iron / General ResinLight MetalLight Metal
        Material303/304 Stainless Steel303/304 Stainless Steel303/304 Stainless Steel
        Screw TypeMetric FineMetric CoarseMetric Fine
        Thread Diameter (Inserted) - Metric2 ~ 183 ~ 123 ~ 8
        Thread Diameter (Inserted) - Inch---
        Length (After Insertion) L (D = Screw Shaft Dia. M)1D / 1.5D / 2D / 3D-1D / 1.5D / 2D
        NotchYesNoYes
        ShapeStandardSlottedStandard
        Sale UnitIndividually Sold (From 1 pc.)Individually Sold (From 1 pc.)Box/Pack
        Cleaning MethodElectrolytic Polishing + Precision CleaningElectrolytic Polishing + Precision CleaningElectrolytic Polishing + Precision Cleaning
        Features/Applications--Clean Washed
        RoHS Compliance--RoHS Compliant (10 Substances)

        Loading...

        1. 1

        Related Categories to Threaded Inserts