Threaded Inserts(Cleaning Method:Electrolytic Polishing + Precision Cleaning)
Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.
Activating the following links will update the content below
| Days to Ship |
|
|---|
-
- New Products
![[Clean & Pack] Threaded Insert](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_b$)
[Clean & Pack] Threaded Insert
MISUMI
M2 to M18 thread sizes are available depending on coarse or fine thread options.
- Precision Cleaning
- Volume Discount is available
- Electrolytic Polishing + Precision Cleaning
- Degreasing
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products
![[Clean & Pack] Self-Tapping Inserts - Slotted](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783359_001.jpg?$product_view_b$)
[Clean & Pack] Self-Tapping Inserts - Slotted
MISUMI
Coase thread M3 to M12 thread sizes are available.
- Precision Cleaning
- Volume Discount is available
- Electrolytic Polishing + Precision Cleaning
- Degreasing
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -
- New Products
![[Clean & Pack] Threaded Inserts, Package](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_b$)
[Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】
MISUMI
Coase thread M3 to M8 thread sizes are available in package.
- Precision Cleaning
- Volume Discount is available
- Electrolytic Polishing + Precision Cleaning
- Degreasing
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
|
|
| |
| Brand | MISUMI | MISUMI | MISUMI |
| Product Series | [Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】 | ||
| CAD |
|
|
|
| Days to Ship | 5 Days | 5 Days | 5 Days |
| Insert Style | Standard | Self-Tapping | Standard |
| Application | Light Metal / Cast Iron / General Resin | Light Metal | Light Metal |
| Material | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel |
| Screw Type | Metric Fine | Metric Coarse | Metric Fine |
| Thread Diameter (Inserted) - Metric | 2 ~ 18 | 3 ~ 12 | 3 ~ 8 |
| Thread Diameter (Inserted) - Inch | - | - | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | 1D / 1.5D / 2D / 3D | - | 1D / 1.5D / 2D |
| Notch | Yes | No | Yes |
| Shape | Standard | Slotted | Standard |
| Sale Unit | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Box/Pack |
| Cleaning Method | Electrolytic Polishing + Precision Cleaning | Electrolytic Polishing + Precision Cleaning | Electrolytic Polishing + Precision Cleaning |
| Features/Applications | - | - | Clean Washed |
| RoHS Compliance | - | - | RoHS Compliant (10 Substances) |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Aluminum
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
-
Metric / Inch
- metric
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
-
- Sunco (0)
- Recoil (0)
- Hirosugi-Keiki (0)
- NBK (0)
- AMPG (0)
- JAPAN DRIVE-IT (0)
- KS SANGYO (0)
- Tokai (0)
- KKV (0)
- Kipp (0)
CAD
-
- 2D
- 3D
![[Clean & Pack] Threaded Insert](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_b$)
![[Clean & Pack] Self-Tapping Inserts - Slotted](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783359_001.jpg?$product_view_b$)
![[Clean & Pack] Threaded Inserts, Package](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_b$)
![[Clean & Pack] Threaded Insert](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_c$)
![[Clean & Pack] Self-Tapping Inserts - Slotted](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783359_001.jpg?$product_view_c$)
![[Clean & Pack] Threaded Inserts, Package](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_c$)