Threaded Inserts(RoHS Compliance:RoHS Compliant (10 Substances))
Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.
Activating the following links will update the content below
| Days to Ship |
|
|---|
Filter By:
-

Inserts - Threaded, Slotted, Self-Tapping
MISUMI
Slotted tapping inserts with both external and internal threads. Used to reinforce relatively-low mechanical thread strength and makes pre-tapping unnecessary.
Clean processed version also available, please click Here.- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-
![[Clean & Pack] Threaded Inserts, Package](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_b$)
[Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】
MISUMI
Coase thread M3 to M8 thread sizes are available in package.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
| Brand | MISUMI | MISUMI |
|---|---|---|
| Product Series | [Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】 | |
| CAD |
|
|
| Days to Ship |
Same Day Stock Items Included | 5 Days |
| Specifications |
| |
| Insert Style | Self-Tapping | Standard |
| Application | Light Metal / Cast Iron / General Resin / Wood | Light Metal |
| Material | Steel / 303/304 Stainless Steel | 303/304 Stainless Steel |
| Screw Type | Metric Coarse | Metric Fine |
| Thread Diameter (Inserted) - Metric | 3 ~ 12 | 3 ~ 8 |
| Thread Diameter (Inserted) - Inch | - | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | - | 1D / 1.5D / 2D |
| Notch | No | Yes |
| Shape | Slotted | Standard |
| Sale Unit | Individually Sold (From 1 pc.) | Box/Pack |
| Cleaning Method | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning |
| Features/Applications | - | Clean Washed |
| RoHS Compliance | RoHS Compliant (10 Substances) | RoHS Compliant (10 Substances) |
Loading...
Configure
Filters
-
Insert Style
-
Application
- Light Metal
- Cast Iron
- General Resin
- Wood
-
Material
- Steel
- 303/304 Stainless Steel
- 316 Stainless Steel
- 430F Stainless Steel
- Brass
- Phosphor Bronze
- Nitronic 60
- Aluminum
- Stainless Steel
-
Screw Type
- Metric Coarse
- Metric Fine
- Unified Coarse
- Unified Fine
-
Metric / Inch
- metric
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
- Degreasing
- Precision Cleaning
- Electrolytic Polishing + Precision Cleaning
-
Features/Applications
-
RoHS Compliance
Brand
-
- KKV (0)
- Sunco (0)
- Recoil (0)
- Hirosugi-Keiki (0)
- NBK (0)
- AMPG (0)
- JAPAN DRIVE-IT (0)
- KS SANGYO (0)
- Tokai (0)
- Kipp (0)
CAD
-
- 2D
- 3D

![[Clean & Pack] Threaded Inserts, Package](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_b$)

![[Clean & Pack] Threaded Inserts, Package](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_c$)