Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000180 Mechanism to Check Part Condition

Sensor position adjustments using a spring hinge.

Knurled Knobs - Captured

Product name Knurled Knobs - Drop-Proof
Part number NKOSD8-20
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select Drop-proof type to prevent losing knobs when the door opens

Back to page top

Available sizes

■Knurled Knobs - Drop-Proof

Material Surface Treatment
1212 Carbon Steel Buff Polished + Chrome Plating
303 Stainless Steel Brushed Finish

■Sizes and Dimensions

Thread Knob Shaft Part under Head Stepped Shaft Part Mounting
Height
Length under
head
DIA. (Coarse) Length O.D. Thickness Diameter Length Diameter Length
M3 4 φ12 2.5 φ6 6 φ5 2 7.5 10
M4 5 φ16 3.5 φ8 5 φ6 3 9.5 10
10 15
M5 6 φ20 4 φ10 4 φ7.5 3.8 11.5 10
9 15
14 20
M6 8 φ24 5 φ12 7 φ10 4.5 15 15
12 20
22 30
M8 10 φ30 6 φ16 10 φ12 6 18 20
20 30

Back to page top

Offset Pull Handles

Product name Handles - Offset
Part number UHFNEA160
Features Round Bar Pull Handles - Offset
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable as an economical way to open and close the door.

Back to page top

Available sizes

■Handles - Offset

Material Surface Treatment
1018 Carbon Steel Chrome Plating
304 Stainless Steel Buffing
Aluminum Alloy
Anodize (Clear)
Electrostatic Paint (Mat Black)

■Sizes and Dimensions

Rod Dia. Overall Length Mounting Pitch Mounting Screw Hole Overall Height Overall Width Allowable Load (N)
φ10 58 48 M5 (Coarse)
Depth 13
47 40 2000
76 66
98 88
110 100
120 110
130 120
135 125
170 160

Back to page top

Hinges

Product name Aluminum Hinges
Part number HHPBSN6
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable to open and close the mechanism.

Back to page top

Available sizes

■Aluminum Hinges

Material Surface Treatment
304 Stainless Steel Gloss Tumble Polish

■Sizes and Dimensions

Length Applicable Mounting Screw Dia. Holes on One Side Overall Width Plate Thickness
20 - - 14 0.5
25 M3 2 32 1.2
38 32 1.5
51 38 1.5

Back to page top

Performance info.

■Spring Load of Spring Hinges

Length Spring Load
(kgf)
20 0.38
25 0.4
38 1
51 0.68

*Spring load is a value at (A) with the hinge plates folded at 270° as shown in the figure.
Only for Length 20, the value is measured at a 180° angle position (B).
Do not bend Length 20 beyond 180° angle position (B).
Small wire diameter spring may cause problems.

Back to page top

IDEA NOTE Prevent failure when closing or affixing maintenance door

As the dog for the open and close check is flipped by the spring, it is not possible to shield the sensor from light unless the door is fixed.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • Prevents failure when closing or affixing the maintenance door.
  • Operation
    • After closing the door, fix the bracket connected to the door with the spring hinge using the knurled knob. At this point, the bracket shields the sensor from light. By removing the knurled knob, the bracket and knob are flipped up, tripping the check sensor.

Points for use

  • Manually operated.

Target workpiece

  • Doors that require interlock

    A mechanism, used as a safety mechanism, that disables other operations when predetermined conditions are not satisfied.

    .

Design Specifications

Selection Criteria for Main Components

  • Spring hinges that can be flipped up against the weight of the knob.

Design Evaluation

Verification of main components

  • The spring hinges are verified based on the load moment, to see whether the dog moves away from the sensor.
    • Conditional Value:
      Total mass of dog and knob: m = 0.10kg
      Horizontal distance between hinge shaft and center of gravity of dog and knob: a 20.0mm
      Load of hinge spring: k = 0.40kgf
      Hinge spring load definition angle: θ = 270°
      Hinge spring load position: b = 16mm
      Number of hinge springs: n = 2pieces
      Hinge spring load in free condition: k0 = 0.10kgf
      Hinge spring angle in free condition: θ0=90°
      Target hinge angle: θ1 = 225°
      Gravitational acceleration: g = 9.8m/s2

      Hinge spring load at target angle: k1 = {(k - k0)/(θ - θ0)} x θ1 = {(0.4 - 0.1)/(270 - 90)} x 225 = 0.375kgf
      Total hinge spring load at target angle: k1' = k1 x n = 0.375 x 2 = 0.75kgf

      Moment by dog and knob: M1=m x g x a, hence, M1 = 0.1 x 9.8 x 20 = 2.0kgf・mm
      Moment by hinge: M2 = k1' x b, hence, M2 = 0.75 x 16 = 12.0kgf・mm
      From M1 < M2, the angle of the hinge at an unfixed state satisfies the target angle θ1 at which the dog moves away from the sensor.

Other Design Consideration

  • The mechanism is designed so that when flipped up, the spring hinge flips the total weight of the dog away from the sensor.
  • The photomicrosensor should be set to turn on when shielded from light, and the interlock

    A mechanism, used as a safety mechanism, that disables other operations when predetermined conditions are not satisfied.

    should be applied when the sensor turns off due to the door being open or failure of the sensor.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Hinges With Springs HHSP25 2
2 Knurled Knobs NKOSD8-20 1
3 Sensor Bracket SQNS3-25-19 1
4 Pull Handles UHFNEA160 1
5 Aluminum Hinges HHPBSN6 2
6 Nuts For Aluminum Extrusion HNTASS6-6 6
7 Nuts for Aluminum Extrusion HNTASN6-4 2
8 Flat Head Cap Screws SFB6-12 8
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top